FBS11 36 - Polyurethane Retaining Ring Standard/Compact/Detachable
Yiheda 3D Electronic Gallery
yhd_fa
A3-Set Collars
Powered by
CAD모델 선택
{yiheda/yhd_fa/a3/fbs11_36_asmtab.prj},{NB=FBS16-D16},{CODE=FBS16},{TYPE=fenlixing biaozhunxing},{MAT=0Cr18Ni9},{MAT1=SUS304},{SUR=-},{HCD=juanzhi xiaoshi70},{TH=2A hex cylinder head screw Stainless steel},{D=16},{DGC=+0.05/+0.01},{B=15},{B1=18},{B2=3},{H=40},{HGC=+0.1/-0.1},{M=M6},{MPOOL=6},{DD=7.0},{R=6.00},{W=1.5},{X=13},{Y=8},{C=1.0},{D1=10.0},{S1=5.0},{LINK=Webxxx},{PPATH=fbs11_36/assem/fbs11_36_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
National standard of materials
ⁿ/ₐ
MAT1
The materials are equivalent.
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
HCD
Cushion
ⁿ/ₐ
TH
Type
ⁿ/ₐ
D
[mm]
DGC
D tolerance
ⁿ/ₐ
B
[mm]
B1
[mm]
B2
[mm]
H
[mm]
HGC
H tolerance
ⁿ/ₐ
M
ⁿ/ₐ
DD
d
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
C
[mm]
FBS11-D6
FBS11
Separate/Standard
45
S45C
Black
Polyurethane (Shore A70) ...
Two hexagon socket head c...
6
+0.05/+0.01
10
12
2
20
+0.1/-0.1
M4
4.5
3.75
1.0
6
4
0.5
FBS11-D8
FBS11
Separate/Standard
45
S45C
Black
Polyurethane (Shore A70) ...
Two hexagon socket head c...
8
+0.05/+0.01
15
18
3
30
+0.1/-0.1
M6
7.0
6.00
1.5
9
5
0.5
FBS11-D10
FBS11
Separate/Standard
45
S45C
Black
Polyurethane (Shore A70) ...
Two hexagon socket head c...
10
+0.05/+0.01
15
18
3
35
+0.1/-0.1
M6
7.0
6.00
1.5
10
6
0.5
FBS11-D12
FBS11
Separate/Standard
45
S45C
Black
Polyurethane (Shore A70) ...
Two hexagon socket head c...
12
+0.05/+0.01
15
18
3
35
+0.1/-0.1
M6
7.0
6.00
1.5
11
6
0.5
FBS11-D15
FBS11
Separate/Standard
45
S45C
Black
Polyurethane (Shore A70) ...
Two hexagon socket head c...
15
+0.05/+0.01
15
18
3
40
+0.1/-0.1
M6
7.0
6.00
1.5
13
8
1.0
FBS11-D16
FBS11
Separate/Standard
45
S45C
Black
Polyurethane (Shore A70) ...
Two hexagon socket head c...
16
+0.05/+0.01
15
18
3
40
+0.1/-0.1
M6
7.0
6.00
1.5
13
8
1.0
FBS11-D20
FBS11
Separate/Standard
45
S45C
Black
Polyurethane (Shore A70) ...
Two hexagon socket head c...
20
+0.05/+0.01
15
20
5
45
+0.1/-0.1
M6
7.0
6.00
1.5
15
8
1.0
FBS11-D25
FBS11
Separate/Standard
45
S45C
Black
Polyurethane (Shore A70) ...
Two hexagon socket head c...
25
+0.05/+0.01
15
20
5
50
+0.1/-0.1
M6
7.0
6.00
1.5
18
10
1.0
FBS11-D30
FBS11
Separate/Standard
45
S45C
Black
Polyurethane (Shore A70) ...
Two hexagon socket head c...
30
+0.05/+0.01
15
20
5
55
+0.1/-0.1
M6
7.0
6.00
1.5
20
10
1.0
FBS12-D6
FBS12
Separate/Standard
45
S45C
Electroless nickel platin...
Polyurethane (Shore A70) ...
Two hexagon socket head c...
6
+0.05/+0.01
10
12
2
20
+0.1/-0.1
M4
4.5
3.75
1.0
6
4
0.5
FBS12-D8
FBS12
Separate/Standard
45
S45C
Electroless nickel platin...
Polyurethane (Shore A70) ...
Two hexagon socket head c...
8
+0.05/+0.01
15
18
3
30
+0.1/-0.1
M6
7.0
6.00
1.5
9
5
0.5
FBS12-D10
FBS12
Separate/Standard
45
S45C
Electroless nickel platin...
Polyurethane (Shore A70) ...
Two hexagon socket head c...
10
+0.05/+0.01
15
18
3
35
+0.1/-0.1
M6
7.0
6.00
1.5
10
6
0.5
FBS12-D12
FBS12
Separate/Standard
45
S45C
Electroless nickel platin...
Polyurethane (Shore A70) ...
Two hexagon socket head c...
12
+0.05/+0.01
15
18
3
35
+0.1/-0.1
M6
7.0
6.00
1.5
11
6
0.5
FBS12-D15
FBS12
Separate/Standard
45
S45C
Electroless nickel platin...
Polyurethane (Shore A70) ...
Two hexagon socket head c...
15
+0.05/+0.01
15
18
3
40
+0.1/-0.1
M6
7.0
6.00
1.5
13
8
1.0
FBS12-D16
FBS12
Separate/Standard
45
S45C
Electroless nickel platin...
Polyurethane (Shore A70) ...
Two hexagon socket head c...
16
+0.05/+0.01
15
18
3
40
+0.1/-0.1
M6
7.0
6.00
1.5
13
8
1.0
FBS12-D20
FBS12
Separate/Standard
45
S45C
Electroless nickel platin...
Polyurethane (Shore A70) ...
Two hexagon socket head c...
20
+0.05/+0.01
15
20
5
45
+0.1/-0.1
M6
7.0
6.00
1.5
15
8
1.0
FBS12-D25
FBS12
Separate/Standard
45
S45C
Electroless nickel platin...
Polyurethane (Shore A70) ...
Two hexagon socket head c...
25
+0.05/+0.01
15
20
5
50
+0.1/-0.1
M6
7.0
6.00
1.5
18
10
1.0
FBS12-D30
FBS12
Separate/Standard
45
S45C
Electroless nickel platin...
Polyurethane (Shore A70) ...
Two hexagon socket head c...
30
+0.05/+0.01
15
20
5
55
+0.1/-0.1
M6
7.0
6.00
1.5
20
10
1.0
FBS16-D6
FBS16
Separate/Standard
0Cr18Ni9
SUS304
-
Polyurethane (Shore A70) ...
Two hexagon socket head c...
6
+0.05/+0.01
10
12
2
20
+0.1/-0.1
M4
4.5
3.75
1.0
6
4
0.5
FBS16-D8
FBS16
Separate/Standard
0Cr18Ni9
SUS304
-
Polyurethane (Shore A70) ...
Two hexagon socket head c...
8
+0.05/+0.01
15
18
3
30
+0.1/-0.1
M6
7.0
6.00
1.5
9
5
0.5
FBS16-D10
FBS16
Separate/Standard
0Cr18Ni9
SUS304
-
Polyurethane (Shore A70) ...
Two hexagon socket head c...
10
+0.05/+0.01
15
18
3
35
+0.1/-0.1
M6
7.0
6.00
1.5
10
6
0.5
FBS16-D12
FBS16
Separate/Standard
0Cr18Ni9
SUS304
-
Polyurethane (Shore A70) ...
Two hexagon socket head c...
12
+0.05/+0.01
15
18
3
35
+0.1/-0.1
M6
7.0
6.00
1.5
11
6
0.5
FBS16-D15
FBS16
Separate/Standard
0Cr18Ni9
SUS304
-
Polyurethane (Shore A70) ...
Two hexagon socket head c...
15
+0.05/+0.01
15
18
3
40
+0.1/-0.1
M6
7.0
6.00
1.5
13
8
1.0
FBS16-D16
FBS16
Separate/Standard
0Cr18Ni9
SUS304
-
Polyurethane (Shore A70) ...
Two hexagon socket head c...
16
+0.05/+0.01
15
18
3
40
+0.1/-0.1
M6
7.0
6.00
1.5
13
8
1.0
FBS16-D20
FBS16
Separate/Standard
0Cr18Ni9
SUS304
-
Polyurethane (Shore A70) ...
Two hexagon socket head c...
20
+0.05/+0.01
15
20
5
45
+0.1/-0.1
M6
7.0
6.00
1.5
15
8
1.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성