FBMEM,FBMEJ - High chemical resistance. High heat resistance sealing material
SRD-FA
SRD-FA
t94
Powered by
CAD모델 선택
{srdfaa/fagczih/t94/srd-mifengquan1704.prj},{NB=FBMEM30},{CODE=FBMEM},{JIBIE=naiyao},{YANSE=0.275,0.275,0.275,0},{Z=260°C},{MAT=yangjiao},{NO=30},{W=3.50},{WTOL=±0.1},{DO=29.7},{MJ=±0.34},{D=30},{TOL=0/+0.08},{D1=36},{TOL1=+0.08/0},{LINK=https://www.srdfaa.com/product/1141603221105.html}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
JIBIE
level
ⁿ/ₐ
YANSE
colour
ⁿ/ₐ
Z
Maximum use temperature
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
NO
specification
ⁿ/ₐ
W
ⁿ/ₐ
WTOL
wtol
ⁿ/ₐ
DO
do inner diameter
ⁿ/ₐ
MJ
mj tol
ⁿ/ₐ
D
d
ⁿ/ₐ
TOL
d tol
ⁿ/ₐ
D1
D
ⁿ/ₐ
TOL1
D tol
ⁿ/ₐ
FBMEM3
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
3
1.90
±0.08
2.8
±0.16
3
0/-0.05
6
+0.05/0
FBMEM4
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
4
1.90
±0.08
3.8
±0.16
4
0/-0.05
7
+0.05/0
FBMEM5
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
5
1.90
±0.08
4.8
±0.18
5
0/-0.05
8
+0.05/0
FBMEM6
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
6
1.90
±0.08
5.8
±0.18
6
0/-0.05
9
+0.05/0
FBMEM7
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
7
1.90
±0.08
6.8
±0.19
7
0/-0.05
10
+0.05/0
FBMEM8
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
8
1.90
±0.08
7.8
±0.19
8
0/-0.05
11
+0.05/0
FBMEM9
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
9
1.90
±0.08
8.8
±0.20
9
0/-0.05
12
+0.05/0
FBMEM10
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
10
1.90
±0.08
9.8
±0.20
10
0/-0.05
13
+0.05/0
FBMEM11
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
11
2.40
±0.09
10.8
±0.21
11
0/-0.06
15
+0.06/0
FBMEM12
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
12
2.40
±0.09
11.8
±0.22
12
0/-0.06
16
+0.06/0
FBMEM14
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
14
2.40
±0.09
13.8
±0.22
14
0/-0.06
18
+0.06/0
FBMEM15
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
15
2.40
±0.09
14.8
±0.24
15
0/-0.06
19
+0.06/0
FBMEM16
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
16
2.40
±0.09
15.8
±0.24
16
0/-0.06
20
+0.06/0
FBMEM18
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
18
2.40
±0.09
17.8
±0.25
18
0/-0.06
22
+0.06/0
FBMEM20
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
20
2.40
±0.09
19.8
±0.26
20
0/-0.06
24
+0.06/0
FBMEM21
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
21
2.40
±0.09
20.8
±0.27
21
0/-0.06
25
+0.06/0
FBMEM22
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
22
2.40
±0.09
21.8
±0.28
22
0/-0.06
26
+0.06/0
FBMEM24
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
24
3.50
±0.1
23.7
±0.28
24
0/+0.08
30
+0.08/0
FBMEM25
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
25
3.50
±0.1
24.7
±0.30
25
0/+0.08
31
+0.08/0
FBMEM26
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
26
3.50
±0.1
25.7
±0.31
26
0/+0.08
32
+0.08/0
FBMEM28
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
28
3.50
±0.1
27.7
±0.33.
28
0/+0.08
34
+0.08/0
FBMEM29
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
29
3.50
±0.1
28.7
±0.34
29
0/+0.08
35
+0.08/0
FBMEM30
FBMEM
Chemical resistance grade
0.275,0.275,0.275,0
260°C
Perfluorinated fluorine r...
30
3.50
±0.1
29.7
±0.34
30
0/+0.08
36
+0.08/0
FBMEJ3
FBMEJ
Special heat-resistant gr...
0.275,0.275,0.275,0
320°C
Perfluorinated fluorine r...
3
1.90
±0.08
2.8
±0.16
3
0/-0.05
6
+0.05/0
FBMEJ4
FBMEJ
Special heat-resistant gr...
0.275,0.275,0.275,0
320°C
Perfluorinated fluorine r...
4
1.90
±0.08
3.8
±0.16
4
0/-0.05
7
+0.05/0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성