Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    agru
    171 - E-Elbow 90°
    SEKISUI
    EF 45° Elbow
    agru
    176 - E-Tee
    VDL
    2.01 - TEE 90°
    agru
    3M.705 - Mineline II Pipe 5m
    agru
    189 - E-Adaptor Elbow 45°
    SEKISUI
    EF Tee
    agru
    055 - Tee reduced
    agru
    061 - Elbow 90°
    VDL
    5119 - FLANGE ADAPTOR BUTTERFLY VALVE SDR11
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 58453 - Butterfly valve with threaded holes - GJS500-7 cast iron body - CF8M stainless steel butterfly - FKM gasket
    FG INOX
    A.2SMSC15 - 90° SMS WELDING BENDS 1,5D Stainless steel 304L or 316L
    agru
    12.705 - Pipe  5m
    VDL
    2.25 - ELBOW 90°
Previews
3D
Dimension
2D
Download CAD models