EC12 - Polyurethane briquette assembly, small diameter type, male threaded type
HEFA
40-air_cylinder
briquettes
Powered by
CAD모델 선택
{hefa/40-air_cylinder/briquettes/ec12.prj},{NB=EC12PB-D16},{SERIALS=EC12PB},{TYPE=Male type flat type},{MATERIAL=Ester polyurethane},{HARDNESS=Xiao'sA70},{METAL=SUS304},{D=16},{JW=20},{M=M10},{M1=10},{R=2},{SR=16},{W=12},{P=6},{X=5},{VN=2.0},{R1=0.75},{JJ=14},{Q=8.060},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SERIALS
serials
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
HARDNESS
hardness
ⁿ/ₐ
METAL
metal core
ⁿ/ₐ
D
[mm]
JW
[mm]
M
ⁿ/ₐ
R
[mm]
SR
[mm]
W
[mm]
P
[mm]
X
[mm]
VN
[mm]
R1
R1(max.)
[mm]
JJ
j
[mm]
EC12PA-D8
EC12PA-D8
EC12PA
Male type flat type
Ether polyurethanes
Xiao'sA90
SUS304
8
12
M5
1
8
6
5
4
1.2
0.30
7
EC12PA-D10
EC12PA-D10
EC12PA
Male type flat type
Ether polyurethanes
Xiao'sA90
SUS304
10
15
M6
1
10
8
5
4
1.5
0.50
8
EC12PA-D12
EC12PA-D12
EC12PA
Male type flat type
Ether polyurethanes
Xiao'sA90
SUS304
12
16
M8
2
12
10
5
4
2.0
0.50
10
EC12PA-D16
EC12PA-D16
EC12PA
Male type flat type
Ether polyurethanes
Xiao'sA90
SUS304
16
20
M10
2
16
12
6
5
2.0
0.75
14
EC12PB-D8
EC12PB-D8
EC12PB
Male type flat type
Ester polyurethane
Xiao'sA70
SUS304
8
12
M5
1
8
6
5
4
1.2
0.30
7
EC12PB-D10
EC12PB-D10
EC12PB
Male type flat type
Ester polyurethane
Xiao'sA70
SUS304
10
15
M6
1
10
8
5
4
1.5
0.50
8
EC12PB-D12
EC12PB-D12
EC12PB
Male type flat type
Ester polyurethane
Xiao'sA70
SUS304
12
16
M8
2
12
10
5
4
2.0
0.50
10
EC12PB-D16
EC12PB-D16
EC12PB
Male type flat type
Ester polyurethane
Xiao'sA70
SUS304
16
20
M10
2
16
12
6
5
2.0
0.75
14
EC12YA-D8
EC12YA-D8
EC12YA
Male thread type round ty...
Ether polyurethanes
Xiao'sA90
SUS304
8
12
M5
1
8
6
5
4
1.2
0.30
7
EC12YA-D10
EC12YA-D10
EC12YA
Male thread type round ty...
Ether polyurethanes
Xiao'sA90
SUS304
10
15
M6
1
10
8
5
4
1.5
0.50
8
EC12YA-D12
EC12YA-D12
EC12YA
Male thread type round ty...
Ether polyurethanes
Xiao'sA90
SUS304
12
16
M8
2
12
10
5
4
2.0
0.50
10
EC12YA-D16
EC12YA-D16
EC12YA
Male thread type round ty...
Ether polyurethanes
Xiao'sA90
SUS304
16
20
M10
2
16
12
6
5
2.0
0.75
14
EC12YB-D8
EC12YB-D8
EC12YB
Male thread type round ty...
Ester polyurethane
Xiao'sA70
SUS304
8
12
M5
1
8
6
5
4
1.2
0.30
7
EC12YB-D10
EC12YB-D10
EC12YB
Male thread type round ty...
Ester polyurethane
Xiao'sA70
SUS304
10
15
M6
1
10
8
5
4
1.5
0.50
8
EC12YB-D12
EC12YB-D12
EC12YB
Male thread type round ty...
Ester polyurethane
Xiao'sA70
SUS304
12
16
M8
2
12
10
5
4
2.0
0.50
10
EC12YB-D16
EC12YB-D16
EC12YB
Male thread type round ty...
Ester polyurethane
Xiao'sA70
SUS304
16
20
M10
2
16
12
6
5
2.0
0.75
14
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RH-EG - ELESA-Shaped handles
Elesa
24.06.2024
EC 04-01
KCC Precision
12.07.2021
EF-4T - Spherical Rod Ends - Female Thread, Metal
Essentra Components
19.04.2016
ED - 标准型
A&T-3D Gallery
24.04.2024
EF - Support unit
SHAC
13.05.2022
EC08-G04
KCC Precision
12.07.2021
EF Tee
SEKISUI
08.08.2023
EF 45° Elbow
SEKISUI
08.08.2023
EG04AA - Air source processing element · air filter
HEFA
15.06.2024
ED-700 - Shock Locknuts - Hex Jam Nut
Reid Supply
22.02.2022
E-GAWT, E-GAUT - EG Economical Tension Springs_AWT
Misumi
19.03.2024
EF Socket
SEKISUI
08.08.2023
EC06-G01
KCC Precision
12.07.2021
ED-600 - Shock Flanges - Square Flange
Reid Supply
22.02.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성