카탈로그: Wippermann
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Connecting link - Connecting link No. 111 Double pitch
Wippermann
Roller chain with waisted plates
Double pitch roller chains according to ISO 1275
Connecting link No. 111
Powered by
CAD모델 선택
{wippermann/rollenketten_tailliert/langgliedrige_rollenketten_iso_1275/verbindungsglied_nr_111/verbindungsglied_nr_111_langgliedrige.prj},{NB=1701 0722 1200},{CNSORDERNOS=1701 0722 1200},{CNSORDERNOSR=1701 0722 1201},{CNSORDERNOM=1701 0722 120M},{INFO=PDF Katalog},{AUSVIS=Standardkette},{WIP=Nr. 111 - 722},{WIPS=Nr. 111 - 722},{WIPSR=1701 0722 1201},{WIPM=Nr. 111 - 212 B MA},{ISO=212 B},{P=38.10},{B3=15.75},{D2=5.72},{G=16.1},{L1=22.7},{K=4.6},{ZTNR=73151900},{DS=1.6},{LS=10.0},{ECLASS=23-17-04-03},{NORM=ISO 1275},{SA=1.80},{VERS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B3
Outer plate width min.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
ZTNR
Customs Tariff No.
ⁿ/ₐ
ECLASS
eClass No.
ⁿ/ₐ
NORM
According to Standard
ⁿ/ₐ
1701 0713 120M
1701 0713 120M
Marathon
Nr. 111 - 210 B MA
210 B
25.40
11.43
4.45
11.8
17.0
3.9
73151900
23-17-04-03
ISO 1275
1701 0713 1200
1701 0713 1200
Standard chain
Nr. 111 - 713
210 B
25.40
11.43
4.45
11.8
19.6
3.9
73151900
23-17-04-03
ISO 1275
1701 0713 1201
1701 0713 1201
Standard chain stainless ...
Nr. 111 - 713 RF
210 B
25.40
11.43
4.45
11.8
17.0
3.9
73151900
23-17-04-03
ISO 1275
1701 0717 120M
1701 0717 120M
Marathon
Nr. 111 - 210 B MA
210 B
31.75
13.40
5.08
14.7
19.6
4.1
73151900
23-17-04-03
ISO 1275
1701 0717 1200
1701 0717 1200
Standard chain
Nr. 111 - 717
210 B
31.75
13.41
5.08
14.7
17.0
4.1
73151900
23-17-04-03
ISO 1275
1701 0717 1201
1701 0717 1201
Standard chain stainless ...
Nr. 111 - 717 RF
210 B
31.75
13.41
5.08
14.7
19.6
4.1
73151900
23-17-04-03
ISO 1275
1701 0722 120M
1701 0722 120M
Marathon
Nr. 111 - 212 B MA
212 B
38.10
15.75
5.72
16.1
22.7
4.6
73151900
23-17-04-03
ISO 1275
1701 0722 1200
1701 0722 1200
Standard chain
Nr. 111 - 722
212 B
38.10
15.75
5.72
16.1
22.7
4.6
73151900
23-17-04-03
ISO 1275
1701 0722 1201
1701 0722 1201
Standard chain stainless ...
Nr. 111 - 722 RF
212 B
38.10
15.75
5.72
16.1
22.7
4.6
73151900
23-17-04-03
ISO 1275
1701 0728 120M
1701 0728 120M
Marathon
Nr. 111 - 216 B MA
216 B
50.80
25.60
8.28
21.0
36.1
5.4
73151900
23-17-04-03
ISO 1275
1701 0728 1200
1701 0728 1200
Standard chain
Nr. 111 - 728
216 B
50.80
25.60
8.28
21.0
36.1
5.4
73151900
23-17-04-03
ISO 1275
1701 0728 1201
1701 0728 1201
Standard chain stainless ...
Nr. 111 - 728 RF
216 B
50.80
25.60
8.28
21.0
36.1
5.4
73151900
23-17-04-03
ISO 1275
1701 0734 120M
1701 0734 120M
Marathon
Nr. 111 - 220 B MA
220 B
63.50
29.20
10.19
28.5
43.2
6.1
73151900
23-17-04-03
ISO 1275
1701 0734 1200
1701 0734 1200
Standard chain
Nr. 111 - 734
220 B
63.50
29.20
10.19
28.5
43.2
6.1
73151900
23-17-04-03
ISO 1275
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성