CL GBP AF50 - GRID BASE PLATES AF50
WITTE
ALUFIX CLASSIC
BASIC CONSTRUCTION
Base plates
Grid base plates
Powered by
CAD모델 선택
{witte/alufix_classic/basic_construction/base_plates/grid_plates/rastergrundplatten_af50.prj},{NB=28087-1},{IDNR=28087-1},{ARTICLE=WITTE-GRID BASE PLATES},{AF=50.000},{B=800.000},{L=1000.000},{WEIGHT=108.000},{INFO=Witte Katalog},{CHEMSYMBOLS=AlZnMgCu1,5},{MATERIAL=EN AW-7075},{SURFACE=C-35 schwarz eloxiert}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Identnr
ⁿ/ₐ
ARTICLE
designation
ⁿ/ₐ
AF
system
[mm]
B
[mm]
L
[mm]
WEIGHT
weight
[kg]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
28083
28083
WITTE-GRID BASE PLATES
50.000
400.000
400.000
21.600
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
28083-1
28083-1
WITTE-GRID BASE PLATES
50.000
400.000
400.000
21.600
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
28084
28084
WITTE-GRID BASE PLATES
50.000
500.000
1000.000
67.500
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
28084-1
28084-1
WITTE-GRID BASE PLATES
50.000
500.000
1000.000
67.500
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
28085
28085
WITTE-GRID BASE PLATES
50.000
600.000
800.000
64.800
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
28085-1
28085-1
WITTE-GRID BASE PLATES
50.000
600.000
800.000
64.800
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
28086
28086
WITTE-GRID BASE PLATES
50.000
600.000
1200.000
97.200
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
28086-1
28086-1
WITTE-GRID BASE PLATES
50.000
600.000
1200.000
97.200
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
28087
28087
WITTE-GRID BASE PLATES
50.000
800.000
1000.000
108.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
28087-1
28087-1
WITTE-GRID BASE PLATES
50.000
800.000
1000.000
108.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
28088
28088
WITTE-GRID BASE PLATES
50.000
800.000
1200.000
129.800
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
28088-1
28088-1
WITTE-GRID BASE PLATES
50.000
800.000
1200.000
129.800
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
28089
28089
WITTE-GRID BASE PLATES
50.000
1000.000
1000.000
135.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
28089-1
28089-1
WITTE-GRID BASE PLATES
50.000
1000.000
1000.000
135.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
28090
28090
WITTE-GRID BASE PLATES
50.000
1000.000
2000.000
270.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
28090-1
28090-1
WITTE-GRID BASE PLATES
50.000
1000.000
2000.000
270.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
28091
28091
WITTE-GRID BASE PLATES
50.000
1200.000
1200.000
194.400
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
28091-1
28091-1
WITTE-GRID BASE PLATES
50.000
1200.000
1200.000
194.400
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
28092
28092
WITTE-GRID BASE PLATES
50.000
1200.000
1600.000
259.200
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
28092-1
28092-1
WITTE-GRID BASE PLATES
50.000
1200.000
1600.000
259.200
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성