CE56ABCD - Rubber shock absorbers - external threads at both ends
HEFA
41-cushioning
Powered by
CAD모델 선택
{hefa/41-cushioning/ce56abcd.prj},{NB=CE56BB-2015-M6 15},{SC=CE56BB},{TYPE=External thread at both ends/economy type/waist type},{RBM=Natural rubber},{MMP=S45C},{RH=Shaw A45 °},{ST=Galvanization},{SP=2015},{M=6},{D1=20},{D2=15},{H1=15},{H2=10},{T=2.5},{L=16},{ZP=170\{17\}},{ZS=59~96\{6~10\}},{ZC=78\{78\}},{XP=41\{4.2\}},{RR=0.15},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
RBM
Rubber body material
ⁿ/ₐ
MMP
Material of metal parts
ⁿ/ₐ
RH
Rubber hardness
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
SP
specifications
ⁿ/ₐ
M
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
T
t
[mm]
L
[mm]
ZP
Permissible load in z-direction{kgf}
[N]
ZS
Standard load in z-direction{kgf}
[N]
ZC
Z-direction spring constant{kgf/cm}
[N/mm]
XP
Permissible load in x-direction{kgf}
[N]
RR
Rigidity ratio kx/kz
ⁿ/ₐ
CE56BA-1216-M5 16
CE56BA-1216-M5
CE56BA
External thread at both e...
Natural rubber
S45C
Shaw A60 °
Galvanization
1216
5
12
10
16
11
2.5
12
110{11}
30~78{3~8}
41{42}
25{2.5}
0.20
CE56BA-1515-M5 15
CE56BA-1515-M5
CE56BA
External thread at both e...
Natural rubber
S45C
Shaw A60 °
Galvanization
1515
5
15
12
15
10
2.5
15
160{16}
59~130{6~13}
74{75}
34{3.5}
0.20
CE56BA-2015-M6 15
CE56BA-2015-M6
CE56BA
External thread at both e...
Natural rubber
S45C
Shaw A60 °
Galvanization
2015
6
20
15
15
10
2.5
16
280{29}
98~160{10~16}
130{130}
69{7}
0.15
CE56BA-2020-M6 20
CE56BA-2020-M6
CE56BA
External thread at both e...
Natural rubber
S45C
Shaw A60 °
Galvanization
2020
6
20
15
20
15
2.5
16
180{18}
59~98{6~10}
78{80}
49{5}
0.19
CE56BA-2518-M6 18
CE56BA-2518-M6
CE56BA
External thread at both e...
Natural rubber
S45C
Shaw A60 °
Galvanization
2518
6
25
20
18
11
3.5
18
490{50}
128~250{13~25}
200{200}
98{10}
0.16
CE56BA-2527-M6 27
CE56BA-2527-M6
CE56BA
External thread at both e...
Natural rubber
S45C
Shaw A60 °
Galvanization
2527
6
25
20
27
20
3.5
18
310{32}
88~160{9~16}
93{95}
59{6}
0.20
CE56BA-3018-M8 18
CE56BA-3018-M8
CE56BA
External thread at both e...
Natural rubber
S45C
Shaw A60 °
Galvanization
3018
8
30
25
18
11
3.5
23
890{91}
226~450{23~46}
310{320}
170{17}
0.16
CE56BA-3026-M8 26
CE56BA-3026-M8
CE56BA
External thread at both e...
Natural rubber
S45C
Shaw A60 °
Galvanization
3026
8
30
25
26
19
3.5
23
610{62}
147~300{15~31}
140{145}
120{12}
0.19
CE56BA-3526-M8 26
CE56BA-3526-M8
CE56BA
External thread at both e...
Natural rubber
S45C
Shaw A60 °
Galvanization
3526
8
35
30
26
19
3.5
23
980{100}
245~490{25~50}
240{240}
250{25}
0.17
CE56BA-4025-M8 25
CE56BA-4025-M8
CE56BA
External thread at both e...
Natural rubber
S45C
Shaw A60 °
Galvanization
4025
8
40
34
25
18
3.5
28
1810{185}
363~930{37~95}
340{350}
360{37}
0.17
CE56DC-1216-M5 16
CE56DC-1216-M5
CE56DC
External threads at both ...
Neoprene
S45C
Shaw A60 °
Galvanization
1216
5
12
10
16
11
2.5
12
110{11}
30~78{3~8}
41{42}
25{2.5}
0.20
CE56DC-1515-M5 15
CE56DC-1515-M5
CE56DC
External threads at both ...
Neoprene
S45C
Shaw A60 °
Galvanization
1515
5
15
12
15
10
2.5
15
160{16}
59~130{6~13}
74{75}
34{3.5}
0.20
CE56DC-2015-M6 15
CE56DC-2015-M6
CE56DC
External threads at both ...
Neoprene
S45C
Shaw A60 °
Galvanization
2015
6
20
15
15
10
2.5
16
280{29}
98~160{10~16}
130{130}
69{7}
0.15
CE56DC-2020-M6 20
CE56DC-2020-M6
CE56DC
External threads at both ...
Neoprene
S45C
Shaw A60 °
Galvanization
2020
6
20
15
20
15
2.5
16
180{18}
59~98{6~10}
78{80}
49{5}
0.19
CE56DC-2518-M6 18
CE56DC-2518-M6
CE56DC
External threads at both ...
Neoprene
S45C
Shaw A60 °
Galvanization
2518
6
25
20
18
11
3.5
18
490{50}
128~250{13~25}
200{200}
98{10}
0.16
CE56DC-2527-M6 27
CE56DC-2527-M6
CE56DC
External threads at both ...
Neoprene
S45C
Shaw A60 °
Galvanization
2527
6
25
20
27
20
3.5
18
310{32}
88~160{9~16}
93{95}
59{6}
0.20
CE56DC-3018-M8 18
CE56DC-3018-M8
CE56DC
External threads at both ...
Neoprene
S45C
Shaw A60 °
Galvanization
3018
8
30
25
18
11
3.5
23
890{91}
226~450{23~46}
310{320}
170{17}
0.16
CE56DC-3026-M8 26
CE56DC-3026-M8
CE56DC
External threads at both ...
Neoprene
S45C
Shaw A60 °
Galvanization
3026
8
30
25
26
19
3.5
23
610{62}
147~300{15~31}
140{145}
120{12}
0.19
CE56DC-3526-M8 26
CE56DC-3526-M8
CE56DC
External threads at both ...
Neoprene
S45C
Shaw A60 °
Galvanization
3526
8
35
30
26
19
3.5
23
980{100}
245~490{25~50}
240{240}
250{25}
0.17
CE56DC-4025-M8 25
CE56DC-4025-M8
CE56DC
External threads at both ...
Neoprene
S45C
Shaw A60 °
Galvanization
4025
8
40
34
25
18
3.5
28
1810{185}
363~930{37~95}
340{350}
360{37}
0.17
CE56BB-1216-M5 16
CE56BB-1216-M5
CE56BB
External thread at both e...
Natural rubber
S45C
Shaw A45 °
Galvanization
1216
5
12
10
16
11
2.5
12
66{7}
18~47{1.8~5}
25{25}
15{1.5}
0.20
CE56BB-1515-M5 15
CE56BB-1515-M5
CE56BB
External thread at both e...
Natural rubber
S45C
Shaw A45 °
Galvanization
1515
5
15
12
15
10
2.5
15
96{10}
35~78{3.5~8}
44{45}
20{2.1}
0.20
CE56BB-2015-M6 15
CE56BB-2015-M6
CE56BB
External thread at both e...
Natural rubber
S45C
Shaw A45 °
Galvanization
2015
6
20
15
15
10
2.5
16
170{17}
59~96{6~10}
78{78}
41{4.2}
0.15
CE56BB-2020-M6 20
CE56BB-2020-M6
CE56BB
External thread at both e...
Natural rubber
S45C
Shaw A45 °
Galvanization
2020
6
20
15
20
15
2.5
16
110{11}
35~59{3.5~6}
47{48}
29{3}
0.19
CE56BB-2518-M6 18
CE56BB-2518-M6
CE56BB
External thread at both e...
Natural rubber
S45C
Shaw A45 °
Galvanization
2518
6
25
20
18
11
3.5
18
290{30}
76~150{7.7~15}
120{120}
59{6}
0.16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성