CD21E - Sprocket - 60 series
HEFA
7-sprocket_chain
Powered by
CAD모델 선택
{hefa/7-sprocket_chain/cd21e.prj},{NB=CD21EF-60-27-D22},{MO=CD21EF},{XL=Series 60(12A)},{SE=60},{Z=27},{ATT=Kimi screw},{DD=22},{DO=174},{H=83},{GD=0},{W=40},{V=12},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
MO
model
ⁿ/ₐ
XL
series
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HT
heat treatment
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
SE
series
ⁿ/ₐ
Z
z
ⁿ/ₐ
ATT
attachments
ⁿ/ₐ
M
Set the screws M
ⁿ/ₐ
KEYWAY
KEYWAY b×t
[mm]
DP
Dp
[mm]
DO
Do
[mm]
H
h
[mm]
GD
gd
[mm]
W
w
[mm]
V
[mm]
CD21EF-60-9-D19
CD21EF-60-9-D19
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
9
Kimi screw
6
6×2.8
55.70
63
43
32
32
6
CD21EF-60-10-D19
CD21EF-60-10-D19
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
10
Kimi screw
6
6×2.8
61.65
68
49
37
32
6
CD21EF-60-11-D19
CD21EF-60-11-D19
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
11
Kimi screw
6
6×2.8
67.62
76
51
45
32
6
CD21EF-60-12-D19
CD21EF-60-12-D19
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
12
Kimi screw
6
6×2.8
73.60
83
51
0
32
8
CD21EF-60-13-D19
CD21EF-60-13-D19
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
13
Kimi screw
6
6×2.8
79.60
89
57
0
32
8
CD21EF-60-14-D19
CD21EF-60-14-D19
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
14
Kimi screw
6
6×2.8
85.61
95
62
0
32
8
CD21EF-60-15-D18
CD21EF-60-15-D18
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
15
Kimi screw
6
6×2.8
91.63
101
68
0
32
8
CD21EF-60-16-D19
CD21EF-60-16-D19
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
16
Kimi screw
6
6×2.8
97.65
107
73
0
32
8
CD21EF-60-17-D19
CD21EF-60-17-D19
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
17
Kimi screw
6
6×2.8
103.67
113
73
0
32
8
CD21EF-60-18-D19
CD21EF-60-18-D19
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
18
Kimi screw
6
6×2.8
109.70
119
83
0
40
12
CD21EF-60-19-D19
CD21EF-60-19-D19
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
19
Kimi screw
6
6×2.8
115.74
126
83
0
40
12
CD21EF-60-20-D19
CD21EF-60-20-D19
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
20
Kimi screw
6
6×2.8
121.78
132
83
0
40
12
CD21EF-60-21-D20
CD21EF-60-21-D20
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
21
Kimi screw
6
6×2.8
127.82
138
83
0
40
12
CD21EF-60-22-D20
CD21EF-60-22-D20
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
22
Kimi screw
6
6×2.8
133.86
144
83
0
40
12
CD21EF-60-23-D20
CD21EF-60-23-D20
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
23
Kimi screw
6
6×2.8
139.90
150
83
0
40
12
CD21EF-60-24-D20
CD21EF-60-24-D20
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
24
Kimi screw
6
6×2.8
145.95
156
83
0
40
12
CD21EF-60-25-D20
CD21EF-60-25-D20
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
25
Kimi screw
6
6×2.8
151.99
162
83
0
40
12
CD21EF-60-26-D20
CD21EF-60-26-D20
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
26
Kimi screw
6
6×2.8
158.04
168
83
0
40
12
CD21EF-60-27-D22
CD21EF-60-27-D22
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
27
Kimi screw
6
6×2.8
164.09
174
83
0
40
12
CD21EF-60-28-D22
CD21EF-60-28-D22
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
28
Kimi screw
6
6×2.8
170.14
180
83
0
40
12
CD21EF-60-30-D22
CD21EF-60-30-D22
CD21EF
Series 60(12A)
S45C
Addendum high frequency
Blackening
60
30
Kimi screw
6
6×2.8
182.25
193
83
0
40
12
CD21EU-60-10-D20
CD21EU-60-10-D20
CD21EU
Series 60(12A)
SUS304
-
-
60
10
Kimi screw
6
6×2.8
61.65
68
49
37
32
6
CD21EU-60-11-D20
CD21EU-60-11-D20
CD21EU
Series 60(12A)
SUS304
-
-
60
11
Kimi screw
6
6×2.8
67.62
76
51
45
32
6
CD21EU-60-12-D20
CD21EU-60-12-D20
CD21EU
Series 60(12A)
SUS304
-
-
60
12
Kimi screw
6
6×2.8
73.60
83
51
0
32
8
CD21EU-60-13-D20
CD21EU-60-13-D20
CD21EU
Series 60(12A)
SUS304
-
-
60
13
Kimi screw
6
6×2.8
79.60
89
57
0
32
8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성