CAJS,CAJSLK,CAJSRK,CAJSWK - lianzhouqi-meihuaxinglianzhouqi-zhidongluosigudingxing
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_759_1.prj},{NB=CAJSLK30-BL-10-10},{CODE=CAJSLK},{TYPE=daijiancaokong(d1)},{MAT1=lvhejin},{MAT2=juanzhi},{SUR=yangjiyanghuachuli},{ENCL=zhidongluosi},{D=30},{COLOR=BL},{D1=10.00},{D1Z=10,12,14},{D2=10.00},{L=35},{LL=11},{B=10},{C=1.5},{F=5.5},{M=M4},{MZ=4.0},{JGNJ=1.7},{RXPJ=1},{MAXSPEED=21000},{GXJ=5.8X10^-6},{ZXZF=+1.0/0},{WEI=45},{LINK=https://www.srdfaa.com/product/1141603221016.html},{PPATH=mhxlzq_759_1/mhxlzq_759_1_zp_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
gu caizhi
ⁿ/ₐ
MAT2
tiaozhenghuan caizhi
ⁿ/ₐ
SUR
gu biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
D
[mm]
L
[mm]
LL
ℓ
[mm]
B
[mm]
C
[mm]
F
[mm]
M
zhidongluosi
[mm]
JGNJ
jingguniuju(N·m)
ⁿ/ₐ
RXNJ
rongxuniuju(N*m)
ⁿ/ₐ
RXPJ
rongxupianjiao
[°]
RXPX
rongxupianxing
[mm]
NZGD
jingtainiuzhuangangdu(N*m/rad)
ⁿ/ₐ
MAXSPEED
zuigaozhuansu(r/min)
ⁿ/ₐ
GXJ
guanxingju(kg*m^2)
ⁿ/ₐ
ZXZF
rongxuzhouxiangzhengfu
[mm]
WEI
zhongliang
[g]
CAJS14-BL-4-4
CAJS
biaozhunkong
lvhejin
juanzhi
yangjiyanghuachuli
zhidongluosi
14
22
7
6
1.0
3.5
M3
0.7
0.7
1
0.15
8
45000
2.1X10^-7
+0.6/0
7.3
CAJS20-BL-5-5
CAJS
biaozhunkong
lvhejin
juanzhi
yangjiyanghuachuli
zhidongluosi
20
30
10
8
1.0
5.0
M3
0.7
1.8
1
0.20
16
31000
1.0X10^-6
+0.8/0
18
CAJS30-BL-8-8
CAJS
biaozhunkong
lvhejin
juanzhi
yangjiyanghuachuli
zhidongluosi
30
35
11
10
1.5
5.5
M4
1.7
4
1
0.20
46
21000
5.9X10^-6
+1.0/0
46
CAJS40-BL-10-10
CAJS
biaozhunkong
lvhejin
juanzhi
yangjiyanghuachuli
zhidongluosi
40
66
25
12
2.0
12.5
M5
4
4.9
1
0.15
380
15000
4.0X10^-5
+1.2/0
150
CAJSLK30-BL-10-10
CAJSLK
daijiancaokong(d1)
lvhejin
juanzhi
yangjiyanghuachuli
zhidongluosi
30
35
11
10
1.5
5.5
M4
1.7
4
1
0.20
46
21000
5.8X10^-6
+1.0/0
45
CAJSLK40-BL-10-10
CAJSLK
daijiancaokong(d1)
lvhejin
juanzhi
yangjiyanghuachuli
zhidongluosi
40
66
25
12
2.0
12.5
M5
4
4.9
1
0.15
380
15000
3.8X10^-5
+1.2/0
150
CAJSRK30-BL-10-10
CAJSRK
daijiancaokong(d2)
lvhejin
juanzhi
yangjiyanghuachuli
zhidongluosi
30
35
11
10
1.5
5.5
M4
1.7
4
1
0.20
46
21000
5.8X10^-6
+1.0/0
45
CAJSRK40-BL-10-10
CAJSRK
daijiancaokong(d2)
lvhejin
juanzhi
yangjiyanghuachuli
zhidongluosi
40
66
25
12
2.0
12.5
M5
4
4.9
1
0.15
380
15000
3.8X10^-5
+1.2/0
150
CAJSWK30-BL-10-10
CAJSWK
daijiancaokong(d1·d2)
lvhejin
juanzhi
yangjiyanghuachuli
zhidongluosi
30
35
11
10
1.5
5.5
M4
1.7
4
1
0.20
46
21000
5.8X10^-6
+1.0/0
45
CAJSWK40-BL-10-10
CAJSWK
daijiancaokong(d1·d2)
lvhejin
juanzhi
yangjiyanghuachuli
zhidongluosi
40
66
25
12
2.0
12.5
M5
4
4.9
1
0.15
380
15000
3.8X10^-5
+1.2/0
150
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성