BLV61-m6 72-p6 - Straight rod type positive tolerance locating pin · internal thread at one end · type with vent groove · M6 / P6
Yiheda 3D Electronic Gallery
yhd_fa
C3-Small Parts / Magnets
Powered by
CAD모델 선택
{yiheda/yhd_fa/c3/blv61-m6_72-p6.prj},{NB=BLV62-m6-D16-L35},{CODE=BLV62-m6},{TYPE1=One End Female Thread Type},{TYPE=With ventilation slots},{THE=m6},{MAT=SUS304},{HRD=-},{D=16},{DTHE=+0.018/+0.007},{L=35},{LPOOL=35,40,45,50,60,70,80},{M=8},{V=15},{V1=3.5},{V2=2.0},{W=0.15},{PDF=Single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE1
Types of
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
THE
tolerance
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
D
[mm]
DTHE
D tolerance
ⁿ/ₐ
M
[mm]
V
[mm]
V1
[mm]
V2
[mm]
BLV61-m6-D4-L8
BLV61-m6
One end threaded type
Ventilation type
m6
GCr15
45~50HRC
4
+0.012/+0.004
2
4
1.5
0.5
BLV61-m6-D5-L10
BLV61-m6
One end threaded type
Ventilation type
m6
GCr15
45~50HRC
5
+0.012/+0.004
3
6
2.0
0.5
BLV61-m6-D6-L10
BLV61-m6
One end threaded type
Ventilation type
m6
GCr15
45~50HRC
6
+0.012/+0.004
4
8
2.5
0.5
BLV61-m6-D8-L10
BLV61-m6
One end threaded type
Ventilation type
m6
GCr15
45~50HRC
8
+0.015/+0.006
5
8
2.5
1.0
BLV61-m6-D10-L12
BLV61-m6
One end threaded type
Ventilation type
m6
GCr15
45~50HRC
10
+0.015/+0.006
6
10
3.0
1.0
BLV61-m6-D12-L20
BLV61-m6
One end threaded type
Ventilation type
m6
GCr15
45~50HRC
12
+0.018/+0.007
6
10
3.0
1.5
BLV61-m6-D13-L25
BLV61-m6
One end threaded type
Ventilation type
m6
GCr15
45~50HRC
13
+0.018/+0.007
8
15
3.0
1.5
BLV61-m6-D16-L35
BLV61-m6
One end threaded type
Ventilation type
m6
GCr15
45~50HRC
16
+0.018/+0.007
8
15
3.5
2.0
BLV61-m6-D20-L45
BLV61-m6
One end threaded type
Ventilation type
m6
GCr15
45~50HRC
20
+0.021/+0.008
10
18
3.5
2.0
BLV62-m6-D4-L8
BLV62-m6
One end threaded type
Ventilation type
m6
SUS304
-
4
+0.012/+0.004
2
4
1.5
0.5
BLV62-m6-D5-L10
BLV62-m6
One end threaded type
Ventilation type
m6
SUS304
-
5
+0.012/+0.004
3
6
2.0
0.5
BLV62-m6-D6-L10
BLV62-m6
One end threaded type
Ventilation type
m6
SUS304
-
6
+0.012/+0.004
4
8
2.5
0.5
BLV62-m6-D8-L10
BLV62-m6
One end threaded type
Ventilation type
m6
SUS304
-
8
+0.015/+0.006
5
8
2.5
1.0
BLV62-m6-D10-L12
BLV62-m6
One end threaded type
Ventilation type
m6
SUS304
-
10
+0.015/+0.006
6
10
3.0
1.0
BLV62-m6-D12-L20
BLV62-m6
One end threaded type
Ventilation type
m6
SUS304
-
12
+0.018/+0.007
6
10
3.0
1.5
BLV62-m6-D13-L25
BLV62-m6
One end threaded type
Ventilation type
m6
SUS304
-
13
+0.018/+0.007
8
15
3.0
1.5
BLV62-m6-D16-L35
BLV62-m6
One end threaded type
Ventilation type
m6
SUS304
-
16
+0.018/+0.007
8
15
3.5
2.0
BLV62-m6-D20-L45
BLV62-m6
One end threaded type
Ventilation type
m6
SUS304
-
20
+0.021/+0.008
10
18
3.5
2.0
BLV71-p6-D5-L10
BLV71-p6
One end threaded type
Ventilation type
p6
GCr15
45~50HRC
5
+0.020/+0.012
3
6
2.0
1.0
BLV71-p6-D6-L10
BLV71-p6
One end threaded type
Ventilation type
p6
GCr15
45~50HRC
6
+0.020/+0.012
4
8
2.5
1.0
BLV71-p6-D8-L10
BLV71-p6
One end threaded type
Ventilation type
p6
GCr15
45~50HRC
8
+0.024/+0.015
5
8
2.5
1.0
BLV71-p6-D10-L15
BLV71-p6
One end threaded type
Ventilation type
p6
GCr15
45~50HRC
10
+0.024/+0.015
6
10
3.0
1.0
BLV71-p6-D12-L20
BLV71-p6
One end threaded type
Ventilation type
p6
GCr15
45~50HRC
12
+0.029/+0.018
6
10
3.0
1.5
BLV71-p6-D13-L25
BLV71-p6
One end threaded type
Ventilation type
p6
GCr15
45~50HRC
13
+0.029/+0.018
8
15
3.0
1.5
BLV71-p6-D16-L35
BLV71-p6
One end threaded type
Ventilation type
p6
GCr15
45~50HRC
16
+0.029/+0.018
8
15
3.5
1.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성