카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0365 - Levelling feet plates die-cast zinc or stainless steel
Blohm
Swivel feet
Powered by
CAD모델 선택
{blohm/stellfuesse/27817.prj},{NB=B0365.30801},{BESTBLOHM=B0365.30801},{MATERIAL=Zinkdruckguss},{FORM=C},{AUSF=mit Anschraubbohrung (offen) ohne Anti-Slip-Platte},{D=80},{A=55},{H=18},{BELASTUNG=35},{GEW=0.2235},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=79070060},{EAN=MIN},{TYP=C},{TYP1=1.000},{Z=0.000},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
A
distance
[mm]
H
height
ⁿ/ₐ
BELASTUNG
load capacity max. kN
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0365.10401
B0365.10401
die cast zinc
A
without screw-on hole wit...
40
0
18
20
0.0827
Yes
79070060
31.12.2099
98% availability of produ...
B0365.10451
B0365.10451
die cast zinc
A
without screw-on hole wit...
45
0
18
25
0.1108
Yes
79070060
31.12.2099
98% availability of produ...
B0365.10501
B0365.10501
die cast zinc
A
without screw-on hole wit...
50
0
18
25
0.1249
Yes
79070060
31.12.2099
98% availability of produ...
B0365.10601
B0365.10601
die cast zinc
A
without screw-on hole wit...
60
0
18
35
0.1581
Yes
79070060
31.12.2099
98% availability of produ...
B0365.10801
B0365.10801
die cast zinc
A
without screw-on hole wit...
80
0
18
35
0.2145
Yes
79070060
31.12.2099
98% availability of produ...
B0365.11001
B0365.11001
die cast zinc
A
without screw-on hole wit...
100
0
18
35
0.3197
Yes
79070060
31.12.2099
98% availability of produ...
B0365.11201
B0365.11201
die cast zinc
A
without screw-on hole wit...
120
0
18
35
0.4196
Yes
79070060
31.12.2099
98% availability of produ...
B0365.20601
B0365.20601
die cast zinc
B
without screw-on hole wit...
60
0
20
25
0.1693
Yes
79070060
31.12.2099
98% availability of produ...
B0365.20801
B0365.20801
die cast zinc
B
without screw-on hole wit...
80
55
20
30
0.2344
Yes
79070060
31.12.2099
98% availability of produ...
B0365.21001
B0365.21001
die cast zinc
B
without screw-on hole wit...
100
74
20
35
0.3564
Yes
79070060
31.12.2099
98% availability of produ...
B0365.21201
B0365.21201
die cast zinc
B
without screw-on hole wit...
120
74
20
35
0.4763
Yes
79070060
31.12.2099
98% availability of produ...
B0365.30801
B0365.30801
die cast zinc
C
with screw-on hole (open)...
80
55
18
35
0.2235
Yes
79070060
31.12.2099
98% availability of produ...
B0365.31001
B0365.31001
die cast zinc
C
with screw-on hole (open)...
100
74
18
35
0.3236
Yes
79070060
31.12.2099
98% availability of produ...
B0365.40801
B0365.40801
die cast zinc
D
with screw-on hole (open)...
80
55
20
35
0.2406
Yes
79070060
31.12.2099
98% availability of produ...
B0365.41001
B0365.41001
die cast zinc
D
with screw-on hole (open)...
100
74
20
35
0.3614
Yes
79070060
31.12.2099
98% availability of produ...
B0365.10602
B0365.10602
Stainless steel
A
without screw-on hole wit...
60
0
18
45
0.2200
Yes
73182900
31.12.2099
98% availability of produ...
B0365.10802
B0365.10802
Stainless steel
A
without screw-on hole wit...
80
0
18
45
0.3792
Yes
73182900
31.12.2099
98% availability of produ...
B0365.11002
B0365.11002
Stainless steel
A
without screw-on hole wit...
100
0
18
45
0.6029
Yes
73182900
31.12.2099
98% availability of produ...
B0365.20602
B0365.20602
Stainless steel
B
without screw-on hole wit...
60
0
20
45
0.2278
Yes
73182900
31.12.2099
98% availability of produ...
B0365.20802
B0365.20802
Stainless steel
B
without screw-on hole wit...
80
0
20
45
0.3991
Yes
73182900
31.12.2099
98% availability of produ...
B0365.21002
B0365.21002
Stainless steel
B
without screw-on hole wit...
100
0
20
45
0.6344
Yes
73182900
31.12.2099
98% availability of produ...
B0365.30802
B0365.30802
Stainless steel
C
with screw-on hole (open)...
80
55
18
45
0.3581
Yes
73182900
31.12.2099
98% availability of produ...
B0365.31002
B0365.31002
Stainless steel
C
with screw-on hole (open)...
100
74
18
45
0.5899
Yes
73182900
31.12.2099
98% availability of produ...
B0365.40802
B0365.40802
Stainless steel
D
with screw-on hole (open)...
80
55
20
45
0.3767
Yes
73182900
31.12.2099
98% availability of produ...
B0365.41002
B0365.41002
Stainless steel
D
with screw-on hole (open)...
100
74
20
45
0.6210
Yes
73182900
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성