카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0351 - Hinges stainless steel
Blohm
Hinges
Powered by
CAD모델 선택
{blohm/scharniere/27875_asmtab.prj},{NB=B0351.0630181810},{BESTBLOHM=B0351.063018181},{MATERIAL=Edelstahl},{W=0},{A=59},{A1=17.5},{A2=17.5},{A3=29.5},{A4=29.5},{B=48},{F1=0.800},{F2=0.575},{GEW=0.1604},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=240.000},{PPATH=27875_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
Width
[mm]
F1
F1 max. kN
[kN]
F2
F2 max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0351.062615151
B0351.062615151
Stainless steel
52
15.0
15.0
26.0
26.0
48
0.700
0.560
0.1358
Yes
83021090
31.12.2099
98% availability of produ...
B0351.063018181
B0351.063018181
Stainless steel
59
17.5
17.5
29.5
29.5
48
0.800
0.575
0.1604
Yes
83021090
31.12.2099
98% availability of produ...
B0351.064023231
B0351.064023231
Stainless steel
77
22.5
22.5
38.5
38.5
48
0.900
0.675
0.2000
Yes
83021090
31.12.2099
98% availability of produ...
B0351.064525251
B0351.064525251
Stainless steel
85
25.0
25.0
42.5
42.5
48
0.900
0.675
0.2183
Yes
83021090
31.12.2099
98% availability of produ...
B0351.066033331
B0351.066033331
Stainless steel
113
32.5
32.5
56.5
56.5
48
0.900
0.260
0.2762
Yes
83021090
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성