카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0194 - Rest pads adjustable with locknut
Blohm
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD모델 선택
{blohm/auflage_positionier_u_anschlagelemente/aufnahmebolzen_auflagebolzen/02150.prj},{NB=B0194.101_(42)},{BESTBLOHM=B0194.101},{H3=42},{D=M 10},{D1=10},{H=70},{H1=32},{H2=56},{H4=6},{E=19.6},{SW=17},{R=14},{F=4180},{GEW=0.0540},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=MIN},{NDM=10},{ST=1.50},{H3MIN=42.0},{H3MAX=55.0},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{XA=5.000},{B2=7.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
D
thread diameter
ⁿ/ₐ
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H4
height
[mm]
E
Side-to-side dimension
[mm]
SW
width across flats
[mm]
R
Radius
[mm]
F
Force approx.
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0194.05
B0194.05
M 5
5
50
32
40
5
11.5
10
7
1000
0.0098
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0194.06
B0194.06
M 6
6
50
32
40
5
11.5
10
8
1430
0.0127
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0194.08
B0194.08
M 8
8
50
32
40
5
15.0
13
11
2620
0.0229
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0194.10
B0194.10
M 10
10
52
32
40
5
19.6
17
14
4180
0.0417
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0194.101
B0194.101
M 10
10
70
32
56
6
19.6
17
14
4180
0.0540
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0194.12
B0194.12
M 12
12
70
40
56
6
21.9
19
16
6100
0.0736
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0194.121
B0194.121
M 12
12
95
50
80
6
21.9
19
16
6100
0.0956
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0194.14
B0194.14
M 14
14
100
63
80
8
25.4
22
20
8320
0.1404
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0194.16
B0194.16
M 16
16
100
63
80
8
27.7
24
25
11520
0.1827
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0194.161
B0194.161
M 16
16
120
63
100
8
27.7
24
25
11520
0.2138
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0194.20
B0194.20
M 20
20
110
70
88
10
34.6
30
28
18000
0.3189
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성