카탈로그: SKF
생성됨: 20.01.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AHC 010 - Angular contact thrust ball bearings for screw drives, cartridge units with a flanged housing, super-precision
SKF
Bearings units and housings
Super - precision bearings
Angular contact thrust ball bearings
Powered by
CAD모델 선택
{skf/bearings_units_and_housings/super-precision_bearings/angular_contact_thrust_ball_bearings/ahc_010.prj},{NB=SKF_FBSA 208/QFC},{DESIGNATION=FBSA 208/QFC},{DESIGN=QFC},{DD=40.000},{H=165.000},{A=106.000},{A1=102.740},{A2=43.500},{A3=17.000},{A4=},{C=},{DD1=55.000},{D1=128.000},{D2=124.000},{D3=66.000},{PITCH=58.000},{DW=8.731},{ALPHA=62.000},{LOAD1=69.300},{LOAD2=224.000},{LOAD3=8.300},{SPEED1=3150},{SPEED2=1575},{Z=18.000},{II=4.000},{MASS=9.700},{N=11.400},{J=146.000},{J1=64.000},{G=},{POPULAR=},{GD=0},{SUPPRESS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
DESIGNATION
Designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
H
H - Height
[mm]
A
A - Overall height
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Attainable speed for preload class A
[r/min]
SPEED2
Attainable speed for preload class B
[r/min]
POPULAR
ⁿ/ₐ
SKF_FBSA 204/DF
FBSA 204/DF
20.000
90.000
47.000
22.000
49.000
1.800
7600
3800
SKF_FBSA 208/DF
FBSA 208/DF
40.000
165.000
66.000
42.500
112.000
4.150
5040
2520
SKF_FBSA 206/QBC
FBSA 206/QBC
30.000
120.000
84.000
46.500
142.000
5.300
4000
2000
SKF_FBSA 208/DB
FBSA 208/DB
40.000
165.000
66.000
42.500
112.000
4.150
5040
2520
SKF_FBSA 207/QFC
FBSA 207/QFC
35.000
130.000
86.000
59.500
196.000
7.300
3500
1750
SKF_FBSA 206/QFC
FBSA 206/QFC
30.000
120.000
84.000
46.500
142.000
5.300
4000
2000
SKF_FBSA 204/DB
FBSA 204/DB
20.000
90.000
47.000
22.000
49.000
1.800
7600
3800
SKF_FBSA 205/DB
FBSA 205/DB
25.000
120.000
52.000
22.400
52.000
1.930
7200
3600
SKF_FBSA 208/QFC
FBSA 208/QFC
40.000
165.000
106.000
69.300
224.000
8.300
3150
1575
SKF_FBSA 205/DF
FBSA 205/DF
25.000
120.000
52.000
22.400
52.000
1.930
7200
3600
SKF_FBSA 207/DB
FBSA 207/DB
35.000
130.000
52.000
36.500
98.000
3.650
5600
2800
SKF_FBSA 204/QBC
FBSA 204/QBC
20.000
90.000
77.000
35.900
98.000
3.600
4750
2375
SKF_FBSA 210/DB
FBSA 210/DB
50.000
165.000
66.000
46.500
146.000
5.400
4800
2400
SKF_FBSA 208/QBC
FBSA 208/QBC
40.000
165.000
106.000
69.300
224.000
8.300
3150
1575
SKF_FBSA 208 A/QFC
FBSA 208 A/QFC
40.000
165.000
106.000
69.300
224.000
8.300
3150
1575
SKF_FBSA 208 A/QBC
FBSA 208 A/QBC
40.000
165.000
106.000
69.300
224.000
8.300
3150
1575
SKF_FBSA 206/DB
FBSA 206/DB
30.000
120.000
52.000
28.500
71.000
2.650
6400
3200
SKF_FBSA 212 A/QBC
FBSA 212 A/QBC
60.000
185.000
114.000
113.000
432.000
16.000
2500
1250
SKF_FBSA 212 A/QFC
FBSA 212 A/QFC
60.000
185.000
114.000
113.000
432.000
16.000
2500
1250
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성