피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
English
품질보증 정보
카탈로그: Metalwork
생성됨: 15.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Accessories
Metalwork
Valves
Valves
VALVES SERIES 70
Powered by
CAD모델 선택
High bracket+terminal Fitting kit for manifolds for valves series 70 1/8"
21.07.2022
Low bracket+terminal Fitting kit for manifolds for valves series 70 1/8"
21.07.2022
Extra low bracket+terminal Fitting kit for manifolds for valves series 70 1...
21.07.2022
2 to 7 position manifold + Fitting for valves series 70 1/8''
21.07.2022
High bracket+terminal Fitting kit for manifolds for valves series 70 1/4"
21.07.2022
Low bracket+terminal Fitting kit for manifolds for valves series 70 1/4"
21.07.2022
Extra low bracket+terminal Fitting kit for manifolds for valves series 70 1...
21.07.2022
2 to 7 position manifold + Fitting for valves series 70 1/4''
21.07.2022
Kit coils side 22 IP65
21.07.2022
2 to 10 position multiple base for valves series 70 PNV-SOV 1/8"
21.07.2022
2 to 10 position multiple base for valves series 70 PNV-SOV 1/4"
21.07.2022
Intermediate diaphragm for modular bases for valves series 70 1/8"
21.07.2022
Closing plug for modular bases for valves series 70 1/8''
21.07.2022
Modular manifold base for modular bases for valves series 70 1/8"
21.07.2022
Terminal with OR for modular bases for valves series 70 1/8"
21.07.2022
Terminal without OR for modular bases for valves series 70 1/8"
21.07.2022
Intermediate for upper supply for modular bases for valves series 70 1/8"
21.07.2022
Closing plate for modular bases for valves series 70 1/8"
21.07.2022
Omega adapter for modular bases for valves series 70 1/8"
21.07.2022
Intermediate diaphragm for modular bases for valves series 70 1/4"
21.07.2022
Closing plug for modular bases for valves series 70 1/4''
21.07.2022
Modular manifold base for modular bases for valves series 70 1/4"
21.07.2022
Terminal with OR for modular bases for valves series 70 1/4"
21.07.2022
Terminal without OR for modular bases for valves series 70 1/4"
21.07.2022
Intermediate for upper supply for modular bases for valves series 70 1/4"
21.07.2022
Closing plate for modular bases for valves series 70 1/4"
21.07.2022
Omega adapter for modular bases for valves series 70 1/4"
21.07.2022
Adapter for modular bases for valves series 70 1/8" 1/4"
21.07.2022
Kit for coil EEXMT5
08.04.2024
2 places adaptor thickness 6.8 mm
21.07.2022
COIL FOR APR AND V3V SOLENOID
08.04.2024
Fat push button + 2 red/black coloured disks - push button
21.07.2022
Red mushroom-head push button ø40
21.07.2022
Red mushroom-head push button with lock ø40
21.07.2022
Red handler with horizontally pivoted lever
21.07.2022
2 positions key selector with extractable key in 2 positions
21.07.2022
Black mushroom-head push button ø40
21.07.2022
2 positions key selector with extractable key in 0
21.07.2022
Black selector short lever at 2 positions with return
21.07.2022
Black selector short lever at 2 positions
21.07.2022
Black selector short lever at 3 positions with return
21.07.2022
Black selector short lever at 3 positions
21.07.2022
Black selector long lever at 2 positions with return
21.07.2022
Black selector long lever at 2 positions
21.07.2022
Black selector long lever at 3 positions with return
21.07.2022
Black selector long lever at 3 positions
21.07.2022
Reducer from 30 to 22.5 mm
21.07.2022
Adapter for bore ø30 G2326
08.04.2024
Electrical connector for coils
14.06.2024
Coils UL
21.07.2022
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.