广告
Catalog navigation
CAD模型选择
过滤设置

附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    SERTO
    AC 832 90° M - Bend clip PA 90° assembled
    SERTO
    AC 832 45° - Bend clip PA 45°
    SERTO
    SO 01528 - Panel mount reduction union max. panel thickness 5 mm
    SERTO
    SO 21124 OR - Male adapter union with O‑ring seal (FKM)
    SERTO
    AC 832 45° M - Winkelspange PA 45° M
    SERTO
    SO 83621 L - Adjustable L union
    SERTO
    SO 41326 - Adjustable union radial dismantling
    SERTO
    SO 42621 - Adjustable elbow union
    SERTO
    SO 82621 - Adjustable elbow union
    SERTO
    SO 81221 - Female adaptor union
    SERTO
    SO 43621 L - Adjustable L union
    SERTO
    SO 41124 OR - Male adaptor union with Conovor O-ring seal (NBR)
    SERTO
    SO CV 43A21 - Taper seat non-return valve
    SERTO
    SO 42121 - Elbow union with male adaptor SO 40040
预览
3D
尺寸标注
2D
下载CAD模型