slovenčina
中文
한국어
품질보증 정보
카탈로그: Zimmer Group
생성됨: 15.05.2014
카탈로그의 특징:
CADENAS 품질관리 툴 PARTproject QA를 사용하여 집중관리
Electronic test run was passed (CAD compatibility assured)
확실한 명명법만 ->ERP-호환 확인
Zimmer Group
DKPS pneumatic rotary clamping element with spring-loaded storage - opened with pressure
Zimmer Group
Linear technology
Clamping and Braking Elements
Products ( A - Z )
Powered by
CAD모델 선택
{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/dkps.prj},{NB=DKPS1080-10-A},{ARTIKEL=DKPS1080-10-A},{ARTIKELNUM=DKPS1080-10-A},{ENDDVIS=ohne},{VERFUEGBARKEIT=standard},{AKTIV=J},{PDF1=PDF Massbild},{PDF2=PDF Montageanweisung},{PDF3=PDF Lagertoleranzen},{GROESSE=80},{HALTEMOMENT=190},{BDRUCKMIN=4.0},{BDRUCKMAX=6.0},{RICHT=von vorne},{OW=80},{D1=175.0},{D2=80.03},{B=17.0},{G1=M5},{G2=8/O-Ring 5x1.5},{L1=82.5},{GG1=5.3},{GG2=9.4},{H1=5.1},{LK1=164.0},{W1=30.0},{W2=15.0},{W3=0.0},{Z1=12},{Z2=12},{Z22=12},{G22=8},{Z=0.1},{SELEKTION=DKPS},{ZZA=U},{ZZB=U},{ZZC=J},{HALTEMPLUS=},{KLEMTYP=DKPS1090},{W4=15.0},{W5=7.50}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTELLNUM
item number clamping element
ⁿ/ₐ
VERFUEGBARKEIT
availability
ⁿ/ₐ
GROESSE
size of shaft
[mm]
HALTEMOMENT
static holding torque
[N*m]
BDRUCKMIN
min. operating pressure
[bar]
BDRUCKMAX
max. operating pressure
[bar]
RICHT
installation way
ⁿ/ₐ
OW
Klemmbreite
[mm]
D1
outside-diameter
[mm]
D2
inside diameter
[mm]
B
width
[mm]
G1
air connection
ⁿ/ₐ
G2
counterbore for hydraulic connection
ⁿ/ₐ
L1
position of air connection
[mm]
GG1
diameter of mounting holes
[mm]
GG2
diameter of mounting holes
[mm]
H1
counter bore depth of mounting hole
[mm]
LK1
circle diameter of mounting holes
[mm]
W1
angle between mounting holes
[°]
W2
angle between mounting holes / pneumatic connection
[°]
W3
angle between mounting holes
[°]
Z2
number of mounting holes overall
ⁿ/ₐ
Z
closing time
[s]
DKPS1050-00-A pneumatic c...
DKPS1050-00-A
standard
50
120
5.5
6.0
from front
50
145.0
50.03
17.0
M5
8/O-Ring 5x1.5
67.5
5.3
9.4
5.1
134.0
45.0
22.5
0.0
8
0.1
DKPS1050-10-A pneumatic c...
DKPS1050-10-A
standard
50
80
4.0
6.0
from front
50
145.0
50.03
17.0
M5
8/O-Ring 5x1.5
67.5
5.3
9.4
5.1
134.0
45.0
22.5
0.0
8
0.1
DKPS1060-00-A pneumatic c...
DKPS1060-00-A
standard
60
175
5.5
6.0
from front
60
155.0
60.03
17.0
M5
8/O-Ring 5x1.5
72.5
5.3
9.4
5.1
144.0
45.0
22.5
0.0
8
0.1
DKPS1060-10-A pneumatic c...
DKPS1060-10-A
standard
60
115
4.0
6.0
from front
60
155.0
60.03
17.0
M5
8/O-Ring 5x1.5
72.5
5.3
9.4
5.1
144.0
45.0
22.5
0.0
8
0.1
DKPS1070-00-A pneumatic c...
DKPS1070-00-A
standard
70
220
5.5
6.0
from front
70
165.0
70.03
17.0
M5
8/O-Ring 5x1.5
77.5
5.3
9.4
5.1
154.0
30.0
15.0
0.0
12
0.1
DKPS1070-10-A pneumatic c...
DKPS1070-10-A
standard
70
155
4.0
6.0
from front
70
165.0
70.03
17.0
M5
8/O-Ring 5x1.5
77.5
5.3
9.4
5.1
154.0
30.0
15.0
0.0
12
0.1
DKPS1080-00-A pneumatic c...
DKPS1080-00-A
standard
80
290
5.5
6.0
from front
80
175.0
80.03
17.0
M5
8/O-Ring 5x1.5
82.5
5.3
9.4
5.1
164.0
30.0
15.0
0.0
12
0.1
DKPS1080-10-A pneumatic c...
DKPS1080-10-A
standard
80
190
4.0
6.0
from front
80
175.0
80.03
17.0
M5
8/O-Ring 5x1.5
82.5
5.3
9.4
5.1
164.0
30.0
15.0
0.0
12
0.1
DKPS1090-00-A pneumatic c...
DKPS1090-00-A
standard
90
350
5.5
6.0
from front
90
185.0
90.03
17.0
M5
8/O-Ring 5x1.5
87.5
5.3
9.4
5.1
174.0
30.0
15.0
0.0
12
0.1
DKPS1090-10-A pneumatic c...
DKPS1090-10-A
standard
90
230
4.0
6.0
from front
90
185.0
90.03
17.0
M5
8/O-Ring 5x1.5
87.5
5.3
9.4
5.1
174.0
30.0
15.0
0.0
12
0.1
DKPS1100-00-A pneumatic c...
DKPS1100-00-A
standard
100
400
5.5
6.0
from front
100
228.0
100.04
20.0
G1/8
15/O-Ring 12x1.5
103.0
6.8
11.0
6.2
210.0
60.0
20.0
20.0
12
0.1
DKPS1100-10-A pneumatic c...
DKPS1100-10-A
standard
100
265
4.0
6.0
from front
100
228.0
100.04
20.0
G1/8
15/O-Ring 12x1.5
103.0
6.8
11.0
6.2
210.0
60.0
20.0
20.0
12
0.1
DKPS1120-00-A pneumatic c...
DKPS1120-00-A
standard
120
530
5.5
6.0
from front
120
248.0
120.04
20.0
G1/8
15/O-Ring 12x1.5
113.0
6.8
11.0
6.2
230.0
60.0
20.0
20.0
12
0.1
DKPS1120-10-A pneumatic c...
DKPS1120-10-A
standard
120
350
4.0
6.0
from front
120
248.0
120.04
20.0
G1/8
15/O-Ring 12x1.5
113.0
6.8
11.0
6.2
230.0
60.0
20.0
20.0
12
0.1
DKPS1160-00-A pneumatic c...
DKPS1160-00-A
standard
160
1000
5.5
6.0
from front
160
288.0
160.04
20.0
G1/8
15/O-Ring 12x1.5
133.0
6.8
11.0
6.2
270.0
60.0
20.0
20.0
12
0.1
DKPS1160-10-A pneumatic c...
DKPS1160-10-A
standard
160
660
4.0
6.0
from front
160
288.0
160.04
20.0
G1/8
15/O-Ring 12x1.5
133.0
6.8
11.0
6.2
270.0
60.0
20.0
20.0
12
0.1
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성