LM-AUU - Linear motion ball bearing series
YTP
Linear Motion Ball Bearing Series
Standard Type
Powered by
CAD모델 선택
{ytp/linear_motion_ball_bearing_series/standard_type/lm_auu.prj},{NB=LM3AUU},{MODEL=LM3AUU},{BALLS=4},{WEIGHT=1.35},{DR=3},{DRTOLERANCE= 0 -0.008},{D=7},{DTOLERANCE= 0 -0.009},{L=10},{LTOLERANCE= 0 -0.12},{B=0},{BTOLERANCE=0},{D1=0},{W=0},{RR=0.008},{C=7},{CO=11},{PS=GBT/16940-2012},{MAT1=Gcr15},{HARDNESS1=60~64},{SURFACESS1=Electroless nickel plating},{MAT2=Gcr15},{HARDNESS2=61~66},{MAT3=Resin},{TEMPERATUER=-20~80},{SKELETON=65Mn},{MAT4=Nitrile rubber},{DC=-}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
MODEL
Model NO.
ⁿ/ₐ
BALLS
NUMBER OF BALL ROWS
ⁿ/ₐ
WEIGHT
[g]
DR
INSCRIBED CIRCLE DIAMETER dr
[mm]
DRTOLERANCE
INSCRIBED CIRCLE DIAMETER TOLERANCE
ⁿ/ₐ
D
OUTER DIAMETER
[mm]
DTOLERANCE
OUTER DIAMETER TOLERANCE
ⁿ/ₐ
L
LENGTH L
[mm]
LTOLERANCE
LENGTH TOLERANCE
ⁿ/ₐ
B
LOCKING GROOVE B
[mm]
BTOLERANCE
LOCKING GROOVE TOLERANCE
ⁿ/ₐ
D1
LOCKING GROOVE D1
[mm]
W
[mm]
RR
ECCEN- TIRICITY
ⁿ/ₐ
C
BASIC LOAD RATING C
[kgf]
CO
BASIC LOAD RATING Co
[kgf]
PS
Production standards
ⁿ/ₐ
MAT1
Outer coving material
ⁿ/ₐ
HARDNESS1
Outer coving hardness
[HRC]
SURFACESS1
Outer coving surface
ⁿ/ₐ
MAT2
Ball material
ⁿ/ₐ
HARDNESS2
Ball hardness
[HRC]
MAT3
Holder material
ⁿ/ₐ
TEMPERATUER
Holder orking temperature
[°C]
SKELETON
Seals skeleton
ⁿ/ₐ
MAT4
Seals material
ⁿ/ₐ
LM3AUU
LM3AUU
4
1.35
3
0 -0.008
7
0 -0.009
10
0 -0.12
0
0
0
0
0.008
7
11
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM4AUU
LM4AUU
4
1.90
4
0 -0.008
8
0 -0.009
12
0 -0.12
0
0
0
0
0.008
9
13
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM5AUU
LM5AUU
4
4.00
5
0 -0.008
10
0 -0.009
15
0 -0.12
10.2
0 -0.20
9.6
1.1
0.008
17
21
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM6AUU
LM6AUU
4
7.60
6
0 -0.009
12
0 -0.011
19
0 -0.20
13.5
0 -0.20
11.5
1.1
0.012
21
27
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM8SAUU
LM8SAUU
4
10.40
8
0 -0.009
15
0 -0.011
17
0 -0.20
11.5
0 -0.20
14.3
1.1
0.012
18
23
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM8AUU
LM8AUU
4
15.00
8
0 -0.009
15
0 -0.011
24
0 -0.20
17.5
0 -0.20
14.3
1.1
0.012
27
41
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM10AUU
LM10AUU
4
29.50
10
0 -0.009
19
0 -0.013
29
0 -0.20
22
0 -0.20
18
1.3
0.012
38
56
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM12AUU
LM12AUU
4
31.50
12
0 -0.009
21
0 -0.013
30
0 -0.20
23
0 -0.20
20
1.3
0.012
42
61
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM13AUU
LM13AUU
4
43.00
13
0 -0.009
23
0 -0.013
32
0 -0.20
23
0 -0.20
22
1.3
0.012
52
79
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM16AUU
LM16AUU
5
69.00
16
0 -0.009
28
0 -0.013
37
0 -0.20
26.5
0 -0.20
27
1.6
0.012
79
120
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM20AUU
LM20AUU
5
87.00
20
0 -0.010
32
0 -0.016
42
0 -0.20
30.5
0 -0.20
30.5
1.6
0.015
88
140
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM25AUU
LM25AUU
6
220.00
25
0 -0.010
40
0 -0.016
59
0 -0.30
41
0 -0.30
38
1.85
0.015
100
160
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM30AUU
LM30AUU
6
250.00
30
0 -0.010
45
0 -0.016
64
0 -0.30
44.5
0 -0.30
43
1.85
0.015
160
220
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM35AUU
LM35AUU
6
390.00
35
0 -0.012
52
0 -0.019
70
0 -0.30
49.5
0 -0.30
49
2.1
0.020
170
320
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM40AUU
LM40AUU
6
585.00
40
0 -0.012
60
0 -0.019
80
0 -0.30
60.5
0 -0.30
57
2.1
0.020
220
410
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM50AUU
LM50AUU
6
1580.00
50
0 -0.012
80
0 -0.019
100
0 -0.30
74
0 -0.30
76.5
2.6
0.020
390
810
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM60AUU
LM60AUU
6
1860.00
60
0 -0.015
90
0 -0.022
110
0 -0.30
85
0 -0.30
86.5
3.15
0.025
480
1020
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM80AUU
LM80AUU
6
4420.00
80
0 -0.015
120
0 -0.022
140
0 -0.40
105.5
0 -0.40
116
4.15
0.025
735
1600
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LM100AUU
LM100AUU
6
8600.00
100
0 -0.020
150
0 -0.025
175
0 -0.40
125.5
0 -0.40
145
4.15
0.030
735
1600
GBT/16940-2012
Gcr15
60~64
Electroless nickel platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성