ENJ21 26 - Idle wheel for flat belt ??¨¨ Arc shape ??¨¨ L=25??100
Yiheda 3D Electronic Gallery
yhd_fa
F8-Pulley / Idler
Powered by
CAD모델 선택
{yiheda/yhd_fa/f8/enj21_26.prj},{NB=ENJ21-D80-d35-L25-H0.3},{CODE=ENJ21},{TYPE=yuanhu},{TYPOOL=wu},{MAT=A5052},{SUR=True-color anodic oxidation of sprayed fine sand},{D=80},{DD=35},{L=25},{LPOOL=[25:100/1]},{H=0.3},{HPOOL=0.3,0.5},{DD1=41},{CODEPOOL=BAY6907ZZ},{D1=55},{B=10.0},{F=81},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DD
d
[mm]
DD1
d1
[mm]
CODEPOOL
Bearing Type
ⁿ/ₐ
D1
Bearing Type
[mm]
B
B bearing size
[mm]
ENJ21-D15-d5-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
15
5
7
BAF675ZZ
8
2.5
ENJ21-D15-d6-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
15
6
9
BAF676ZZ
10
3.0
ENJ21-D20-d6-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
20
6
10
BAF686ZZ
13
5.0
ENJ21-D20-d8-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
20
8
10
BAF678ZZ
12
3.5
ENJ21-D25-d6-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
25
6
10
BAF696ZZ
15
5.0
ENJ21-D25-d8-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
25
8
10
BAF688ZZ
16
5.0
ENJ21-D30-d8-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
30
8
15
BAF698ZZ
19
6.0
ENJ21-D30-d10-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
30
10
15
BAY6900ZZ
22
6.0
ENJ21-D30-d12-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
30
12
15
BAY6901ZZ
24
6.0
ENJ21-D35-d10-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
35
10
17
BAY6900ZZ
22
6.0
ENJ21-D35-d12-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
35
12
17
BAY6901ZZ
24
6.0
ENJ21-D35-d15-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
35
15
17
BAY6902ZZ
28
7.0
ENJ21-D40-d8-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
40
8
17
BAF628ZZ
24
8.0
ENJ21-D40-d10-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
40
10
17
BAY6000ZZ
26
8.0
ENJ21-D40-d12-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
40
12
17
BAY6901ZZ
24
6.0
ENJ21-D40-d15-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
40
15
17
BAY6902ZZ
28
7.0
ENJ21-D40-d20-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
40
20
22
BAY6804ZZ
32
7.0
ENJ21-D50-d10-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
50
10
17
BAY6200ZZ
30
9.0
ENJ21-D50-d12-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
50
12
22
BAY6001ZZ
28
8.0
ENJ21-D50-d15-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
50
15
17
BAY6902ZZ
28
7.0
ENJ21-D50-d20-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
50
20
27
BAY6904ZZ
37
9.0
ENJ21-D50-d25-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
50
25
27
BAY6905ZZ
42
9.0
ENJ21-D60-d12-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
60
12
22
BAY6201ZZ
32
10.0
ENJ21-D60-d15-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
60
15
22
BAY6002ZZ
32
9.0
ENJ21-D60-d20-L25-H0.3
ENJ21
circle
Unable to type
A5052
True-color anodic oxidati...
60
20
22
BAY6904ZZ
37
9.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성