BPS01 25 - Roller bearing follower, retaining ring type, separate type, cylindrical type, spherical type
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bps01_25_asmtab.prj},{NB=BPS22-d50},{CODE=BPS22},{TYPE=jinkouxingflxqmx},{TYPE1=9Cr18},{MAT=SUS440C},{DD=50},{DDTOL=0/-0.012},{MFQ=-wmfq},{DDRR=60},{D=90},{B1=20},{B=19.8},{RR=2.0},{RR1=1.5},{C=38.70},{C0=71.80},{F1=30.20},{F2=11.00},{N=3500},{MG=635.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPE1
Material (national standard)
ⁿ/ₐ
MAT
Material (equivalent)
ⁿ/ₐ
DD
d
[mm]
DDTOL
h7
ⁿ/ₐ
MFQ
Seal ring
ⁿ/ₐ
DDRR
dr
[mm]
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
B1
[mm]
B
[mm]
RR
r
[mm]
RR1
r1
[mm]
C
Basic load rating C (KN)
[KN]
C0
Basic rated load C0 (KN)
[KN]
F1
Cylindrical outer ring track surface load capacity KN
[KN]
F2
Spherical outer ring track surface load capacity KN
[KN]
N
Limit speed
[l/min]
MG
weight
[g]
BPS01-d6
BPS01
Import type / with inner ...
GCr15
SUJ2
6
0/-0.008
No seal
10
19
0/-0.009
10
9.8
0.5
0.5
4.12
4.55
3.53
1.37
20000
17.8
BPS01-d8
BPS01
Import type / with inner ...
GCr15
SUJ2
8
0/-0.008
No seal
12
24
0/-0.009
10
9.8
1.0
0.5
5.68
5.89
4.02
1.86
17000
28.0
BPS01-d10
BPS01
Import type / with inner ...
GCr15
SUJ2
10
0/-0.008
No seal
14
30
0/-0.009
12
11.8
1.5
0.5
9.70
9.67
5.59
2.45
15000
50.0
BPS01-d12
BPS01
Import type / with inner ...
GCr15
SUJ2
12
0/-0.008
No seal
16
32
0/-0.011
12
11.8
1.5
0.5
10.40
10.90
5.98
2.74
13000
58.0
BPS01-d15
BPS01
Import type / with inner ...
GCr15
SUJ2
15
0/-0.008
No seal
20
35
0/-0.011
12
11.8
1.5
0.5
12.30
14.30
6.57
3.14
10000
62.0
BPS01-d17
BPS01
Import type / with inner ...
GCr15
SUJ2
17
0/-0.008
No seal
22
40
0/-0.011
16
15.8
1.5
0.5
17.40
20.90
10.90
3.72
9500
110.0
BPS01-d20
BPS01
Import type / with inner ...
GCr15
SUJ2
20
0/-0.010
No seal
25
47
0/-0.011
16
15.8
1.5
0.5
19.20
24.50
12.70
4.61
8500
155.0
BPS01-d25
BPS01
Import type / with inner ...
GCr15
SUJ2
25
0/-0.010
No seal
30
52
0/-0.013
16
15.8
1.5
0.5
20.70
28.40
14.10
5.29
7000
180.0
BPS01-d30
BPS01
Import type / with inner ...
GCr15
SUJ2
30
0/-0.010
No seal
38
62
0/-0.013
20
19.8
1.5
1.0
30.30
45.40
22.10
6.66
5500
320.0
BPS01-d35
BPS01
Import type / with inner ...
GCr15
SUJ2
35
0/-0.012
No seal
42
72
0/-0.013
20
19.8
1.5
1.0
32.20
50.60
25.70
8.13
5000
440.0
BPS01-d40
BPS01
Import type / with inner ...
GCr15
SUJ2
40
0/-0.012
No seal
50
80
0/-0.013
20
19.8
2.0
1.5
35.70
61.60
26.90
9.31
4000
530.0
BPS01-d45
BPS01
Import type / with inner ...
GCr15
SUJ2
45
0/-0.012
No seal
55
85
0/-0.015
20
19.8
2.0
1.5
37.10
66.40
28.50
10.10
4000
580.0
BPS01-d50
BPS01
Import type / with inner ...
GCr15
SUJ2
50
0/-0.012
No seal
60
90
0/-0.015
20
19.8
2.0
1.5
38.70
71.80
30.20
11.00
3500
635.0
BPS02-d6
BPS02
Import type / with inner ...
9Cr18
SUS440C
6
0/-0.008
No seal
10
19
0/-0.009
10
9.8
0.5
0.5
4.12
4.55
3.53
1.37
20000
17.8
BPS02-d8
BPS02
Import type / with inner ...
9Cr18
SUS440C
8
0/-0.008
No seal
12
24
0/-0.009
10
9.8
1.0
0.5
5.68
5.89
4.02
1.86
17000
28.0
BPS02-d10
BPS02
Import type / with inner ...
9Cr18
SUS440C
10
0/-0.008
No seal
14
30
0/-0.009
12
11.8
1.5
0.5
9.70
9.67
5.59
2.45
15000
50.0
BPS02-d12
BPS02
Import type / with inner ...
9Cr18
SUS440C
12
0/-0.008
No seal
16
32
0/-0.011
12
11.8
1.5
0.5
10.40
10.90
5.98
2.74
13000
58.0
BPS02-d15
BPS02
Import type / with inner ...
9Cr18
SUS440C
15
0/-0.008
No seal
20
35
0/-0.011
12
11.8
1.5
0.5
12.30
14.30
6.57
3.14
10000
62.0
BPS02-d17
BPS02
Import type / with inner ...
9Cr18
SUS440C
17
0/-0.008
No seal
22
40
0/-0.011
16
15.8
1.5
0.5
17.40
20.90
10.90
3.72
9500
110.0
BPS02-d20
BPS02
Import type / with inner ...
9Cr18
SUS440C
20
0/-0.010
No seal
25
47
0/-0.011
16
15.8
1.5
0.5
19.20
24.50
12.70
4.61
8500
155.0
BPS02-d25
BPS02
Import type / with inner ...
9Cr18
SUS440C
25
0/-0.010
No seal
30
52
0/-0.013
16
15.8
1.5
0.5
20.70
28.40
14.10
5.29
7000
180.0
BPS02-d30
BPS02
Import type / with inner ...
9Cr18
SUS440C
30
0/-0.010
No seal
38
62
0/-0.013
20
19.8
1.5
1.0
30.30
45.40
22.10
6.66
5500
320.0
BPS02-d35
BPS02
Import type / with inner ...
9Cr18
SUS440C
35
0/-0.012
No seal
42
72
0/-0.013
20
19.8
1.5
1.0
32.20
50.60
25.70
8.13
5000
440.0
BPS02-d40
BPS02
Import type / with inner ...
9Cr18
SUS440C
40
0/-0.012
No seal
50
80
0/-0.013
20
19.8
2.0
1.5
35.70
61.60
26.90
9.31
4000
530.0
BPS02-d45
BPS02
Import type / with inner ...
9Cr18
SUS440C
45
0/-0.012
No seal
55
85
0/-0.015
20
19.8
2.0
1.5
37.10
66.40
28.50
10.10
4000
580.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성