BND01 - Rod end joint bearing ??¨¨ normal series (SI...ES) / (SA...ES) ??¨¨ female thread ??¨¨ outer ring single slit type
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bnd01_asmtab.prj},{NB=BND01-SI20ES-R},{CODE=BND01},{TYPE=SI20ES},{TYPE1=zcxlnlwwqdfx},{MAT1=Cgang},{SUR=dhbdx},{MAT2=Cgang},{MAT3=bearing steel},{RCL=cuihuo},{LWXX=R},{DD=20},{B=16},{DDKK=29.0},{C1=13.5},{DD2=53},{G=M20},{GP=1.50},{MM=20},{L2=77},{L3=30},{L4=104},{L5=10.0},{W=30},{DD4=28},{DD5=34},{R1=0.3},{AA=9},{DKN=30},{JKN=60},{MG=0.324},{PPATH=bnd01/assem/bnd01_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Bearing specifications
ⁿ/ₐ
TYPE1
Types of
ⁿ/ₐ
MAT1
Rod end material
ⁿ/ₐ
SUR
Rod end surface treatment
ⁿ/ₐ
MAT2
Pad material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
RCL
Heat treatment
ⁿ/ₐ
DD
d
[mm]
B
[mm]
DDKK
dk
[mm]
C1
[mm]
DD2
D2(max)
[mm]
G
6H
ⁿ/ₐ
GP
Pitch
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
W
[mm]
DD4
d4
[mm]
DD5
d5
[mm]
R1
(min)
[mm]
AA
a
[°]
DKN
Dynamic load
ⁿ/ₐ
JKN
Static load
ⁿ/ₐ
MG
Weight (kg)
[kg]
BND01-SI5E-R
BND01
SI5E
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
5
6
10.0
4.5
21
M5
0.80
30
11
42
5.0
10
10
13
0.3
13
3.4
8.1
0.016
BND01-SI6E-R
BND01
SI6E
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
6
6
10.0
4.5
21
M6
1.00
30
11
42
5.0
11
11
13
0.3
13
3.4
8.1
0.017
BND01-SI8E-R
BND01
SI8E
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
8
8
13.0
6.5
24
M8
1.25
36
15
49
5.0
13
13
16
0.3
15
5.5
12.9
0.035
BND01-SI10E-R
BND01
SI10E
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
10
9
16.0
7.5
29
M10
1.50
43
15
58
6.5
16
16
19
0.3
12
8.1
17.6
0.061
BND01-SI12E-R
BND01
SI12E
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
12
10
18.0
8.5
34
M12
1.75
50
18
67
7.0
18
19
22
0.3
10
10.8
24.5
0.096
BND01-SI15ES-R
BND01
SI15ES
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
15
12
22.0
10.5
40
M14
2.00
61
21
81
8.0
21
21
26
0.3
8
17
36
0.162
BND01-SI17ES-R
BND01
SI17ES
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
17
14
25.0
11.5
46
M16
2.00
67
24
90
10.0
27
25
29
0.3
10
21
45
0.233
BND01-SI20ES-R
BND01
SI20ES
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
20
16
29.0
13.5
53
M20
1.50
77
30
104
10.0
30
28
34
0.3
9
30
60
0.324
BND01-SI25ES-R
BND01
SI25ES
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
25
20
35.5
18.0
64
M24
2.00
94
36
126
12.0
36
35
42
0.6
7
48
83
0.625
BND01-SI30ES-R
BND01
SI30ES
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
30
22
40.7
20.0
73
M30
2.00
110
45
147
15.0
46
42
50
0.6
6
62
110
0.976
BND01-SI35ES-R
BND01
SI35ES
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
35
25
47.0
22.0
82
M36
3.00
125
60
167
15.0
55
48
58
0.6
6
80
146
1.520
BND01-SI40ES-R
BND01
SI40ES
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
40
28
53.0
24.0
92
M39
3.00
142
65
190
18.0
60
52
65
0.6
7
100
180
2.060
BND01-SI45ES-R
BND01
SI45ES
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
45
32
60.0
28.0
102
M42
3.00
145
65
199
20.0
65
58
70
0.6
7
127
240
2.720
BND01-SI50ES-R
BND01
SI50ES
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
50
35
66.0
31.0
112
M45
3.00
160
68
221
20.0
70
62
75
0.6
6
156
290
2.570
BND01-SI60ES-R
BND01
SI60ES
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
60
44
80.0
39.0
135
M52
3.00
175
70
247
20.0
80
70
88
1.0
6
245
450
5.630
BND01-SI70ES-R
BND01
SI70ES
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
70
49
92.0
43.0
160
M56
4.00
200
80
283
20.0
85
80
98
1.0
6
315
610
8.330
BND01-SI80ES-R
BND01
SI80ES
Normal series internal th...
Carbon steel
Environmentally friendly ...
Carbon steel
bearing steel
Quenching
80
55
105.0
48.0
180
M64
4.00
230
85
325
25.0
95
95
110
1.0
6
400
750
13.040
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성