BBQ7000 7210-JDB - Angular contact ball bearing ??¨¨ Double row combination type ??¨¨ Domestic type / Import type
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bbq7000_7210-jdb_df.prj},{NB=BBQ7208DB},{CODE=BBQ},{TYPE1=Combination},{TYPE2=Standard type},{CODE1=7},{ZCJD=GB/T307-94 5ji},{MAT=GCr15},{MAT1=SUJ2},{JCJ=25},{TYPE=7208},{CODE2=},{ABC=DB},{DD=40},{D=80},{B=18},{RR=1.1},{RR1=0.60},{CR=57.50},{COR=50.50},{RPM=6000},{RPM1=8500},{DB=52.6},{DF=-},{DBDBMIN=47.0},{DBDAMAX=75.0},{DBR=1.0},{DFDBMIN=-},{DFDAMAX=-},{DFR=-},{GG=750},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE1
TYPE
ⁿ/ₐ
TYPE2
TYPE
ⁿ/ₐ
CODE1
Bearing type code
ⁿ/ₐ
ZCJD
Bearing accuracy
ⁿ/ₐ
MAT
Bearing material
ⁿ/ₐ
MAT1
Bearing material
ⁿ/ₐ
JCJ
Contact angle
[°]
TYPE
ⁿ/ₐ
ABC
Combination form
ⁿ/ₐ
DD
d
[mm]
D
[mm]
B
[mm]
RR
r
[mm]
RR1
r1
[mm]
CR
Basic rated load Cr (moving) N
[KN]
COR
Basic rated load Cor (static) N
[KN]
RPM
rpm(Grease lubrication)
[rpm]
RPM1
rpm1(oil lubrication)
[rpm]
DB
Point of action
[mm]
DF
Point of action
[mm]
DBDBMIN
Installation size DBdb(min)
[mm]
DBDAMAX
Installation size DBda(max)
[mm]
DBR
Installation size DBr2(max)
[mm]
DFDBMIN
Installation size DFdb(min)
[mm]
DFDAMAX
Installation size DFda(max)
[mm]
DFR
Installation size Dfr2(max)
[mm]
GG
Weight (reference)
[g]
BBQ7000DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7000
DB
10
26
8
0.3
0.15
8.75
5.20
18400
0
18.4
2.4
12.5
24.8
0.3
11.2
23.5
0.15
46
BBQ7200DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7200
DB
10
30
9
0.6
0.30
8.80
5.40
17600
0
20.5
2.5
15.0
27.5
0.6
12.5
25
0.3
58
BBQ7001DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7001
DB
12
28
8
0.3
0.15
9.40
5.95
16800
0
19.5
3.5
14.5
26.8
0.3
13.2
25.5
0.15
50
BBQ7201DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7201
DB
12
32
10
0.6
0.30
13.00
8.05
16000
0
22.7
2.7
17.0
29.5
0.6
14.5
27
0.3
70
BBQ7002DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7002
DB
15
32
9
0.3
0.15
9.95
6.85
14400
0
22.6
4.6
17.5
30.8
0.3
16.2
29.5
0.15
70
BBQ7202DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7202
DB
15
35
11
0.3
0.30
14.00
9.30
13600
0
25.4
3.4
20.0
32.5
0.3
17.5
30
0.3
92
BBQ7003DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7003
DB
17
35
10
0.6
0.15
10.40
7.65
13600
0
25.0
5
19.5
33.8
0.6
18.2
32.5
0.15
92
BBQ7203DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7203
DB
17
40
12
0.3
0.30
17.60
12.00
12000
0
28.5
4.5
22.0
37.5
0.3
19.5
35
0.3
128
BBQ7004DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7004
DB
20
42
12
0.6
0.30
17.60
13.20
12000
0
29.9
5.9
25.0
39.5
0.6
22.5
37
0.3
160
BBQ7204DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7204
DB
20
47
14
1.0
0.60
23.50
16.60
10400
0
33.3
5.3
26.0
42.0
1.0
25
41
0.6
200
BBQ7005DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7005
DB
25
47
12
0.6
0.30
18.30
14.80
9600
0
32.8
8.8
30.0
44.5
0.6
27.5
42
0.3
186
BBQ7205DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7205
DB
25
52
15
1.0
0.60
26.30
20.50
8800
0
37.2
7.2
31.0
47.0
1.0
30
46
0.6
250
BBQ7006DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7006
DB
30
55
13
1.0
0.60
23.60
20.20
8800
0
37.5
11.5
6.0
50.0
1.0
35
49
0.6
270
BBQ7206DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7206
DB
30
62
16
1.0
0.60
36.50
29.50
7840
0
42.6
10.6
36.0
57.0
1.0
35
56
0.6
386
BBQ7207DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7207
DB
35
72
17
1.1
0.60
48.50
40.00
6800
0
47.9
-
42.0
67.0
1.0
-
-
-
574
BBQ7208DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7208
DB
40
80
18
1.1
0.60
57.50
50.50
6000
0
52.6
-
47.0
75.0
1.0
-
-
-
750
BBQ7209DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7209
DB
45
85
19
1.1
0.60
64.50
57.50
5520
0
56.5
-
52.0
80.0
1.0
-
-
-
822
BBQ7210DB-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7210
DB
50
90
20
1.1
0.60
67.00
63.00
5040
0
60.4
-
57.0
85.0
1.0
-
-
-
932
BBQ7000DF-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7000
DF
10
26
8
0.3
0.15
8.75
5.20
18400
0
18.4
2.4
12.5
24.8
0.3
11.2
23.5
0.15
46
BBQ7200DF-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7200
DF
10
30
9
0.6
0.30
8.80
5.40
17600
0
20.5
2.5
15.0
27.5
0.6
12.5
25
0.3
58
BBQ7001DF-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7001
DF
12
28
8
0.3
0.15
9.40
5.95
16800
0
19.5
3.5
14.5
26.8
0.3
13.2
25.5
0.15
50
BBQ7201DF-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7201
DF
12
32
10
0.6
0.30
13.00
8.05
16000
0
22.7
2.7
17.0
29.5
0.6
14.5
27
0.3
70
BBQ7002DF-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7002
DF
15
32
9
0.3
0.15
9.95
6.85
14400
0
22.6
4.6
17.5
30.8
0.3
16.2
29.5
0.15
70
BBQ7202DF-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7202
DF
15
35
11
0.3
0.30
14.00
9.30
13600
0
25.4
3.4
20.0
32.5
0.3
17.5
30
0.3
92
BBQ7003DF-E
BBQ
Combination
Economic type
7
GB/T307-94 5ji
GCr15
SUJ2
25
7003
DF
17
35
10
0.6
0.15
10.40
7.65
13600
0
25.0
5
19.5
33.8
0.6
18.2
32.5
0.15
92
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성