LOH01 61 - Guide shaft for miniature ball bushing guide assembly
Yiheda 3D Electronic Gallery
yhd_fa
E2-Linear Bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e2/loh01_61.prj},{NB=LOH31-D6-L40},{CODE=LOH31},{TYPE=biaozhunxing},{TYPE1=wailuowenxing},{TYPE2=liangduanwailuowenxing},{MAT=SUJ2},{HRD=58HRC},{D=6},{L=40},{LPOOL=[40:90/10]},{M=M3},{MS=3},{B=6},{F=4},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
TYPE1
Type
ⁿ/ₐ
TYPE2
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
D
[mm]
M
[mm]
B
[mm]
F
[mm]
LOH01-D5-L40
LOH01
Standard type
External thread type
One end male thread
SUJ2
58HRC??
5
M3
6
4
LOH01-D6-L40
LOH01
Standard type
External thread type
One end male thread
SUJ2
58HRC??
6
M3
6
4
LOH01-D8-L40
LOH01
Standard type
External thread type
One end male thread
SUJ2
58HRC??
8
M4
8
5
LOH01-D10-L40
LOH01
Standard type
External thread type
One end male thread
SUJ2
58HRC??
10
M5
10
5
LOH01-D12-L40
LOH01
Standard type
External thread type
One end male thread
SUJ2
58HRC??
12
M6
12
5
LOH31-D5-L40
LOH31
Standard type
External thread type
Both ends of the thread t...
SUJ2
58HRC??
5
M3
6
4
LOH31-D6-L40
LOH31
Standard type
External thread type
Both ends of the thread t...
SUJ2
58HRC??
6
M3
6
4
LOH31-D8-L40
LOH31
Standard type
External thread type
Both ends of the thread t...
SUJ2
58HRC??
8
M4
8
5
LOH31-D10-L40
LOH31
Standard type
External thread type
Both ends of the thread t...
SUJ2
58HRC??
10
M5
10
5
LOH31-D12-L40
LOH31
Standard type
External thread type
Both ends of the thread t...
SUJ2
58HRC??
12
M6
12
5
LOH61-D5-L40
LOH61
Standard type
Internal thread type
One end male thread, one ...
SUJ2
58HRC??
5
M3
6
4
LOH61-D6-L40
LOH61
Standard type
Internal thread type
One end male thread, one ...
SUJ2
58HRC??
6
M3
6
4
LOH61-D8-L40
LOH61
Standard type
Internal thread type
One end male thread, one ...
SUJ2
58HRC??
8
M4
8
5
LOH61-D10-L40
LOH61
Standard type
Internal thread type
One end male thread, one ...
SUJ2
58HRC??
10
M5
10
5
LOH61-D12-L40
LOH61
Standard type
Internal thread type
One end male thread, one ...
SUJ2
58HRC??
12
M6
12
5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성