XTF01 22 - O-ring · s series
Yiheda 3D Electronic Gallery
yhd_fa
C5-seal
Powered by
CAD모델 선택
{yiheda/yhd_fa/c5/xtf01_22.prj},{NB=XTF11-50},{CODE=XTF11},{MAT=Silicon Rubber},{HRD=HS45-55},{COLOR=Translucent},{WD=-40-200},{YT=gy},{GG=50},{BH=50},{DD2=2.0},{DD2TOL=+0.09/-0.09},{DD1=49.5},{DD1TOL=+0.74/-0.74},{DD3=50.0},{DD3TOL=0/-0.05},{D=53},{DTOL=+0.05/0},{LINK=Webxxx},{WEB=http://www.yhdfa.com/index.php?s=/home/detail/detail/typecode/XTF01/xlno/XTF01-22.html }
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
COLOR
colour
ⁿ/ₐ
WD
Temperature (??)
ⁿ/ₐ
YT
use
ⁿ/ₐ
GG
specification
ⁿ/ₐ
BH
Nominal number
ⁿ/ₐ
DD2
D2
[mm]
DD2TOL
D2 tolerance
ⁿ/ₐ
DD1
size
[mm]
DD1TOL
D1 tolerance
ⁿ/ₐ
DD3
Fit size
[mm]
DD3TOL
D3 tolerance
ⁿ/ₐ
D
Fit size
[mm]
DTOL
D tolerance
ⁿ/ₐ
XTF01-3
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
3
3
1.5
+0.09/-0.09
2.5
+0.14/-0.14
3.0
0/-0.05
5
+0.05/0
XTF01-4
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
4
4
1.5
+0.09/-0.09
3.5
+0.14/-0.14
4.0
0/-0.05
6
+0.05/0
XTF01-5
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
5
5
1.5
+0.09/-0.09
4.5
+0.14/-0.14
5.0
0/-0.05
7
+0.05/0
XTF01-6
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
6
6
1.5
+0.09/-0.09
5.5
+0.14/-0.14
6.0
0/-0.05
8
+0.05/0
XTF01-7
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
7
7
1.5
+0.09/-0.09
6.5
+0.14/-0.14
7.0
0/-0.05
9
+0.05/0
XTF01-8
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
8
8
1.5
+0.09/-0.09
7.5
+0.14/-0.14
8.0
0/-0.05
10
+0.05/0
XTF01-9
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
9
9
1.5
+0.09/-0.09
8.5
+0.14/-0.14
9.0
0/-0.05
11
+0.05/0
XTF01-10
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
10
10
1.5
+0.09/-0.09
9.5
+0.14/-0.14
10.0
0/-0.05
12
+0.05/0
XTF01-11.2
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
11.2
11.2
1.5
+0.09/-0.09
10.7
+0.14/-0.14
11.2
0/-0.05
13.2
+0.05/0
XTF01-12
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
12
12
1.5
+0.09/-0.09
11.5
+0.14/-0.14
12.0
0/-0.05
14
+0.05/0
XTF01-12.5
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
12.5
12.5
1.5
+0.09/-0.09
12.0
+0.14/-0.14
12.5
0/-0.05
14.5
+0.05/0
XTF01-14
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
14
14
1.5
+0.09/-0.09
13.5
+0.14/-0.14
14.0
0/-0.05
16
+0.05/0
XTF01-15
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
15
15
1.5
+0.09/-0.09
14.5
+0.14/-0.14
15.0
0/-0.05
17
+0.05/0
XTF01-16
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
16
16
1.5
+0.09/-0.09
15.5
+0.14/-0.14
16.0
0/-0.05
18
+0.05/0
XTF01-18
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
18
18
1.5
+0.09/-0.09
17.5
+0.14/-0.14
18.0
0/-0.05
20
+0.05/0
XTF01-20
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
20
20
1.5
+0.09/-0.09
19.5
+0.14/-0.14
20.0
0/-0.05
22
+0.05/0
XTF01-22
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
22
22
1.5
+0.09/-0.09
21.5
+0.14/-0.14
22.0
0/-0.05
24
+0.05/0
XTF01-22.4
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
22.4
22.4
2.0
+0.09/-0.09
21.9
+0.14/-0.14
22.4
0/-0.05
25.4
+0.05/0
XTF01-24
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
24
24
2.0
+0.09/-0.09
23.5
+0.14/-0.14
24.0
0/-0.05
27
+0.05/0
XTF01-25
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
25
25
2.0
+0.09/-0.09
24.5
+0.14/-0.14
25.0
0/-0.05
28
+0.05/0
XTF01-26
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
26
26
2.0
+0.09/-0.09
25.5
+0.14/-0.14
26.0
0/-0.05
29
+0.05/0
XTF01-28
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
28
28
2.0
+0.09/-0.09
27.5
+0.14/-0.14
28.0
0/-0.05
31
+0.05/0
XTF01-29
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
29
29
2.0
+0.09/-0.09
28.5
+0.14/-0.14
29.0
0/-0.05
32
+0.05/0
XTF01-30
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
30
30
2.0
+0.09/-0.09
29.5
+0.14/-0.14
30.0
0/-0.05
33
+0.05/0
XTF01-31.5
XTF01
Nitrile rubber
HS65-75
black
-20-100
Resistant to mineral oil
31.5
31.5
2.0
+0.09/-0.09
31.0
+0.14/-0.14
31.5
0/-0.05
34.5
+0.05/0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성