BMQ51 61 - Coated magnet
Yiheda 3D Electronic Gallery
yhd_fa
C3-Small Parts / Magnets
Powered by
CAD모델 선택
{yiheda/yhd_fa/c3/bmq51_61.prj},{NB=BMQ56-D12},{CODE=BMQ56},{TYPE=Jianzhenxingwailuowenxing},{MAT=SUS304},{MAT1=Supermagnet},{MAT2=yimileijuanzhi},{HAR1=xiaoshiA70},{TE=80},{BIAOMIANCIJI=N},{D=12},{M=M6},{MPOOL=6},{MP=1.00},{H=16},{E=10},{F=4},{GG=2},{HH=10},{W=10},{R=2},{N=6.5(0.66)},{G=2900-3100},{PDF=Single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Magnet seat material
ⁿ/ₐ
MAT1
Magnet material
ⁿ/ₐ
MAT2
Lining material
ⁿ/ₐ
HAR1
Liner hardness
ⁿ/ₐ
TE
Heat resistant temperature
[°C]
BIAOMIANCIJI
Surface magnetic pole
ⁿ/ₐ
D
[mm]
M
ⁿ/ₐ
H
[mm]
E
[mm]
F
[mm]
GG
g
[mm]
HH
h
[mm]
W
[mm]
R
[mm]
N
Attraction
[N]
G
Surface magnetic flux density Gaussian (G)
ⁿ/ₐ
BMQ51-D10
BMQ51
Shock-absorbing internal ...
SUS304
Neodymium magnet
Ether polyurethane
Shore A90
80
Attraction
10
M5
16
10
4
1
7
8
1
4.0(0.40)
3000-3200
BMQ51-D12
BMQ51
Shock-absorbing internal ...
SUS304
Neodymium magnet
Ether polyurethane
Shore A90
80
Attraction
12
M6
16
10
4
2
10
10
2
6.5(0.66)
2900-3100
BMQ51-D16
BMQ51
Shock-absorbing internal ...
SUS304
Neodymium magnet
Ether polyurethane
Shore A90
80
Attraction
16
M8
18
11
5
2
12
14
2
8.0(0.81)
2700-2900
BMQ51-D20
BMQ51
Shock-absorbing internal ...
SUS304
Neodymium magnet
Ether polyurethane
Shore A90
80
Attraction
20
M10
20
13
6
2
14
17
3
17.7(1.80)
2600-2800
BMQ51-D25
BMQ51
Shock-absorbing internal ...
SUS304
Neodymium magnet
Ether polyurethane
Shore A90
80
Attraction
25
M10
22
15
8
2
14
22
3
35.0(3.56)
2900-3100
BMQ56-D10
BMQ56
Shock-absorbing internal ...
SUS304
Neodymium magnet
Ether polyurethane
Shore A70
80
Attraction
10
M5
16
10
4
1
7
8
1
4.0(0.40)
3000-3200
BMQ56-D12
BMQ56
Shock-absorbing internal ...
SUS304
Neodymium magnet
Ether polyurethane
Shore A70
80
Attraction
12
M6
16
10
4
2
10
10
2
6.5(0.66)
2900-3100
BMQ56-D16
BMQ56
Shock-absorbing internal ...
SUS304
Neodymium magnet
Ether polyurethane
Shore A70
80
Attraction
16
M8
18
11
5
2
12
14
2
8.0(0.81)
2700-2900
BMQ56-D20
BMQ56
Shock-absorbing internal ...
SUS304
Neodymium magnet
Ether polyurethane
Shore A70
80
Attraction
20
M10
20
13
6
2
14
17
3
17.7(1.80)
2600-2800
BMQ56-D25
BMQ56
Shock-absorbing internal ...
SUS304
Neodymium magnet
Ether polyurethane
Shore A70
80
Attraction
25
M10
22
15
8
2
14
22
3
35.0(3.56)
2900-3100
BMQ61-D10
BMQ61
Shock-absorbing male thre...
SUS304
Neodymium magnet
Ether polyurethane
Shore A90
80
Attraction
10
M4
15
9
4
0
0
8
1
4.0(0.40)
3000-3200
BMQ61-D12
BMQ61
Shock-absorbing male thre...
SUS304
Neodymium magnet
Ether polyurethane
Shore A90
80
Attraction
12
M4
15
9
4
0
0
10
2
6.5(0.66)
2900-3100
BMQ61-D16
BMQ61
Shock-absorbing male thre...
SUS304
Neodymium magnet
Ether polyurethane
Shore A90
80
Attraction
16
M5
17
10
5
0
0
14
2
8.0(0.81)
2700-2900
BMQ61-D20
BMQ61
Shock-absorbing male thre...
SUS304
Neodymium magnet
Ether polyurethane
Shore A90
80
Attraction
20
M5
17
10
5
0
0
17
3
17.7(1.80)
2600-2800
BMQ61-D25
BMQ61
Shock-absorbing male thre...
SUS304
Neodymium magnet
Ether polyurethane
Shore A90
80
Attraction
25
M6
18
11
6
0
0
22
3
35.0(3.56)
2900-3100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성