ZAC01 03 - Positioning beads, galvanizing, metal ball head
Yiheda 3D Electronic Gallery
yhd_fa
A7-Locating Components/ Guide Components
Powered by
CAD모델 선택
{yiheda/yhd_fa/a7/zac01_03.prj},{NB=ZAC02-M6},{CODE=ZAC02},{TYPE=Non-locking type, metal ball head},{ZH=zhongzai},{SALE=dangexiaoshou},{MAT=SCM435},{SUR=duxin},{MAT1=SUJ2},{HAR1=56HRC},{MAT2=SWP-B},{M=6},{DD=3.0},{H=1.2},{L=13},{LTOL=0/-0.4},{V=2.5},{S=3.0},{MIN=9.8},{MAX=29.6},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
ZH
Load
[mm]
MAT
The main material
ⁿ/ₐ
SUR
Body surface treatment
ⁿ/ₐ
MAT1
Ball head material
ⁿ/ₐ
HAR1
Ball head hardness
ⁿ/ₐ
MAT2
Spring material
[mm]
M
[mm]
DD
d
[mm]
H
[mm]
L
[mm]
LTOL
L tolerance
[mm]
V
[mm]
S
[mm]
MIN
Load min (N)
ⁿ/ₐ
MAX
Load max (N)
ⁿ/ₐ
ZAC01-M3
ZAC01
Non-locking type, metal b...
Light load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
3
1.5
0.5
7
0/-0.4
1.0
1.5
1
2
ZAC01-M4
ZAC01
Non-locking type, metal b...
Light load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
4
2.5
0.8
9
0/-0.4
2.4
2.0
2
4.9
ZAC01-M5
ZAC01
Non-locking type, metal b...
Light load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
5
2.5
0.8
12
0/-0.4
2.0
2.5
2.7
9.6
ZAC01-M6
ZAC01
Non-locking type, metal b...
Light load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
6
3.0
1.2
13
0/-0.4
2.5
3.0
4.9
14.9
ZAC01-M8
ZAC01
Non-locking type, metal b...
Light load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
8
5.0
2.0
15
0/-0.4
2.5
4.0
7.0
19.8
ZAC01-M10
ZAC01
Non-locking type, metal b...
Light load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
10
6.0
2.5
16
0/-0.4
3.0
5.0
9.0
24.6
ZAC01-M12
ZAC01
Non-locking type, metal b...
Light load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
12
8.0
3.0
20
0/-0.4
3.0
6.0
10.0
29.5
ZAC01-M16
ZAC01
Non-locking type, metal b...
Light load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
16
10.0
4.0
25
0/-0.4
3.0
8.0
15.9
49.1
ZAC01-M20
ZAC01
Non-locking type, metal b...
Light load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
20
12.0
5.0
40
0/-0.4
6.0
10.0
54.0
98.1
ZAC02-M3
ZAC02
Non-locking type, metal b...
Overload
SCM435
Galvanized
SUJ2
56HRC
SWP-B
3
1.5
0.5
7
0/-0.4
1.0
1.5
1.5
2.9
ZAC02-M4
ZAC02
Non-locking type, metal b...
Overload
SCM435
Galvanized
SUJ2
56HRC
SWP-B
4
2.5
0.8
9
0/-0.4
2.4
2.0
3.9
9.8
ZAC02-M5
ZAC02
Non-locking type, metal b...
Overload
SCM435
Galvanized
SUJ2
56HRC
SWP-B
5
2.5
0.8
12
0/-0.4
2.0
2.5
4.7
19.8
ZAC02-M6
ZAC02
Non-locking type, metal b...
Overload
SCM435
Galvanized
SUJ2
56HRC
SWP-B
6
3.0
1.2
13
0/-0.4
2.5
3.0
9.8
29.6
ZAC02-M8
ZAC02
Non-locking type, metal b...
Overload
SCM435
Galvanized
SUJ2
56HRC
SWP-B
8
5.0
2.0
15
0/-0.4
2.5
4.0
12.9
39.4
ZAC02-M10
ZAC02
Non-locking type, metal b...
Overload
SCM435
Galvanized
SUJ2
56HRC
SWP-B
10
6.0
2.5
16
0/-0.4
3.0
5.0
18.8
49.2
ZAC02-M12
ZAC02
Non-locking type, metal b...
Overload
SCM435
Galvanized
SUJ2
56HRC
SWP-B
12
8.0
3.0
20
0/-0.4
3.0
6.0
19.8
59.0
ZAC02-M16
ZAC02
Non-locking type, metal b...
Overload
SCM435
Galvanized
SUJ2
56HRC
SWP-B
16
10.0
4.0
25
0/-0.4
3.0
8.0
29.6
98.2
ZAC02-M20
ZAC02
Non-locking type, metal b...
Overload
SCM435
Galvanized
SUJ2
56HRC
SWP-B
20
12.0
5.0
40
0/-0.4
6.0
10.0
78.6
147.8
ZAC03-M3
ZAC03
Non-locking type, metal b...
Super heavy load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
3
1.5
0.5
7
0/-0.4
1.0
1.5
2.2
5
ZAC03-M4
ZAC03
Non-locking type, metal b...
Super heavy load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
4
2.5
0.8
9
0/-0.4
2.4
2.0
2.5
12.5
ZAC03-M5
ZAC03
Non-locking type, metal b...
Super heavy load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
5
2.5
0.8
12
0/-0.4
2.0
2.5
11.0
23.9
ZAC03-M6
ZAC03
Non-locking type, metal b...
Super heavy load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
6
3.0
1.2
13
0/-0.4
2.5
3.0
17.7
33.4
ZAC03-M8
ZAC03
Non-locking type, metal b...
Super heavy load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
8
5.0
2.0
15
0/-0.4
2.5
4.0
21.6
45.5
ZAC03-M10
ZAC03
Non-locking type, metal b...
Super heavy load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
10
6.0
2.5
16
0/-0.4
3.0
5.0
23.7
58.9
ZAC03-M12
ZAC03
Non-locking type, metal b...
Super heavy load
SCM435
Galvanized
SUJ2
56HRC
SWP-B
12
8.0
3.0
20
0/-0.4
3.0
6.0
24.3
62.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성