PJS01 - Limit block
Yiheda 3D Electronic Gallery
yhd_fa
A7-Locating Components/ Guide Components
Powered by
CAD모델 선택
{yiheda/yhd_fa/a7/pjs01_asmtab.prj},{NB=PJS01-M12-L40},{CODE=PJS01},{TYPE=xianweikuai-luoshuan},{MAT=SCM435},{QMDB=gaozhoubocuihuo},{SUR=fahei},{M=M12},{M1=12},{L=40},{V=35},{S=19},{K=7.0},{R=R30},{R1=30.0},{PPATH=pjs01/assem/pjs01_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QMDB
Spherical top
[mm]
SUR
Surface treatment
[mm]
M
ⁿ/ₐ
M1
[mm]
L
[mm]
V
[mm]
S
[mm]
K
[mm]
R
ⁿ/ₐ
R1
[mm]
PJS01-M6-L25
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M6
6
25
22
10
3.5
R15
15.0
PJS01-M6-L35
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M6
6
35
32
10
3.5
R15
15.0
PJS01-M6-L45
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M6
6
45
42
10
3.5
R15
15.0
PJS01-M8-L30
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M8
8
30
27
13
5.0
R17.5
17.5
PJS01-M8-L40
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M8
8
40
37
13
5.0
R17.5
17.5
PJS01-M8-L50
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M8
8
50
47
13
5.0
R17.5
17.5
PJS01-M10-L40
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M10
10
40
37
17
6.0
R20
20.0
PJS01-M10-L50
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M10
10
50
47
17
6.0
R20
20.0
PJS01-M10-L60
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M10
10
60
57
17
6.0
R20
20.0
PJS01-M12-L40
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M12
12
40
35
19
7.0
R30
30.0
PJS01-M12-L60
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M12
12
60
55
19
7.0
R30
30.0
PJS01-M12-L70
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M12
12
70
65
19
7.0
R30
30.0
PJS01-M16-L45
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M16
16
45
40
24
9.5
R35
35.0
PJS01-M16-L65
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M16
16
65
60
24
9.5
R35
35.0
PJS01-M16-L75
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M16
16
75
70
24
9.5
R35
35.0
PJS01-M20-L60
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M20
20
60
50
30
12.0
R40
40.0
PJS01-M20-L75
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M20
20
75
65
30
12.0
R40
40.0
PJS01-M20-L90
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M20
20
90
80
30
12.0
R40
40.0
PJS01-M24-L60
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M24
24
60
50
36
15.0
R45
45.0
PJS01-M24-L80
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M24
24
80
70
36
15.0
R45
45.0
PJS01-M24-L100
PJS01
Limit block??¨¨bolt type
SCM435
High frequency quenching
Black
M24
24
100
90
36
15.0
R45
45.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성