PAZ01 46 - Adjusting bolt and hexagon socket
Yiheda 3D Electronic Gallery
yhd_fa
A7-Locating Components/ Guide Components
Powered by
CAD모델 선택
{yiheda/yhd_fa/a7/paz01_46.prj},{NB=PAZ32-M6-L15},{CODE=PAZ32},{TYPE=Hexagon socket Hole Type knurled type},{FEM=Coarse Thread},{MAT=S45C},{SUR=Electroless Nickel Plating},{M=6},{L=15},{LPOOL=[15:80/5]},{DD=5.5},{T=9},{MXP=6x1.0},{P=1.00},{B=4.6},{D=8.5},{C=0},{A=15},{E=0},{E1=0.0},{E2=8},{V=7.0},{F=15},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
FEM
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
M
ⁿ/ₐ
DD
d
[mm]
T
[mm]
MXP
Mx pitch
ⁿ/ₐ
B
[mm]
D
[mm]
C
[mm]
A
[mm]
E
[mm]
E1
[mm]
E2
[mm]
V
[mm]
F
[mm]
PAZ01-M4-L10
PAZ01
Hexagon socket type stand...
Coarse thread
S45C
Black
4
3.5
7
4x0.7
3.0
5.5
5
0
7
2.5
0
2.5
0
PAZ01-M5-L10
PAZ01
Hexagon socket type stand...
Coarse thread
S45C
Black
5
4.5
9
5x0.8
4.6
7.5
10
0
8
3.0
0
3.0
0
PAZ01-M6-L15
PAZ01
Hexagon socket type stand...
Coarse thread
S45C
Black
6
5.5
9
6x1.0
4.6
8.5
10
0
10
4.0
0
4.0
0
PAZ01-M8-L20
PAZ01
Hexagon socket type stand...
Coarse thread
S45C
Black
8
7.5
12
8x1.25
6.0
11.5
15
0
13
5.0
0
5.0
0
PAZ02-M4-L10
PAZ02
Hexagon socket type stand...
Coarse thread
S45C
Electroless nickel platin...
4
3.5
7
4x0.7
3.0
5.5
5
0
7
2.5
0
2.5
0
PAZ02-M5-L10
PAZ02
Hexagon socket type stand...
Coarse thread
S45C
Electroless nickel platin...
5
4.5
9
5x0.8
4.6
7.5
10
0
8
3.0
0
3.0
0
PAZ02-M6-L15
PAZ02
Hexagon socket type stand...
Coarse thread
S45C
Electroless nickel platin...
6
5.5
9
6x1.0
4.6
8.5
10
0
10
4.0
0
4.0
0
PAZ02-M8-L20
PAZ02
Hexagon socket type stand...
Coarse thread
S45C
Electroless nickel platin...
8
7.5
12
8x1.25
6.0
11.5
15
0
13
5.0
0
5.0
0
PAZ06-M4-L10
PAZ06
Hexagon socket type stand...
Coarse thread
SUS304
-
4
3.5
7
4x0.7
3.0
5.5
5
0
7
2.5
0
2.5
0
PAZ06-M5-L10
PAZ06
Hexagon socket type stand...
Coarse thread
SUS304
-
5
4.5
9
5x0.8
4.6
7.5
10
0
8
3.0
0
3.0
0
PAZ06-M6-L15
PAZ06
Hexagon socket type stand...
Coarse thread
SUS304
-
6
5.5
9
6x1.0
4.6
8.5
10
0
10
4.0
0
4.0
0
PAZ06-M8-L20
PAZ06
Hexagon socket type stand...
Coarse thread
SUS304
-
8
7.5
12
8x1.25
6.0
11.5
15
0
13
5.0
0
5.0
0
PAZ31-M3-L10
PAZ31
Hexagon socket type knurl...
Coarse thread
S45C
Black
3
2.5
7
3x0.5
3.0
4.5
0
7
0
0.0
5
4.0
10
PAZ31-M4-L10
PAZ31
Hexagon socket type knurl...
Coarse thread
S45C
Black
4
3.5
7
4x0.7
3.0
5.5
0
7
0
0.0
5
4.0
10
PAZ31-M5-L10
PAZ31
Hexagon socket type knurl...
Coarse thread
S45C
Black
5
4.5
9
5x0.8
4.6
7.5
0
15
0
0.0
8
7.0
15
PAZ31-M6-L15
PAZ31
Hexagon socket type knurl...
Coarse thread
S45C
Black
6
5.5
9
6x1.0
4.6
8.5
0
15
0
0.0
8
7.0
15
PAZ31-M8-L20
PAZ31
Hexagon socket type knurl...
Coarse thread
S45C
Black
8
7.5
12
8x1.25
6.0
11.5
0
15
0
0.0
8
7.0
15
PAZ31-M10-L25
PAZ31
Hexagon socket type knurl...
Coarse thread
S45C
Black
10
9.5
16
10x1.5
7.0
15.5
0
25
0
0.0
10
9.0
20
PAZ31-M12-L25
PAZ31
Hexagon socket type knurl...
Coarse thread
S45C
Black
12
11.5
19
12x1.75
7.0
17.5
0
25
0
0.0
10
9.0
20
PAZ31-M16-L25
PAZ31
Hexagon socket type knurl...
Coarse thread
S45C
Black
16
15.5
19
16x2.0
8.0
21.5
0
25
0
0.0
10
9.0
24
PAZ32-M3-L10
PAZ32
Hexagon socket type knurl...
Coarse thread
S45C
Electroless nickel platin...
3
2.5
7
3x0.5
3.0
4.5
0
7
0
0.0
5
4.0
10
PAZ32-M4-L10
PAZ32
Hexagon socket type knurl...
Coarse thread
S45C
Electroless nickel platin...
4
3.5
7
4x0.7
3.0
5.5
0
7
0
0.0
5
4.0
10
PAZ32-M5-L10
PAZ32
Hexagon socket type knurl...
Coarse thread
S45C
Electroless nickel platin...
5
4.5
9
5x0.8
4.6
7.5
0
15
0
0.0
8
7.0
15
PAZ32-M6-L15
PAZ32
Hexagon socket type knurl...
Coarse thread
S45C
Electroless nickel platin...
6
5.5
9
6x1.0
4.6
8.5
0
15
0
0.0
8
7.0
15
PAZ32-M8-L20
PAZ32
Hexagon socket type knurl...
Coarse thread
S45C
Electroless nickel platin...
8
7.5
12
8x1.25
6.0
11.5
0
15
0
0.0
8
7.0
15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성