PAT01 41 - Adjusting screw assembly ?¡è Hex bolt type
Yiheda 3D Electronic Gallery
yhd_fa
A7-Locating Components/ Guide Components
Powered by
CAD모델 선택
{yiheda/yhd_fa/a7/pat01_41.prj},{NB=PAT11-M5-L15},{CODE=PAT11},{TYPE=Hexagonal Stud type},{FEM=Coarse Thread},{MAT=SUS304},{HRD=-},{SUR=-},{ANNMAT=SUS304 Considerably},{ANNSUR=-},{M=5},{L=15},{LPOOL=15,20,25,30,35,40,45,50,60},{MXP=5X0.8},{P=0.80},{B=8.0},{C=9.2},{H=3.5},{B1=3.0},{V=2.0},{V1=3},{SR=5},{T=4.0},{PPATH=pat01_41/../pat01_41/assem/pat01_41_assmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
FEM
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ANNMAT
Annex (one single nut) Material
ⁿ/ₐ
ANNSUR
Accessories (1 nut) surface treatment
ⁿ/ₐ
M
ⁿ/ₐ
MXP
Mx pitch
ⁿ/ₐ
B
[mm]
C
[mm]
H
[mm]
B1
[mm]
V
[mm]
V1
[mm]
SR
[mm]
T
[mm]
PAT01-M3-L15
PAT01
Hex bolt type
Coarse thread
SCM435
38-43HRC
Chrome hydrochloric acid ...
SS400
Chrome hydrochloric acid ...
3
3X0.5
5.5
6.4
2.0
1.5
0.7
3
3
2.4
PAT01-M4-L15
PAT01
Hex bolt type
Coarse thread
SCM435
38-43HRC
Chrome hydrochloric acid ...
SS400
Chrome hydrochloric acid ...
4
4X0.7
7.0
8.1
2.8
2.5
1.3
3
4
3.2
PAT01-M5-L15
PAT01
Hex bolt type
Coarse thread
SCM435
38-43HRC
Chrome hydrochloric acid ...
SS400
Chrome hydrochloric acid ...
5
5X0.8
8.0
9.2
3.5
3.0
2.0
3
5
4.0
PAT01-M6-L20
PAT01
Hex bolt type
Coarse thread
SCM435
38-43HRC
Chrome hydrochloric acid ...
SS400
Chrome hydrochloric acid ...
6
6X1
10.0
11.5
4.0
4.0
2.5
5
6
5.0
PAT01-M8-L25
PAT01
Hex bolt type
Coarse thread
SCM435
38-43HRC
Chrome hydrochloric acid ...
SS400
Chrome hydrochloric acid ...
8
8X1.25
13.0
15.0
5.5
5.0
3.0
5
8
6.5
PAT01-M10-L30
PAT01
Hex bolt type
Coarse thread
SCM435
38-43HRC
Chrome hydrochloric acid ...
SS400
Chrome hydrochloric acid ...
10
10X1.5
17.0
19.6
7.0
6.0
4.0
5
10
8.0
PAT01-M12-L35
PAT01
Hex bolt type
Coarse thread
SCM435
38-43HRC
Chrome hydrochloric acid ...
SS400
Chrome hydrochloric acid ...
12
12X1.75
19.0
21.9
8.0
8.0
5.0
10
12
10.0
PAT01-M16-L40
PAT01
Hex bolt type
Coarse thread
SCM435
38-43HRC
Chrome hydrochloric acid ...
SS400
Chrome hydrochloric acid ...
16
16X2
24.0
27.7
10.0
10.0
6.0
10
16
13.0
PAT01-M20-L45
PAT01
Hex bolt type
Coarse thread
SCM435
38-43HRC
Chrome hydrochloric acid ...
SS400
Chrome hydrochloric acid ...
20
20X2.5
30.0
34.6
13.0
14.0
7.4
10
20
16.0
PAT06-M3-L15
PAT06
Hex bolt type
Coarse thread
SUS410
38-43HRC
-
SUS304 is quite
-
3
3X0.5
5.5
6.4
2.0
1.5
0.7
3
3
2.4
PAT06-M4-L15
PAT06
Hex bolt type
Coarse thread
SUS410
38-43HRC
-
SUS304 is quite
-
4
4X0.7
7.0
8.1
2.8
2.5
1.3
3
4
3.2
PAT06-M5-L15
PAT06
Hex bolt type
Coarse thread
SUS410
38-43HRC
-
SUS304 is quite
-
5
5X0.8
8.0
9.2
3.5
3.0
2.0
3
5
4.0
PAT06-M6-L20
PAT06
Hex bolt type
Coarse thread
SUS410
38-43HRC
-
SUS304 is quite
-
6
6X1
10.0
11.5
4.0
4.0
2.5
5
6
5.0
PAT06-M8-L25
PAT06
Hex bolt type
Coarse thread
SUS410
38-43HRC
-
SUS304 is quite
-
8
8X1.25
13.0
15.0
5.5
5.0
3.0
5
8
6.5
PAT06-M10-L30
PAT06
Hex bolt type
Coarse thread
SUS410
38-43HRC
-
SUS304 is quite
-
10
10X1.5
17.0
19.6
7.0
6.0
4.0
5
10
8.0
PAT06-M12-L35
PAT06
Hex bolt type
Coarse thread
SUS410
38-43HRC
-
SUS304 is quite
-
12
12X1.75
19.0
21.9
8.0
8.0
5.0
10
12
10.0
PAT06-M16-L40
PAT06
Hex bolt type
Coarse thread
SUS410
38-43HRC
-
SUS304 is quite
-
16
16X2
24.0
27.7
10.0
10.0
6.0
10
16
13.0
PAT06-M20-L45
PAT06
Hex bolt type
Coarse thread
SUS410
38-43HRC
-
SUS304 is quite
-
20
20X2.5
30.0
34.6
13.0
14.0
7.4
10
20
16.0
PAT11-M3-L15
PAT11
Hex bolt type
Coarse thread
SUS304
-
-
SUS304 is quite
-
3
3X0.5
5.5
6.4
2.0
1.5
0.7
3
3
2.4
PAT11-M4-L15
PAT11
Hex bolt type
Coarse thread
SUS304
-
-
SUS304 is quite
-
4
4X0.7
7.0
8.1
2.8
2.5
1.3
3
4
3.2
PAT11-M5-L15
PAT11
Hex bolt type
Coarse thread
SUS304
-
-
SUS304 is quite
-
5
5X0.8
8.0
9.2
3.5
3.0
2.0
3
5
4.0
PAT11-M6-L20
PAT11
Hex bolt type
Coarse thread
SUS304
-
-
SUS304 is quite
-
6
6X1
10.0
11.5
4.0
4.0
2.5
5
6
5.0
PAT11-M8-L25
PAT11
Hex bolt type
Coarse thread
SUS304
-
-
SUS304 is quite
-
8
8X1.25
13.0
15.0
5.5
5.0
3.0
5
8
6.5
PAT11-M10-L30
PAT11
Hex bolt type
Coarse thread
SUS304
-
-
SUS304 is quite
-
10
10X1.5
17.0
19.6
7.0
6.0
4.0
5
10
8.0
PAT11-M12-L35
PAT11
Hex bolt type
Coarse thread
SUS304
-
-
SUS304 is quite
-
12
12X1.75
19.0
21.9
8.0
8.0
5.0
10
12
10.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성