PAS31 36 - Adjusting screw assembly ?¡è hexagon socket with wrench slot
Yiheda 3D Electronic Gallery
yhd_fa
A7-Locating Components/ Guide Components
Powered by
CAD모델 선택
{yiheda/yhd_fa/a7/pas31_36.prj},{NB=PAS31-M12-L40},{CODE=PAS31},{TYPE=Hexagon socket hole with Wrench Flat},{FEM=Fine thread},{MAT=S45C},{HRD=43-48HRC},{SUR=Galvani Zn},{ANN=SS400},{M=12},{P=1.00},{L=40},{B=19},{B1=6.0},{C=21.9},{D=9.0},{E=10},{V=6.0},{T=6.0},{TT=7.0},{SR=12},{LPOOL=40,50,60},{PPATH=pas31_36/assem/pas31_36_assemtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
FEM
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ANN
Attachment (a nut) material
ⁿ/ₐ
M
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
D
[mm]
E
[mm]
V
[mm]
T
[mm]
TT
t
[mm]
SR
[mm]
PAS31-M4-L15
PAS31
Hexagon socket with wrenc...
Fine thread
S45C
43-48HRC
Galvanized
SS400
4
7
2.0
8.1
3.0
4
2.2
4.0
2.5
4
PAS31-M5-L15
PAS31
Hexagon socket with wrenc...
Fine thread
S45C
43-48HRC
Galvanized
SS400
5
8
2.5
9.2
4.0
4
2.8
4.0
3.0
5
PAS31-M6-L20
PAS31
Hexagon socket with wrenc...
Fine thread
S45C
43-48HRC
Galvanized
SS400
6
10
3.0
11.5
4.5
5
3.0
4.0
3.0
6
PAS31-M8-L25
PAS31
Hexagon socket with wrenc...
Fine thread
S45C
43-48HRC
Galvanized
SS400
8
13
4.0
15.0
6.0
6
4.0
5.0
4.0
8
PAS31-M10-L30
PAS31
Hexagon socket with wrenc...
Fine thread
S45C
43-48HRC
Galvanized
SS400
10
17
5.0
19.6
8.0
8
5.0
6.0
6.0
10
PAS31-M12-L40
PAS31
Hexagon socket with wrenc...
Fine thread
S45C
43-48HRC
Galvanized
SS400
12
19
6.0
21.9
9.0
10
6.0
6.0
7.0
12
PAS36-M4-L15
PAS36
Hexagon socket with wrenc...
Coarse thread
S45C
43-48HRC
Galvanized
SS400
4
7
2.0
8.1
3.0
4
2.2
4.0
2.5
4
PAS36-M5-L15
PAS36
Hexagon socket with wrenc...
Coarse thread
S45C
43-48HRC
Galvanized
SS400
5
8
2.5
9.2
4.0
4
2.8
4.0
3.0
5
PAS36-M6-L20
PAS36
Hexagon socket with wrenc...
Coarse thread
S45C
43-48HRC
Galvanized
SS400
6
10
3.0
11.5
4.5
5
3.0
4.0
3.0
6
PAS36-M8-L25
PAS36
Hexagon socket with wrenc...
Coarse thread
S45C
43-48HRC
Galvanized
SS400
8
13
4.0
15.0
6.0
6
4.0
5.0
4.0
8
PAS36-M10-L30
PAS36
Hexagon socket with wrenc...
Coarse thread
S45C
43-48HRC
Galvanized
SS400
10
17
5.0
19.6
8.0
8
5.0
6.0
6.0
10
PAS36-M12-L40
PAS36
Hexagon socket with wrenc...
Coarse thread
S45C
43-48HRC
Galvanized
SS400
12
19
6.0
21.9
9.0
10
6.0
6.0
7.0
12
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성