MIB01 31 - Shoulder hinge pin??¨¨clear pin fixing type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mib01_32.prj},{NB=MIB14-D8-L10},{CODE=MIB14},{TYPE=A-C},{MAT=S45C},{HRD=40-45HRC},{SUR=electroless nickel plating},{THESP=1 Cotter pin},{THEMAT=SUS304(BLK31)},{D=8},{DTHE=-0.005/-0.014},{L=10},{LPOOL=[10.0:110.0/0.1]},{F=4.0},{DD=2.0},{E=2.0},{H=12.0},{THECO=BLK21-2-L12},{ZZEE=N/A},{ZZEEPOOL='N/A','N/A','EE','EE'},{EE=0},{EEPOOL=[2:5/0.5]},{ZZHA=N/A},{ZZHAPOOL='N/A','N/A','HA','HA'},{ZZEC=N/A},{ZZECPOOL='N/A','N/A','EC','EC'},{EC=0},{ECPOOL=[2,2.5,3]},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
Hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
THESP
Accessories and types
ⁿ/ₐ
THEMAT
Accessories and materials
ⁿ/ₐ
D
[mm]
L1
[mm]
F
[mm]
D1
[mm]
G
[mm]
DD
d
[mm]
E
[mm]
H
h
[mm]
THECO
Accessory pin
ⁿ/ₐ
MIB01-D3-L10
MIB01
Cotter pin fixing type ??...
S45C
-
Black
a cotter pin
SUS304(BLK31)
3
14.4
2.5
2.9
1.5
0.8
1.5
5.5
BLK21-0.8-L8
MIB01-D4-L10
MIB01
Cotter pin fixing type ??...
S45C
-
Black
a cotter pin
SUS304(BLK31)
4
14.5
2.5
3.9
1.5
1.0
1.5
6.5
BLK21-1-L10
MIB01-D5-L10
MIB01
Cotter pin fixing type ??...
S45C
-
Black
a cotter pin
SUS304(BLK31)
5
15.6
3.5
4.9
1.5
1.2
1.5
8.0
BLK21-1.2-L10
MIB01-D6-L12
MIB01
Cotter pin fixing type ??...
S45C
-
Black
a cotter pin
SUS304(BLK31)
6
17.8
3.5
5.8
1.5
1.6
1.5
9.0
BLK21-1.6-L10
MIB01-D8-L16
MIB01
Cotter pin fixing type ??...
S45C
-
Black
a cotter pin
SUS304(BLK31)
8
23.0
4.0
7.8
1.5
2.0
2.0
12.0
BLK21-2-L12
MIB01-D10-L16
MIB01
Cotter pin fixing type ??...
S45C
-
Black
a cotter pin
SUS304(BLK31)
10
24.2
5.0
9.8
1.5
2.5
2.0
14.0
BLK21-2.5-L15
MIB01-D12-L20
MIB01
Cotter pin fixing type ??...
S45C
-
Black
a cotter pin
SUS304(BLK31)
12
30.6
6.0
11.8
1.5
3.2
3.0
17.0
BLK21-3.2-L20
MIB02-D3-L10
MIB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a cotter pin
SUS304(BLK31)
3
14.4
2.5
2.9
1.5
0.8
1.5
5.5
BLK21-0.8-L8
MIB02-D4-L10
MIB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a cotter pin
SUS304(BLK31)
4
14.5
2.5
3.9
1.5
1.0
1.5
6.5
BLK21-1-L10
MIB02-D5-L10
MIB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a cotter pin
SUS304(BLK31)
5
15.6
3.5
4.9
1.5
1.2
1.5
8.0
BLK21-1.2-L10
MIB02-D6-L12
MIB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a cotter pin
SUS304(BLK31)
6
17.8
3.5
5.8
1.5
1.6
1.5
9.0
BLK21-1.6-L10
MIB02-D8-L16
MIB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a cotter pin
SUS304(BLK31)
8
23.0
4.0
7.8
1.5
2.0
2.0
12.0
BLK21-2-L12
MIB02-D10-L16
MIB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a cotter pin
SUS304(BLK31)
10
24.2
5.0
9.8
1.5
2.5
2.0
14.0
BLK21-2.5-L15
MIB02-D12-L20
MIB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
a cotter pin
SUS304(BLK31)
12
30.6
6.0
11.8
1.5
3.2
3.0
17.0
BLK21-3.2-L20
MIB06-D3-L10
MIB06
Cotter pin fixing type ??...
SUS304
-
-
a cotter pin
SUS304(BLK31)
3
14.4
2.5
2.9
1.5
0.8
1.5
5.5
BLK21-0.8-L8
MIB06-D4-L10
MIB06
Cotter pin fixing type ??...
SUS304
-
-
a cotter pin
SUS304(BLK31)
4
14.5
2.5
3.9
1.5
1.0
1.5
6.5
BLK21-1-L10
MIB06-D5-L10
MIB06
Cotter pin fixing type ??...
SUS304
-
-
a cotter pin
SUS304(BLK31)
5
15.6
3.5
4.9
1.5
1.2
1.5
8.0
BLK21-1.2-L10
MIB06-D6-L12
MIB06
Cotter pin fixing type ??...
SUS304
-
-
a cotter pin
SUS304(BLK31)
6
17.8
3.5
5.8
1.5
1.6
1.5
9.0
BLK21-1.6-L10
MIB06-D8-L16
MIB06
Cotter pin fixing type ??...
SUS304
-
-
a cotter pin
SUS304(BLK31)
8
23.0
4.0
7.8
1.5
2.0
2.0
12.0
BLK21-2-L12
MIB06-D10-L16
MIB06
Cotter pin fixing type ??...
SUS304
-
-
a cotter pin
SUS304(BLK31)
10
24.2
5.0
9.8
1.5
2.5
2.0
14.0
BLK21-2.5-L15
MIB06-D12-L20
MIB06
Cotter pin fixing type ??...
SUS304
-
-
a cotter pin
SUS304(BLK31)
12
30.6
6.0
11.8
1.5
3.2
3.0
17.0
BLK21-3.2-L20
MIB11-D3-L5
MIB11
Cotter pin fixing type ??...
S45C
-
Black
a cotter pin
SUS304(BLK31)
3
9.4
2.5
2.9
1.5
0.8
1.5
5.5
BLK21-0.8-L8
MIB11-D4-L5
MIB11
Cotter pin fixing type ??...
S45C
-
Black
a cotter pin
SUS304(BLK31)
4
9.5
2.5
3.9
1.5
1.0
1.5
6.5
BLK21-1-L10
MIB11-D5-L10
MIB11
Cotter pin fixing type ??...
S45C
-
Black
a cotter pin
SUS304(BLK31)
5
15.6
3.5
4.9
1.5
1.2
1.5
8.0
BLK21-1.2-L10
MIB11-D6-L10
MIB11
Cotter pin fixing type ??...
S45C
-
Black
a cotter pin
SUS304(BLK31)
6
15.8
3.5
5.8
1.5
1.6
1.5
9.0
BLK21-1.6-L10
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성