MCM01 - Rotary shaft, both ends, second-order type
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a4/mcm01.prj},{NB=MCM01-D15-L20-E4-F4-A2-B2-G6-V6-P5-Q5},{CODE=MCM01},{TYPE=The second order model},{MAT=S45C},{SUR=Black Coating},{D=15},{DTOL=-0.006/-0.017},{L=20.0},{LPOOL=[20:700/0.1]},{E=4.0},{EPOOL=[4:$EPOOL1./0.1]},{F=4.0},{FPOOL=[4:$EPOOL1./0.1]},{A=2.00},{APOOL=[2:$E./0.10)},{B=2.0},{BPOOL=[2:$F./0.1)},{G=6},{GPOOL=[6:14/1]},{V=6},{VPOOL=[6:14/1]},{P=5},{PPOOL=[5:$PPOOL1./1]},{Q=5},{QPOOL=[5:$QPOOL1./1]},{C1=0.2},{C2=0.5},{R=0.2},{ZZLC=0},{ZZLALB=0},{LA=0},{H=0},{LB=0},{J=0},{Y=0},{X=0},{ZZKD=0},{KD=0},{ZZPAQA=0},{PA=0},{QA=0},{ZZKBKC=0},{KB=0},{S=0},{KC=0},{C=0},{K=0},{T=0},{ZZKE=0},{KE=0},{ZZKA=0},{KA=0},{KG=0},{AG=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D Tolerance level
ⁿ/ₐ
MCM01-D6-L18-E4-F4-A2-B2-...
MCM01
Steps at both ends, secon...
S45C
Black Coating
6
-0.004/-0.012
MCM01-D8-L18-E4-F4-A2-B2-...
MCM01
Steps at both ends, secon...
S45C
Black Coating
8
-0.005/-0.014
MCM01-D10-L18-E4-F4-A2-B2...
MCM01
Steps at both ends, secon...
S45C
Black Coating
10
-0.005/-0.014
MCM01-D12-L20-E4-F4-A2-B2...
MCM01
Steps at both ends, secon...
S45C
Black Coating
12
-0.006/-0.017
MCM01-D13-L20-E4-F4-A2-B2...
MCM01
Steps at both ends, secon...
S45C
Black Coating
13
-0.006/-0.017
MCM01-D15-L20-E4-F4-A2-B2...
MCM01
Steps at both ends, secon...
S45C
Black Coating
15
-0.006/-0.017
MCM01-D16-L20-E4-F4-A2-B2...
MCM01
Steps at both ends, secon...
S45C
Black Coating
16
-0.006/-0.017
MCM01-D17-L20-E4-F4-A2-B2...
MCM01
Steps at both ends, secon...
S45C
Black Coating
17
-0.006/-0.017
MCM01-D18-L20-E4-F4-A2-B2...
MCM01
Steps at both ends, secon...
S45C
Black Coating
18
-0.006/-0.017
MCM01-D20-L30-E4-F4-A2-B2...
MCM01
Steps at both ends, secon...
S45C
Black Coating
20
-0.007/-0.020
MCM01-D22-L30-E4-F4-A2-B2...
MCM01
Steps at both ends, secon...
S45C
Black Coating
22
-0.007/-0.020
MCM01-D25-L30-E4-F4-A2-B2...
MCM01
Steps at both ends, secon...
S45C
Black Coating
25
-0.007/-0.020
MCM01-D30-L30-E4-F4-A2-B2...
MCM01
Steps at both ends, secon...
S45C
Black Coating
30
-0.007/-0.020
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성