FAP01 06 - Fixed ring Separate type Standard type
Yiheda 3D Electronic Gallery
yhd_fa
A3-Set Collars
Powered by
CAD모델 선택
{yiheda/yhd_fa/a3/fap01_06.prj},{NB=FAP02-D15-B10},{CODE=FAP02},{TYPE1=The separation type},{TYPE=standard},{MAT=S45C},{SUR=electroless nickel plating},{TH=Two hexagonal cylindrical head screw(Stainless steel)},{D=15},{DGC=+0.05/+0.01},{B=10},{BGC=+0.1/-0.1},{H=34},{HGC=+0.1/-0.1},{M=M4},{MPOOL=4},{DD=4.5},{R=3.75},{W=1.5},{X=11.5},{Y=6.0},{C=0.6},{M2=4},{L2=18},{D2=7.0},{K2=4},{S2=3.0},{PDF=Single click to PDF},{PPATH=fap01_06/assem/fap01_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE1
type1
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface Preparation
ⁿ/ₐ
TH
The attachment
ⁿ/ₐ
D
[mm]
DGC
D tolerance
ⁿ/ₐ
B
[mm]
BGC
B tolerance
ⁿ/ₐ
H
[mm]
HGC
H tolerance
ⁿ/ₐ
M
ⁿ/ₐ
DD
d
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
C
[mm]
FAP01-D3-B8
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
3
+0.05/+0.01
8
+0.1/-0.1
16
+0.1/-0.1
M3
3.4
3.00
1.0
4.5
2.2
0.6
FAP01-D4-B8
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
4
+0.05/+0.01
8
+0.1/-0.1
18
+0.1/-0.1
M3
3.4
3.00
1.0
5.0
3.0
0.6
FAP01-D5-B8
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
5
+0.05/+0.01
8
+0.1/-0.1
20
+0.1/-0.1
M3
3.4
3.00
1.0
5.5
4.0
0.6
FAP01-D5-B10
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
5
+0.05/+0.01
10
+0.1/-0.1
22
+0.1/-0.1
M4
4.5
3.75
1.0
6.5
4.0
0.6
FAP01-D6-B8
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
6
+0.05/+0.01
8
+0.1/-0.1
20
+0.1/-0.1
M3
3.4
3.00
1.0
6.0
4.0
0.6
FAP01-D6-B10
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
6
+0.05/+0.01
10
+0.1/-0.1
20
+0.1/-0.1
M4
4.5
3.75
1.0
6.0
4.0
0.6
FAP01-D8-B8
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
8
+0.05/+0.01
8
+0.1/-0.1
25
+0.1/-0.1
M3
3.4
3.00
1.5
8.0
5.0
0.6
FAP01-D8-B10
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
8
+0.05/+0.01
10
+0.1/-0.1
25
+0.1/-0.1
M4
4.5
3.75
1.5
8.0
5.0
0.6
FAP01-D8-B12
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
8
+0.05/+0.01
12
+0.1/-0.1
30
+0.1/-0.1
M5
5.5
4.50
1.5
9.0
5.0
0.6
FAP01-D8-B15
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
8
+0.05/+0.01
15
+0.1/-0.1
30
+0.1/-0.1
M6
6.6
6.00
1.5
9.0
5.0
0.6
FAP01-D10-B8
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
10
+0.05/+0.01
8
+0.1/-0.1
30
+0.1/-0.1
M3
3.4
3.00
1.5
9.0
5.0
0.6
FAP01-D10-B10
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
10
+0.05/+0.01
10
+0.1/-0.1
30
+0.1/-0.1
M4
4.5
3.75
1.5
9.0
5.0
0.6
FAP01-D10-B12
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
10
+0.05/+0.01
12
+0.1/-0.1
30
+0.1/-0.1
M5
5.5
4.50
1.5
10.0
5.0
0.6
FAP01-D10-B15
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
10
+0.05/+0.01
15
+0.1/-0.1
35
+0.1/-0.1
M6
6.6
6.00
1.5
10.0
6.0
0.6
FAP01-D12-B8
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
12
+0.05/+0.01
8
+0.1/-0.1
30
+0.1/-0.1
M3
3.4
3.00
1.5
10.0
5.0
0.6
FAP01-D12-B10
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
12
+0.05/+0.01
10
+0.1/-0.1
30
+0.1/-0.1
M4
4.5
3.75
1.5
10.0
5.0
0.6
FAP01-D12-B12
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
12
+0.05/+0.01
12
+0.1/-0.1
30
+0.1/-0.1
M5
5.5
4.50
1.5
10.0
5.0
0.6
FAP01-D12-B15
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
12
+0.05/+0.01
15
+0.1/-0.1
35
+0.1/-0.1
M6
6.6
6.00
1.5
11.0
6.0
0.6
FAP01-D13-B10
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
13
+0.05/+0.01
10
+0.1/-0.1
30
+0.1/-0.1
M4
4.5
3.75
1.5
10.0
5.0
0.6
FAP01-D13-B12
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
13
+0.05/+0.01
12
+0.1/-0.1
34
+0.1/-0.1
M5
5.5
4.50
1.5
11.0
5.0
0.6
FAP01-D13-B15
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
13
+0.05/+0.01
15
+0.1/-0.1
35
+0.1/-0.1
M6
6.6
6.00
1.5
11.0
6.0
0.6
FAP01-D15-B10
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
15
+0.05/+0.01
10
+0.1/-0.1
34
+0.1/-0.1
M4
4.5
3.75
1.5
11.5
6.0
0.6
FAP01-D15-B12
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
15
+0.05/+0.01
12
+0.1/-0.1
35
+0.1/-0.1
M5
5.5
4.50
1.5
12.0
6.0
0.6
FAP01-D15-B15
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
15
+0.05/+0.01
15
+0.1/-0.1
40
+0.1/-0.1
M6
6.6
6.00
1.5
13.0
8.0
0.6
FAP01-D16-B10
FAP01
The separation type
standard
S45C
black coating
Two hexagonal cylindrical...
16
+0.05/+0.01
10
+0.1/-0.1
35
+0.1/-0.1
M5
5.5
4.50
1.5
12.0
6.0
0.6
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성