SCD01 57 - Guide shaft ???¡ì?¡ì One end internal thread ???¡ì?¡ì Standard type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/scd01_57.prj},{NB=SCD21-D18-L25-M4},{CODE=SCD21},{TYPE=ynlwbzx},{ACC=putongji},{TOL=g6},{MAT=S45C},{HRD=High frequency quenching, effective case depth is greater than or equal to 0.5 Quenching Hardness 56HRC-},{SUR=-},{D=18},{DTOL=-0.006/-0.017},{L=25},{LPOOL=[25:1200/1]},{M=4.0},{C=0.5},{ZZLC=0},{ZZEC=0},{EC=0},{K=0},{ZZJD=0},{JD=0},{J=0},{ZZMC=0},{MC=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ACC
Accuracy level
ⁿ/ₐ
TOL
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
Hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
C
[mm]
SCD01-D4-L15-M2
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High frequency quenching,...
-
4
-0.004/-0.012
0.2
SCD01-D5-L15-M2.6
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High frequency quenching,...
-
5
-0.004/-0.012
0.2
SCD01-D6-L15-M3
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High frequency quenching,...
-
6
-0.004/-0.012
0.5
SCD01-D8-L15-M3
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High frequency quenching,...
-
8
-0.005/-0.014
0.5
SCD01-D10-L15-M3
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High frequency quenching,...
-
10
-0.005/-0.014
0.5
SCD01-D12-L15-M4
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
12
-0.006/-0.017
0.5
SCD01-D13-L15-M4
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
13
-0.006/-0.017
0.5
SCD01-D15-L20-M4
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
15
-0.006/-0.017
0.5
SCD01-D16-L20-M4
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
16
-0.006/-0.017
0.5
SCD01-D18-L25-M4
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
18
-0.006/-0.017
0.5
SCD01-D20-L25-M4
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
20
-0.007/-0.020
1.0
SCD01-D25-L25-M4
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
25
-0.007/-0.020
1.0
SCD01-D30-L30-M4
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
30
-0.007/-0.020
1.0
SCD01-D35-L30-M8
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
35
-0.009/-0.025
1.0
SCD01-D40-L40-M10
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
40
-0.009/-0.025
1.0
SCD01-D50-L60-M12
SCD01
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
50
-0.009/-0.025
1.0
SCD02-D4-L15-M2
SCD02
One end internal thread ?...
Ordinary level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
4
-0.004/-0.012
0.2
SCD02-D5-L15-M2.6
SCD02
One end internal thread ?...
Ordinary level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
5
-0.004/-0.012
0.2
SCD02-D6-L15-M3
SCD02
One end internal thread ?...
Ordinary level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
6
-0.004/-0.012
0.5
SCD02-D8-L15-M3
SCD02
One end internal thread ?...
Ordinary level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
8
-0.005/-0.014
0.5
SCD02-D10-L15-M3
SCD02
One end internal thread ?...
Ordinary level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
10
-0.005/-0.014
0.5
SCD02-D12-L15-M4
SCD02
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
12
-0.006/-0.017
0.5
SCD02-D13-L15-M4
SCD02
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
13
-0.006/-0.017
0.5
SCD02-D15-L20-M4
SCD02
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
15
-0.006/-0.017
0.5
SCD02-D16-L20-M4
SCD02
One end internal thread ?...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
16
-0.006/-0.017
0.5
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성