카탈로그: WISKA
생성됨: 25.06.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
MUG - Locknuts, MUG, PG
WISKA
Polyamide accessories
Powered by
CAD모델 선택
{wiska/kunststoff_zubehoer/mug.prj},{NB=MUG 16 RAL 9005 10060684},{CNSORDERNO=10060684},{TYP=MUG 16},{RAL=RAL 9005},{D=PG16},{D111=22.500},{TL=6.0},{SW=30},{E1=33.0},{CNSMAT=PA-GF},{ETEMP=-40°C to 100°C},{CNSQUANTITY=100},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10060684/mug-16.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10060684/mug-16.html},{WEIGHT=0.003}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA MUG 7 RAL 7035 1006...
10060670
MUG 7
RAL 7035
PG7
5.0
19
21.0
PA-GF
-40°C to 100°C
100
0.001
WISKA MUG 9 RAL 7035 1006...
10060671
MUG 9
RAL 7035
PG9
5.0
22
24.0
PA-GF
-40°C to 100°C
100
0.002
WISKA MUG 11 RAL 7035 100...
10060672
MUG 11
RAL 7035
PG11
5.0
24
26.0
PA-GF
-40°C to 100°C
100
0.002
WISKA MUG 13.5 RAL 7035 1...
10060673
MUG 13.5
RAL 7035
PG13,5
6.0
27
29.0
PA-GF
-40°C to 100°C
100
0.003
WISKA MUG 16 RAL 7035 100...
10060674
MUG 16
RAL 7035
PG16
6.0
30
33.0
PA-GF
-40°C to 100°C
100
0.003
WISKA MUG 21 RAL 7035 100...
10060675
MUG 21
RAL 7035
PG21
7.0
36
39.0
PA-GF
-40°C to 100°C
100
0.004
WISKA MUG 29 RAL 7035 100...
10060676
MUG 29
RAL 7035
PG29
7.0
46
50.0
PA-GF
-40°C to 100°C
50
0.006
WISKA MUG 36 RAL 7035 100...
10060677
MUG 36
RAL 7035
PG36
8.0
60
66.0
PA-GF
-40°C to 100°C
25
0.015
WISKA MUG 42 RAL 7035 100...
10060678
MUG 42
RAL 7035
PG42
8.0
65
73.0
PA-GF
-40°C to 100°C
25
0.015
WISKA MUG 48 RAL 7035 100...
10060679
MUG 48
RAL 7035
PG48
8.0
70
78.0
PA-GF
-40°C to 100°C
10
0.017
WISKA MUG 7 RAL 9005 1006...
10060680
MUG 7
RAL 9005
PG7
5.0
19
21.0
PA-GF
-40°C to 100°C
100
0.001
WISKA MUG 9 RAL 9005 1006...
10060681
MUG 9
RAL 9005
PG9
5.0
22
24.0
PA-GF
-40°C to 100°C
100
0.002
WISKA MUG 11 RAL 9005 100...
10060682
MUG 11
RAL 9005
PG11
5.0
24
26.0
PA-GF
-40°C to 100°C
100
0.002
WISKA MUG 13.5 RAL 9005 1...
10060683
MUG 13.5
RAL 9005
PG13,5
6.0
27
29.0
PA-GF
-40°C to 100°C
100
0.003
WISKA MUG 16 RAL 9005 100...
10060684
MUG 16
RAL 9005
PG16
6.0
30
33.0
PA-GF
-40°C to 100°C
100
0.003
WISKA MUG 21 RAL 9005 100...
10060685
MUG 21
RAL 9005
PG21
7.0
36
39.0
PA-GF
-40°C to 100°C
100
0.004
WISKA MUG 29 RAL 9005 100...
10060686
MUG 29
RAL 9005
PG29
7.0
46
50.0
PA-GF
-40°C to 100°C
50
0.007
WISKA MUG 36 RAL 9005 100...
10060687
MUG 36
RAL 9005
PG36
8.0
60
66.0
PA-GF
-40°C to 100°C
25
0.014
WISKA MUG 42 RAL 9005 100...
10060688
MUG 42
RAL 9005
PG42
8.0
65
73.0
PA-GF
-40°C to 100°C
25
0.015
WISKA MUG 48 RAL 9005 100...
10060689
MUG 48
RAL 9005
PG48
8.0
70
78.0
PA-GF
-40°C to 100°C
10
0.017
WISKA MUG 7 RAL 7001 1010...
10101794
MUG 7
RAL 7001
PG7
5.0
19
21.0
PA-GF
-40°C to 100°C
100
WISKA MUG 9 RAL 7001 1010...
10101202
MUG 9
RAL 7001
PG9
5.0
22
24.0
PA-GF
-40°C to 100°C
100
WISKA MUG 11 RAL 7001 101...
10101203
MUG 11
RAL 7001
PG11
5.0
24
26.0
PA-GF
-40°C to 100°C
100
WISKA MUG 13,5 RAL 7001 1...
10101204
MUG 13,5
RAL 7001
PG13,5
6.0
27
29.0
PA-GF
-40°C to 100°C
100
WISKA MUG 16 RAL 7001 101...
10101205
MUG 16
RAL 7001
PG16
6.0
30
33.0
PA-GF
-40°C to 100°C
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성