카탈로그: WISKA
생성됨: 25.06.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
BMCC - BraceCONDUIT, Clip, BMCC
WISKA
Brace
Brace CONDUIT, Metallic
Powered by
CAD모델 선택
{wiska/brace/brace_conduit_metall/bmcc.prj},{NB=BMCC-21-2610109253},{CNSORDERNO=10109253},{TYP=BMCC-21-26},{CADINFO=CAD data on request},{B=8.5},{CNSMAT=galvanized steel},{NOTE1=Galvanized steel brackets with polychloroprene for fixing the metallic conduits, for outer diameter 21.0 - 26.0 mm},{ETEMP=-40°C to 100°C},{CNSQUANTITY=10},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10109253/bmcc-21-26.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10109253/bmcc-21-26.html}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
CADINFO
CAD-data information
ⁿ/ₐ
B
Borehole
[mm]
CNSMAT
material
ⁿ/ₐ
NOTE1
Remarks 1
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKABMCC-13-1710109251
10109251
BMCC-13-17
CAD data on request
8.5
galvanized steel
Galvanized steel brackets...
-40°C to 100°C
10
WISKABMCC-17-2110109252
10109252
BMCC-17-21
CAD data on request
8.5
galvanized steel
Galvanized steel brackets...
-40°C to 100°C
10
WISKABMCC-21-2610109253
10109253
BMCC-21-26
CAD data on request
8.5
galvanized steel
Galvanized steel brackets...
-40°C to 100°C
10
WISKABMCC-28-3410109254
10109254
BMCC-28-34
CAD data on request
8.5
galvanized steel
Galvanized steel brackets...
-40°C to 100°C
10
WISKABMCC-37-4410109255
10109255
BMCC-37-44
CAD data on request
10.5
galvanized steel
Galvanized steel brackets...
-40°C to 100°C
10
WISKABMCC-48-5510109256
10109256
BMCC-48-55
CAD data on request
10.5
galvanized steel
Galvanized steel brackets...
-40°C to 100°C
10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성