카탈로그: Wippermann
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
bent attachments, both sides - bent attachements, both sides, type B, ASA
Wippermann
Attachments for Roller Chains
Simplex roller chains according to ISO 606 (American type)
Single hole bent and straight attachments
Type B - bent attachments, both sides
Powered by
CAD모델 선택
{wippermann/anbauteile_fuer_rollenketten/er_nach_iso606_ab/winkel_und_flachlaschen/form_b_zweiseitige_winkellasche/form_b_zweiseitige_winkellasche_ab.prj},{NB=1401 0050 1300},{CNSORDERNO=1401 0050 1300},{INFO=PDF Katalog},{AUS=Standard},{WIP=50},{ISO=50},{P=15.875},{B1=9.40},{B2=13.80},{B3=13.93},{D1=10.16},{D2=5.08},{G=15.0},{L1=21.8},{F=23.9},{M1=12.7},{DL=5.2},{L=15.9},{S=2.00},{H=10.3},{ECLASS=23-17-04-06},{ZTNR=73151190},{AUSVIS=Standardkette},{SA=2.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
F
Attachment dimension
[mm]
M1
Attachment dimension
[mm]
DL
Attachment dimension
[mm]
L
Attachment dimension
[mm]
S
Attachment dimension
[mm]
H
Attachment dimension
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
1401 0040 1300
1401 0040 1300
Standard chain
40
40
12.700
7.85
11.15
11.28
7.95
3.96
12.0
17.8
17.9
10.5
3.5
12.7
1.50
7.9
23-17-04-06
73151190
1401 0050 1300
1401 0050 1300
Standard chain
50
50
15.875
9.40
13.80
13.93
10.16
5.08
15.0
21.8
23.9
12.7
5.2
15.9
2.00
10.3
23-17-04-06
73151190
1401 0060 1300
1401 0060 1300
Standard chain
60
60
19.050
12.57
17.70
17.85
11.91
5.94
18.0
26.9
28.2
15.9
5.2
19.1
2.40
11.9
23-17-04-06
73151190
1401 0080 1300
1401 0080 1300
Standard chain
80
80
25.400
15.75
22.50
22.70
15.88
7.92
24.1
33.5
37.3
19.1
6.7
25.4
3.20
15.9
23-17-04-06
73151190
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성