svenska
中文 (繁體)
English
1060110500 - SAIL-M12G-CD-5.0B
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD모델 선택
{weidmueller_qs/27/06/03/08/1060110500.prj},{NB=1060110500},{MANUID=1060110500},{BAI969=5},{AAF040=0.346},{AAD931=85444290},{AAO676=1060110500},{AAO663=4032248808885},{PREVIEW=../../../../_pool_/24/a9/10601105009999.png},{MANUTYPEDESC=SAIL-M12G-CD-5.0B},{DESCSHORT=Copper data cable (Assembled) One end without connector, Number of poles: 5, Cable length: 5 m, pin, straight},{DESCLONG=Ready-for-connection data lines with copper wires.},{GTIN=4032248808885},{MANUNAME=Weidmueller Group},{AAK335=without},{AAK498=Plastic},{AAK499=Plastic},{AAL680=No},{AAM031=No},{AAM076=No},{BAB378=Lilac/violet},{BAB392=CE; CULUS},{BAD656=No},{BAD993=Yes},{BAD994=No},{BAG975=IP67},{URL=URL},{KEYWORD=Data line},{AAO677=Weidmueller Group}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
GTIN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
AAK335
type of anti-kink sleeve
ⁿ/ₐ
AAK498
material connector of connector housing connection 1
ⁿ/ₐ
AAK499
material connector of connector housing connection 2
ⁿ/ₐ
AAL680
halogen free (according to EN 50267-2-2)
ⁿ/ₐ
AAM031
locking lever present
ⁿ/ₐ
AAM076
suitable for cable guide chain
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD993
shielded
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAI969
Length
[m]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1060110500
1060110500
SAIL-M12G-CD-5.0B
Copper data cable (Assemb...
Ready-for-connection data...
4032248808885
Weidmueller Group
without
Plastic
Plastic
No
No
No
Lilac/violet
CE; CULUS
No
Yes
No
IP67
5
0.346
85444290
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성