카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
210-133 - Busbar, tin-plated, 1000 mm long, Cu 10 mm x 3 mm
WAGO
PG 02 - Accessories
Series 210
Powered by
CAD모델 선택
{wago/pg02/serie210/0210-0133_0999-0962.prj},{NB=210-1331000},{BESTNR=210-133},{INFODE=Info DE},{INFOEN=Info EN},{L=1000},{RGB=0.95,0.93,0.88,0},{FARBE=weiß},{GEWICHT=268.000},{ECLASS71=27-14-11-39},{LINKDE=http://www.wago.com/de/p/210-133},{LINKEN=http://www.wago.com/global/p/210-133},{FILENAME=210-133}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
RGB
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
210-1331000
210-133
0.95,0.93,0.88,0
weiß
268.000
27-14-11-39
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성