CEREX 300-L PN 16
VAG
Butterfly Valves
Pinching
LUG-Type
Pneumatic actuator
Powered by
CAD모델 선택
{vag/absperrklappen/einklemmklappen/lug_type/pneumatikantrieb/pn_16_asmtab.prj},{NB=Pneumatikantrieb VAG CEREX 300-L_DN200-PN16-0(400)},{PN=16},{DN=200},{LODLEVEL=400},{TXT01=VAG CEREX 300 Absperrklappe},{TXT03=Pneumatikantrieb},{D1=268},{DK=295},{N=12},{L1=60},{DKL1=197},{H=70},{B=175},{M=20},{A=240},{LA=12},{ISO5210=F07},{H1=358},{H2=299.0},{H3=340},{AK=0},{DKL4=139.000},{DKL8=36.000},{KL2=4.000},{KL3=15.000},{DKL9=75.000},{DKR=10.000},{DC5=50.000},{BG=50.000},{DFA=45.000},{DDA=38.000},{DGD1=90.000},{BAUGROSSE=360-R-F07},{B1=118.000},{B2=56.000},{B3=62.000},{B4=137.000},{B5=33.000},{D7=22.000},{LD=70.000},{LK=10.000},{PPATH=pn_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PN
Unit pressure rating
ⁿ/ₐ
DN
Nominal size
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
D1
Outer diameter of flange
[mm]
DK
Pitch circle diameter of flange
[mm]
N
Total number of holes
ⁿ/ₐ
L1
Flange width
[mm]
DKL1
Diameter of disc
[mm]
H
disk walkout
[mm]
B
height
[mm]
M
Diameter of threaded bolt
[mm]
A
Height of mechanism
[mm]
LA
height
[mm]
ISO5210
ISO 5210
ⁿ/ₐ
H1
Total height
[mm]
H2
Length of hand lever
[mm]
H3
Length
[mm]
Pneumatikantrieb CEREX 30...
16
50
VAG CEREX 300 Butterfly V...
DN50 PN16
Pneumatic actuator
98
125
4
43
52
5
72
16
125
10
F05
184
154.5
174
Pneumatikantrieb CEREX 30...
16
65
VAG CEREX 300 Butterfly V...
DN65 PN16
Pneumatic actuator
114
145
4
46
67
12
80
16
132
10
F05
191
161.5
174
Pneumatikantrieb CEREX 30...
16
80
VAG CEREX 300 Butterfly V...
DN80 PN16
Pneumatic actuator
132
160
8
46
82
19
87
16
140
10
F05
210
175.0
198
Pneumatikantrieb CEREX 30...
16
100
VAG CEREX 300 Butterfly V...
DN100 PN16
Pneumatic actuator
156
180
8
52
104
27
113
16
180
10
F05
250
215.0
198
Pneumatikantrieb CEREX 30...
16
125
VAG CEREX 300 Butterfly V...
DN125 PN16
Pneumatic actuator
185
210
8
56
127
37
123
16
190
10
F05
273
231.5
237
Pneumatikantrieb CEREX 30...
16
150
VAG CEREX 300 Butterfly V...
DN150 PN16
Pneumatic actuator
216
240
8
56
158
52
155
20
220
12
F07
328
274.0
290
Pneumatikantrieb CEREX 30...
16
200
VAG CEREX 300 Butterfly V...
DN200 PN16
Pneumatic actuator
268
295
12
60
197
70
175
20
240
12
F07
358
299.0
340
Pneumatikantrieb CEREX 30...
16
250
VAG CEREX 300 Butterfly V...
DN250 PN16
Pneumatic actuator
323
355
12
68
248
91
205
24
275
14
F10
410
342.5
388
Pneumatikantrieb CEREX 30...
16
300
VAG CEREX 300 Butterfly V...
DN300 PN16
Pneumatic actuator
377
410
12
78
297
111
230
24
300
14
F10
448
374.0
433
Pneumatikantrieb CEREX 30...
16
350
VAG CEREX 300 Butterfly V...
DN350 PN16
Pneumatic actuator
435
470
16
92
337
126
270
24
320
18
F12
488
404.0
479
Pneumatikantrieb CEREX 30...
16
400
VAG CEREX 300 Butterfly V...
DN400 PN16
Pneumatic actuator
485
525
16
102
397
149
315
27
380
21
F14
588
484.0
601
Pneumatikantrieb CEREX 30...
16
450
VAG CEREX 300 Butterfly V...
DN450 PN16
Pneumatic actuator
546
585
20
114
427
158
327
27
400
21
F14
608
504.0
601
Pneumatikantrieb CEREX 30...
16
500
VAG CEREX 300 Butterfly V...
DN500 PN16
Pneumatic actuator
606
650
20
127
488
181
365
30
460
24
F16
775
639.5
718
Pneumatikantrieb CEREX 30...
16
600
VAG CEREX 300 Butterfly V...
DN600 PN16
Pneumatic actuator
720
770
20
154
583
214
435
33
500
24
F16
815
679.5
718
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성