Ladder - Aluminum E1 Long Span 203mm Siderail
unitray
Cable Tray Outside Vertical Fittings
Aluminum E1 Long Span 203mm Siderail
Powered by
CAD모델 선택
{unitray/cable_tray_outside_vertical_fittings/aluminum_e1_long_span_203mm_siderail/ladder.prj},{NB=4OA-9X94},{SHA256=5bqOFGxl6vw9bdEvNwE9KHE/CFLIs8Exly9xo4DQbCo=},{INAME=01203__4oa2d9x94},{DESC=Outside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=9 - E / 203 mm (8.0)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=4 - Ladder},{PN=4OA-9X94}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3OA-9334
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
4 - Ladder
3OA-9334
3OA-9354
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
5 - 300 mm (12)"
4 - Ladder
3OA-9354
3OA-9364
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
6 - 450 mm (18)"
4 - Ladder
3OA-9364
3OA-9374
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
7 - 600 mm (24)"
4 - Ladder
3OA-9374
3OA-9384
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
8 - 750 mm (30)"
4 - Ladder
3OA-9384
3OA-9394
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
9 - 900 mm (36)"
4 - Ladder
3OA-9394
3OA-9634
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
3 - 203 mm (8)"
4 - Ladder
3OA-9634
3OA-9654
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
5 - 300 mm (12)"
4 - Ladder
3OA-9654
3OA-9664
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
6 - 450 mm (18)"
4 - Ladder
3OA-9664
3OA-9674
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
7 - 600 mm (24)"
4 - Ladder
3OA-9674
3OA-9684
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
8 - 750 mm (30)"
4 - Ladder
3OA-9684
3OA-9694
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
9 - 900 mm (36)"
4 - Ladder
3OA-9694
3OA-9934
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
3 - 203 mm (8)"
4 - Ladder
3OA-9934
3OA-9954
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
5 - 300 mm (12)"
4 - Ladder
3OA-9954
3OA-9964
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
6 - 450 mm (18)"
4 - Ladder
3OA-9964
3OA-9974
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
7 - 600 mm (24)"
4 - Ladder
3OA-9974
3OA-9984
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
8 - 750 mm (30)"
4 - Ladder
3OA-9984
3OA-9994
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
9 - 900 mm (36)"
4 - Ladder
3OA-9994
3OA-9X34
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
3 - 203 mm (8)"
4 - Ladder
3OA-9X34
3OA-9X54
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
5 - 300 mm (12)"
4 - Ladder
3OA-9X54
3OA-9X64
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
6 - 450 mm (18)"
4 - Ladder
3OA-9X64
3OA-9X74
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
7 - 600 mm (24)"
4 - Ladder
3OA-9X74
3OA-9X84
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
8 - 750 mm (30)"
4 - Ladder
3OA-9X84
3OA-9X94
Outside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
9 - 900 mm (36)"
4 - Ladder
3OA-9X94
4OA-9334
Outside Vertical Fitting
Aluminum
4 - 45°
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
4 - Ladder
4OA-9334
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성