Ladder - Aluminum D1 Regular 114mm Siderail
unitray
Cable Tray Horizontal Fittings
Aluminum D1 Regular 114mm Siderail
Powered by
CAD모델 선택
{unitray/cable_tray_horizontal_fittings/aluminum_d1_regular_114mm_siderail/ladder.prj},{NB=4HA-4X94},{SHA256=cTBI062+J4bJZaHMQAL4r9CFHWrDLH8yJLs8PRXlrcE=},{INAME=00171__4ha2d4x94},{DESC=Horizontal Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=4 - D / 114 mm (4.5)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=4 - Ladder},{PN=4HA-4X94}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3HA-4324
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
4 - Ladder
3HA-4324
3HA-4334
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
4 - Ladder
3HA-4334
3HA-4354
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
4 - Ladder
3HA-4354
3HA-4364
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
6 - 450 mm (18)"
4 - Ladder
3HA-4364
3HA-4374
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
7 - 600 mm (24)"
4 - Ladder
3HA-4374
3HA-4384
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
8 - 750 mm (30)"
4 - Ladder
3HA-4384
3HA-4394
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
9 - 900 mm (36)"
4 - Ladder
3HA-4394
3HA-4624
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
2 - 150 mm (6)"
4 - Ladder
3HA-4624
3HA-4634
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
3 - 203 mm (8)"
4 - Ladder
3HA-4634
3HA-4654
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
5 - 300 mm (12)"
4 - Ladder
3HA-4654
3HA-4664
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
6 - 450 mm (18)"
4 - Ladder
3HA-4664
3HA-4674
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
7 - 600 mm (24)"
4 - Ladder
3HA-4674
3HA-4684
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
8 - 750 mm (30)"
4 - Ladder
3HA-4684
3HA-4694
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
9 - 900 mm (36)"
4 - Ladder
3HA-4694
3HA-4924
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
2 - 150 mm (6)"
4 - Ladder
3HA-4924
3HA-4934
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
3 - 203 mm (8)"
4 - Ladder
3HA-4934
3HA-4954
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
5 - 300 mm (12)"
4 - Ladder
3HA-4954
3HA-4964
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
6 - 450 mm (18)"
4 - Ladder
3HA-4964
3HA-4974
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
7 - 600 mm (24)"
4 - Ladder
3HA-4974
3HA-4984
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
8 - 750 mm (30)"
4 - Ladder
3HA-4984
3HA-4994
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
9 - 900 mm (36)"
4 - Ladder
3HA-4994
3HA-4X24
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
2 - 150 mm (6)"
4 - Ladder
3HA-4X24
3HA-4X34
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
3 - 203 mm (8)"
4 - Ladder
3HA-4X34
3HA-4X54
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
5 - 300 mm (12)"
4 - Ladder
3HA-4X54
3HA-4X64
Horizontal Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
6 - 450 mm (18)"
4 - Ladder
3HA-4X64
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성