카탈로그: Tecnorm
생성됨: 07.08.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5317. Guide bushings without collar - Slide elements
Tecnorm
2 Slide elements
Powered by
CAD모델 선택
{tecnorm/02_gleitelemente/5317_fuehrungsbuchsen_ohne_bund.prj},{NB=5317.040.050.030},{INFO=Online Pdf},{D=40},{D1=50},{L1=3},{R=2},{L=30},{HTML=http://tecnorm.de/2014/wp-content/uploads/2014/09/GleitelementeSeite6.pdf},{MAT=Bronze mit Festschmierstoff, wartungsarm},{HRC=HB10: 190 - 220}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order number
ⁿ/ₐ
D
Bore diameter Ød F7
[mm]
D1
Outer diameter Ød1 m6
[mm]
L1
Distance L1
[mm]
R
Radius r
[mm]
L
Component height L -0.2
[mm]
MAT
Material
ⁿ/ₐ
HRC
Hardness
[HRC]
5317.008.011.014
5317.008.011.014
8
11
1
1
14
Bronze with solid lubrica...
HB10: 190 - 220
5317.008.011.015
5317.008.011.015
8
11
1
1
15
Bronze with solid lubrica...
HB10: 190 - 220
5317.008.012.008
5317.008.012.008
8
12
1
1
8
Bronze with solid lubrica...
HB10: 190 - 220
5317.008.012.010
5317.008.012.010
8
12
1
1
10
Bronze with solid lubrica...
HB10: 190 - 220
5317.008.012.012
5317.008.012.012
8
12
1
1
12
Bronze with solid lubrica...
HB10: 190 - 220
5317.008.012.015
5317.008.012.015
8
12
1
1
15
Bronze with solid lubrica...
HB10: 190 - 220
5317.010.014.008
5317.010.014.008
10
14
1
1
8
Bronze with solid lubrica...
HB10: 190 - 220
5317.010.014.010
5317.010.014.010
10
14
1
1
10
Bronze with solid lubrica...
HB10: 190 - 220
5317.010.014.012
5317.010.014.012
10
14
1
1
12
Bronze with solid lubrica...
HB10: 190 - 220
5317.010.014.015
5317.010.014.015
10
14
1
1
15
Bronze with solid lubrica...
HB10: 190 - 220
5317.010.015.010
5317.010.015.010
10
15
1
1
10
Bronze with solid lubrica...
HB10: 190 - 220
5317.012.016.010
5317.012.016.010
12
16
2
1
10
Bronze with solid lubrica...
HB10: 190 - 220
5317.012.016.012
5317.012.016.012
12
16
2
1
12
Bronze with solid lubrica...
HB10: 190 - 220
5317.012.018.010
5317.012.018.010
12
18
2
1
10
Bronze with solid lubrica...
HB10: 190 - 220
5317.012.018.012
5317.012.018.012
12
18
2
1
12
Bronze with solid lubrica...
HB10: 190 - 220
5317.012.018.015
5317.012.018.015
12
18
2
1
15
Bronze with solid lubrica...
HB10: 190 - 220
5317.012.018.016
5317.012.018.016
12
18
2
1
16
Bronze with solid lubrica...
HB10: 190 - 220
5317.012.018.020
5317.012.018.020
12
18
2
1
20
Bronze with solid lubrica...
HB10: 190 - 220
5317.012.018.025
5317.012.018.025
12
18
2
1
25
Bronze with solid lubrica...
HB10: 190 - 220
5317.012.018.030
5317.012.018.030
12
18
2
1
30
Bronze with solid lubrica...
HB10: 190 - 220
5317.013.019.010
5317.013.019.010
13
19
2
1
10
Bronze with solid lubrica...
HB10: 190 - 220
5317.013.019.016
5317.013.019.016
13
19
2
1
16
Bronze with solid lubrica...
HB10: 190 - 220
5317.013.019.020
5317.013.019.020
13
19
2
1
20
Bronze with solid lubrica...
HB10: 190 - 220
5317.014.020.010
5317.014.020.010
14
20
2
1
10
Bronze with solid lubrica...
HB10: 190 - 220
5317.014.020.012
5317.014.020.012
14
20
2
1
12
Bronze with solid lubrica...
HB10: 190 - 220
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성