CAJN,CAJP,CAJCN,CAJCP - lianzhouqi-meihuaxinglianzhouqi-zhidongluosigudingxing/jiachixing
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_762_1.prj},{NB=CAJP95-24-24},{CODE=CAJP},{TYPE=zhidongluosigudingxing},{MAT1=lvhejin},{MAT2=juanzhi(lanse)},{SUR=wudianjiedunie},{ENCL=gudingluosi},{D=95},{D1=24},{DWB=24,28,30,35,40},{D2=24},{DD1=97.0},{D3=46},{L=100},{LL=35.5},{F=17.5},{A=-},{AZ=0.0},{M=M10},{MZ=10},{JGNJ=33},{N=M6},{NZ=6},{RXNJ=180},{RXPJ=1},{RXPX=0.15},{GD=20000},{MAXSPEED=4000},{GXJ=1.0X10^-3},{ZXZF=±1.0},{WEI=1200},{LINK=https://www.srdfaa.com/product/1445936356720.html},{D4=55.20},{FENG=2.00},{FENGJJ=0.60},{FENGZXJ=1.80},{LSKJJC=15.00},{LSKZJ=19.00},{XIAOZJ=25.00},{XIAOJJ=72.00},{KJ=38.00},{PPATH=mhxlzq_762_1/mhxlzq_762_1.4_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
MAT1
gu caizhi
ⁿ/ₐ
MAT2
tiaozhenghuan caizhi
ⁿ/ₐ
SUR
gu biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
D
[mm]
DD1
D1
[mm]
D3
d3
[mm]
L
[mm]
LL
ℓ
[mm]
F
[mm]
A
[mm]
M
[mm]
JGNJ
jingguniuju(N·m)
[mm]
N
fenliyongluowenzhijing
ⁿ/ₐ
RXNJ
rongxuniuju(N*m)
ⁿ/ₐ
RXPJ
rongxupianjiao
[°]
RXPX
rongxupianxin
[mm]
GD
jingtainiuzhuangangdu(N*m/rad)
ⁿ/ₐ
MAXSPEED
zuigaozhuansu(r/min)
ⁿ/ₐ
GXJ
guanxingju(kg*m^2)
ⁿ/ₐ
ZXZF
rongxuzhouxiangzhengfu
[mm]
WEI
zhongliang
[g]
CAJN55-15-15
CAJN
zhidongluosigudingxing
lvhejin
nilong(heise)
wudianjiedunie
gudingluosi
55
56.0
27
60
21.0
10.5
-
M6
8
M4
80
1
0.1
8000
11000
1.0X10^-4
±0.5
300
CAJN70-18-18
CAJN
zhidongluosigudingxing
lvhejin
nilong(heise)
wudianjiedunie
gudingluosi
70
72.0
35
75
26.0
13.0
-
M8
16
M5
120
1
0.1
11000
8000
4.0X10^-4
±0.7
600
CAJN95-24-24
CAJN
zhidongluosigudingxing
lvhejin
nilong(heise)
wudianjiedunie
gudingluosi
95
97.0
46
100
35.5
17.5
-
M10
33
M6
180
1
0.15
20000
6000
1.0X10^-3
±1.0
1200
CAJP55-15-15
CAJP
zhidongluosigudingxing
lvhejin
juanzhi(lanse)
wudianjiedunie
gudingluosi
55
56.0
27
60
21.0
10.5
-
M6
8
M4
80
1
0.1
8000
8000
1.0X10^-4
±0.5
300
CAJP70-18-18
CAJP
zhidongluosigudingxing
lvhejin
juanzhi(lanse)
wudianjiedunie
gudingluosi
70
72.0
35
75
26.0
13.0
-
M8
16
M5
120
1
0.1
11000
6000
4.0X10^-4
±0.7
600
CAJP95-24-24
CAJP
zhidongluosigudingxing
lvhejin
juanzhi(lanse)
wudianjiedunie
gudingluosi
95
97.0
46
100
35.5
17.5
-
M10
33
M6
180
1
0.15
20000
4000
1.0X10^-3
±1.0
1200
CAJCN55-15-15
CAJCN
jiachixing
lvhejin
nilong(heise)
wudianjiedunie
neiliujiaoluoshuan
55
56.0
27
60
21.0
10.5
18.5
M6
15
M4
20
2
0.3
600
11000
1.0X10^-4
±0.5
300
CAJCN70-18-18
CAJCN
jiachixing
lvhejin
nilong(heise)
wudianjiedunie
neiliujiaoluoshuan
70
72.0
35
75
26.0
13.0
24
M8
32
M5
40
2
0.3
1200
8000
4.0X10^-4
±0.7
600
CAJCN95-24-24
CAJCN
jiachixing
lvhejin
nilong(heise)
wudianjiedunie
neiliujiaoluoshuan
95
97.0
46
100
35.5
17.5
32
M10
65
M6
80
2
0.4
4000
6000
1.0X10^-3
±1.0
1200
CAJCP55-15-15
CAJCP
jiachixing
lvhejin
juanzhi(lanse)
wudianjiedunie
neiliujiaoluoshuan
55
56.0
27
60
21.0
10.5
18.5
M6
15
M4
20
2
0.3
600
8000
1.0X10^-4
±0.5
300
CAJCP70-18-18
CAJCP
jiachixing
lvhejin
juanzhi(lanse)
wudianjiedunie
neiliujiaoluoshuan
70
72.0
35
75
26.0
13.0
24
M8
32
M5
40
2
0.3
1200
6000
4.0X10^-4
±0.7
600
CAJCP95-24-24
CAJCP
jiachixing
lvhejin
juanzhi(lanse)
wudianjiedunie
neiliujiaoluoshuan
95
97.0
46
100
35.5
17.5
32
M10
65
M6
80
2
0.4
4000
4000
1.0X10^-3
±1.0
1200
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성