CAO,CAOLK,CAORK,CAOWK - lzq-szxlzq-zdlsx
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_748_2.prj},{NB=CAOLK25-5-5},{CODE=CAOLK},{TYPE=zhidongluosixing·daijiancaokong(d1)},{MAT1=lvhejin},{MAT2=jusuoquan},{MAT3=SCM435},{SUR1=yangjiyanghuachuli},{SUR2=fahei},{ENCL=zhidongluosi},{D=25},{D1=5.00},{D1X=5,6,6.35,8,10},{D2=5.00},{D3=11.0},{L=28},{LL=11},{T=6},{F=5.5},{M=M5},{MZ=5.0},{JGNJ=4.0},{RXNJ=2.0},{RXPJ=3},{RXPX=2.0},{ZGZS=10000},{GXJ=2.1x10^-6},{WEI=23},{LINK=https://www.srdfaa.com/product/1141603221000.html},{CTJ=6.000},{CTJ2=12.000},{FKXJ=3.900},{FENG=0.800},{YWZD=9.000},{YZJ=2.000},{PPATH=szxlzq_748_2/lzq_748-zp_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
MAT1
zhuti caizhi
ⁿ/ₐ
MAT2
tiaozhenghuan caizhi
ⁿ/ₐ
MAT3
zhidongluosi caizhi
ⁿ/ₐ
SUR1
zhutibiaomianchuli
ⁿ/ₐ
SUR2
zhidongluosi biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
D
[mm]
D3
d3
[mm]
L
[mm]
LL
ℓ
[mm]
T
t
[mm]
F
[mm]
M
zhidongluosi
[mm]
JGNJ
jinguniuju
[N·m]
RXNJ
rongxuniuju
[N·m]
RXPJ
rongxupianjiao
[°]
RXPX
rongxupianxin
[mm]
ZGZS
zuigaozhuansu
[r/pm]
GXJ
guanxingju
[kg·m^3]
WEI
zhongliang
[g]
CAO16-3-3
CAO
zhidongluosixing·biaozhun...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
zhidongluosi
16
7.0
18
7
4
3.5
M3
0.7
0.7
3
1.0
10000
2.2x10^-7
6
CAO20-4-4
CAO
zhidongluosixing·biaozhun...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
zhidongluosi
20
9.0
23
9
5
4.5
M4
1.7
1.2
3
1.5
10000
6.9x10^-7
13
CAO25-5-5
CAO
zhidongluosixing·biaozhun...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
zhidongluosi
25
11.0
28
11
6
5.5
M5
4.0
2.0
3
2.0
10000
2.1x10^-6
23
CAO32-8-8
CAO
zhidongluosixing·biaozhun...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
zhidongluosi
32
14.5
33
13
7
6.5
M6
7.0
4.5
3
2.5
10000
6.5x10^-6
45
CAOLK20-4-4
CAOLK
zhidongluosixing·daijianc...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
zhidongluosi
20
9.0
23
9
5
4.5
M4
1.7
1.2
3
1.5
10000
6.9x10^-7
13
CAOLK25-5-5
CAOLK
zhidongluosixing·daijianc...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
zhidongluosi
25
11.0
28
11
6
5.5
M5
4.0
2.0
3
2.0
10000
2.1x10^-6
23
CAOLK32-8-8
CAOLK
zhidongluosixing·daijianc...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
zhidongluosi
32
14.5
33
13
7
6.5
M6
7.0
4.5
3
2.5
10000
6.5x10^-6
45
CAORK20-4-4
CAORK
zhidongluosixing·daijianc...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
zhidongluosi
20
9.0
23
9
5
4.5
M4
1.7
1.2
3
1.5
10000
6.9x10^-7
13
CAORK25-5-5
CAORK
zhidongluosixing·daijianc...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
zhidongluosi
25
11.0
28
11
6
5.5
M5
4.0
2.0
3
2.0
10000
2.1x10^-6
23
CAORK32-8-8
CAORK
zhidongluosixing·daijianc...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
zhidongluosi
32
14.5
33
13
7
6.5
M6
7.0
4.5
3
2.5
10000
6.5x10^-6
45
CAOWK20-4-4
CAOWK
zhidongluosixing·daijianc...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
zhidongluosi
20
9.0
23
9
5
4.5
M4
1.7
1.2
3
1.5
10000
6.9x10^-7
13
CAOWK25-5-5
CAOWK
zhidongluosixing·daijianc...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
zhidongluosi
25
11.0
28
11
6
5.5
M5
4.0
2.0
3
2.0
10000
2.1x10^-6
23
CAOWK32-8-8
CAOWK
zhidongluosixing·daijianc...
lvhejin
jusuoquan
SCM435
yangjiyanghuachuli
fahei
zhidongluosi
32
14.5
33
13
7
6.5
M6
7.0
4.5
3
2.5
10000
6.5x10^-6
45
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성