CALK,CALLKK,CALRKK,CALWKK,CASK,CASRKK,CASWKK - lzq-mpslzq-gnj·zdlsgdx
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_743.prj},{NB=CALWKK25-6-6},{CODE=CALWKK},{TYPE=shuangmopian·daijiancaokong(d1·d2)},{MAT1=lvhejing},{MAT2=buxiugang},{SUR=wudianjiedunie},{ENCL=zhidongluosi},{D=25},{D1=6},{ALT1=},{LDC=0.0},{RDC=0.0},{ALT2=},{D2=6},{D2Z3='','shezhi RDC'},{ALT3=},{ALT4=},{D3=10.4},{D3WB=10.40},{L=30.2},{LL=9.0},{F=4.0},{M=M4},{MZ=4.0},{JGNJ=1.7},{RXNJ=2.2},{RXPJ=2.5},{RXPX=0.2},{JTNZGD=440},{MAXS=19000},{GXJ=2.2X10^-6},{ZXZF=±0.4},{WEI=27},{LINK=https://www.srdfaa.com/product/1442927166736.html},{ZJH=1.20},{DWZD=20},{DONGZJ=3.00},{ZJWZD=5.20},{ZJWZD2=7.05},{XC=1.00},{XIAOZJ=3.000},{CAOZJ=4.200},{ZJH2=1.200},{PPATH=mpslzq_743/mpslzq_743_zp_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
MAT1
zhuti caizhi
ⁿ/ₐ
MAT2
mopian caizhi
ⁿ/ₐ
SUR
zhuti biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
D
[mm]
KLH
ⁿ/ₐ
KRH
ⁿ/ₐ
D3
d3
[mm]
L
[mm]
LL
ℓ
[mm]
F
[mm]
M
zhidongluosi
[mm]
JGNJ
jingguniuju(N*m)
ⁿ/ₐ
RXNJ
rongxuniuju(N*m)
ⁿ/ₐ
RXPJ
rongxupianjiao
[°]
RXPX
rongxupianxing
[mm]
JTNZGD
jingtainiuzhuangangdu(N*m/rad)
ⁿ/ₐ
MAXS
zuigaozhuansu(r/min)
ⁿ/ₐ
GXJ
guanxingju(kg*m^2)
ⁿ/ₐ
ZXZF
rongxuzhouxiangzhengfu
[mm]
WEI
zhongliang
[g]
CALK16-4-4
CALK
shuangmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
0
0
6.8
23.2
7.0
3.0
M3
0.7
0.6
2.5
0.2
130
23000
2.4X10^-7
±0.3
9
CALK20-4-4
CALK
shuangmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
20
0
0
8.1
26.0
7.5
3.7
M3
0.7
1
2.5
0.2
220
22000
7.2X10^-7
±0.3
14
CALK25-5-5
CALK
shuangmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
25
0
0
10.4
30.2
9.0
4.0
M4
1.7
2.2
2.5
0.2
440
19000
2.2X10^-6
±0.4
27
CALK32-6-6
CALK
shuangmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
32
0
0
15
41.0
12.4
6.0
M4
1.7
3.8
2.5
0.2
960
15000
6.0X10^-6
±0.4
60
CALK40-8-8
CALK
shuangmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
40
0
0
19.5
47.0
15.5
7.8
M5
4
6.8
2.5
0.3
1900
10000
1.7X10^-5
±0.5
104
CALK50-14-14
CALK
shuangmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
50
0
0
25
53.0
18.0
9.0
M6
7
11
2.5
0.3
2250
8000
4.6X10^-5
±0.5
210
CALLKK16-6-6
CALLKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
0
0
6.8
23.2
7.0
3.0
M3
0.7
0.6
2.5
0.2
130
23000
2.4X10^-7
±0.3
9
CALLKK20-6-6
CALLKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
20
0
0
8.1
26.0
7.5
3.7
M3
0.7
1
2.5
0.2
220
22000
7.2X10^-7
±0.3
14
CALLKK25-6-6
CALLKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
25
0
0
10.4
30.2
9.0
4.0
M4
1.7
2.2
2.5
0.2
440
19000
2.2X10^-6
±0.4
27
CALLKK32-6-6
CALLKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
32
0
0
15
41.0
12.4
6.0
M4
1.7
3.8
2.5
0.2
960
15000
6.0X10^-6
±0.4
60
CALLKK40-8-8
CALLKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
40
0
0
19.5
47.0
15.5
7.8
M5
4
6.8
2.5
0.3
1900
10000
1.7X10^-5
±0.5
104
CALLKK50-14-14
CALLKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
50
0
0
25
53.0
18.0
9.0
M6
7
11
2.5
0.3
2250
8000
4.6X10^-5
±0.5
210
CALRKK16-6-6
CALRKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
0
0
6.8
23.2
7.0
3.0
M3
0.7
0.6
2.5
0.2
130
23000
2.4X10^-7
±0.3
9
CALRKK20-6-6
CALRKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
20
0
0
8.1
26.0
7.5
3.7
M3
0.7
1
2.5
0.2
220
22000
7.2X10^-7
±0.3
14
CALRKK25-6-6
CALRKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
25
0
0
10.4
30.2
9.0
4.0
M4
1.7
2.2
2.5
0.2
440
19000
2.2X10^-6
±0.4
27
CALRKK32-6-6
CALRKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
32
0
0
15
41.0
12.4
6.0
M4
1.7
3.8
2.5
0.2
960
15000
6.0X10^-6
±0.4
60
CALRKK40-8-8
CALRKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
40
0
0
19.5
47.0
15.5
7.8
M5
4
6.8
2.5
0.3
1900
10000
1.7X10^-5
±0.5
104
CALRKK50-14-14
CALRKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
50
0
0
25
53.0
18.0
9.0
M6
7
11
2.5
0.3
2250
8000
4.6X10^-5
±0.5
210
CALWKK16-6-6
CALWKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
0
0
6.8
23.2
7.0
3.0
M3
0.7
0.6
2.5
0.2
130
23000
2.4X10^-7
±0.3
9
CALWKK20-6-6
CALWKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
20
0
0
8.1
26.0
7.5
3.7
M3
0.7
1
2.5
0.2
220
22000
7.2X10^-7
±0.3
14
CALWKK25-6-6
CALWKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
25
0
0
10.4
30.2
9.0
4.0
M4
1.7
2.2
2.5
0.2
440
19000
2.2X10^-6
±0.4
27
CALWKK32-6-6
CALWKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
32
0
0
15
41.0
12.4
6.0
M4
1.7
3.8
2.5
0.2
960
15000
6.0X10^-6
±0.4
60
CALWKK40-8-8
CALWKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
40
0
0
19.5
47.0
15.5
7.8
M5
4
6.8
2.5
0.3
1900
10000
1.7X10^-5
±0.5
104
CALWKK50-14-14
CALWKK
shuangmopian·daijiancaoko...
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
50
0
0
25
53.0
18.0
9.0
M6
7
11
2.5
0.3
2250
8000
4.6X10^-5
±0.5
210
CASK16-4-4
CASK
danmopian·biaozhunkong
lvhejing
buxiugang
wudianjiedunie
zhidongluosi
16
0
0
-
16.5
7.0
3.0
M3
0.7
0.6
1
0.05
160
23000
2.0X10^-7
±0.1
7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성