CAAC,CAAPC - lianzhouqi-mopianshilianzhouqi-jiachixing(danmopianxing、shuangmopianxing)
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_738_1_asmtab.prj},{NB=CAAC104-30-30},{CODE=CAAC},{TYPE=danmopianxing},{MAT1=lvhejing},{MAT2=buxiugang},{SUR1=yangjiyanghuachuli},{ENCL=neiliujiaoluoshuan},{NO=104},{DWB=30,35,38,40,42,45},{D1=30.000},{D2=30.000},{D=104.0},{L=70.0},{W=10.0},{L1=30.0},{L2=-},{L2WB=22.00},{M=M8},{MZ=8.000},{NJ=28},{ED=255},{MAXNJ=510},{MAXSPEED=10000},{GXJ=1.86X10^-3},{GD=25100},{JXPC=-},{JDPC=1},{ZXPC=±0.2},{WEI=1190},{JXK=1.5},{MPBJ=6.00},{MPH=1.000},{JJ=89.000},{XIAOZJ=10.000},{D3=31.0},{QFK=1.20},{QFWZD=17.00},{HFZXJ=38.50},{QXK=6.00},{QDK=12.00},{LSKZJ=13.0},{LSKPM=7.750},{LSKWZD=43.000},{LSKJJC=10.500},{PPATH=lzq_738-1/lzq_738_1_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
MAT1
zhuti caizhi
ⁿ/ₐ
MAT2
mopian caizhi
ⁿ/ₐ
SUR1
zhuti biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
NO
NO.
[mm]
D
[mm]
L
[mm]
W
[mm]
L1
[mm]
L2
[mm]
M
jingguluosuan
[mm]
NJ
ningjinniuju(N*m)
ⁿ/ₐ
ED
edingniuju(N*m)
ⁿ/ₐ
MAXNJ
zuidaniuju(N*m)
ⁿ/ₐ
MAXSPEED
zuigaozhuansu(r/min)
ⁿ/ₐ
GXJ
guanxingliju(kg*m^2)
ⁿ/ₐ
GD
jingtainiuzhuangangdu(N*m/rad)
ⁿ/ₐ
JXPC
jinxiangpiancha
[mm]
JDPC
jiaodupiancha
[mm]
ZXPC
zhouxiangpiancha
[mm]
WEI
zhongliang
[g]
CAAC19-3-3
CAAC
danmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
19
19.5
20.7
2.3
9.2
-
M2.5
1
1.0
2.0
10000
0.65X10^-6
200
-
1
±0.2
12
CAAC26-5-5
CAAC
danmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
26
26.0
25.5
2.5
11.5
-
M3
1.5
1.4
2.8
10000
1.8X10^-6
690
-
1
±0.2
31
CAAC34-8-8
CAAC
danmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
34
34.0
32.3
3.3
14.5
-
M4
1.5
2.8
5.6
10000
7.2X10^-6
1650
-
1
±0.2
64
CAAC39-10-10
CAAC
danmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
39
39.0
34.1
4.1
15.0
-
M4
2.5
5.8
11.6
10000
1.8X10^-5
2500
-
1
±0.2
97
CAAC44-11-11
CAAC
danmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
44
44.0
34.5
4.5
15.0
-
M4
2.5
8.7
17.4
10000
2.5X10^-5
2900
-
1
±0.2
113
CAAC56-14-14
CAAC
danmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
56
56.0
45.0
5.0
20.0
-
M5
7
25
50
10000
1.0X10^-4
8400
-
1
±0.2
263
CAAC68-19-19
CAAC
danmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
68
68.0
54.0
6.0
24.0
-
M6
12
55
110
10000
1.9X10^-4
11500
-
1
±0.2
445
CAAC82-24-24
CAAC
danmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
82
82.0
68.0
8.0
30.0
-
M8
16
80
160
10000
7.0X10^-4
14550
-
1
±0.2
892
CAAC94-25-25
CAAC
danmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
94
94.0
68.0
8.0
30.0
-
M8
28
185
370
10000
1.23X10^-3
16900
-
1
±0.2
807
CAAC104-30-30
CAAC
danmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
104
104.0
70.0
10.0
30.0
-
M8
28
255
510
10000
1.86X10^-3
25100
-
1
±0.2
1190
CAAPC19-3-3
CAAPC
shuangmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
19
19.5
27.8
2.3
9.2
4.8
M2.5
1
1.0
2.0
10000
0.9X10^-6
170
0.04
1.5
±0.4
16
CAAPC26-5-5
CAAPC
shuangmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
26
26.0
35.0
2.5
11.5
7
M3
1.5
1.4
2.8
10000
3.3X10^-6
950
0.04
1.5
±0.4
40.5
CAAPC34-8-8
CAAPC
shuangmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
34
34.0
45.0
3.3
14.5
9.4
M4
1.5
2.8
5.6
10000
8.9X10^-6
1960
0.04
1.5
±0.4
92
CAAPC39-10-10
CAAPC
shuangmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
39
39.0
49.0
4.1
15.0
10.8
M4
2.5
5.8
11.6
10000
2.4X10^-5
4500
0.04
1.5
±0.4
128
CAAPC44-11-11
CAAPC
shuangmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
44
44.0
50.0
4.5
15.0
11
M4
2.5
8.7
17.4
10000
3.2X10^-5
5100
0.04
1.5
±0.4
159
CAAPC56-14-14
CAAPC
shuangmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
56
56.0
63.0
5.0
20.0
13
M5
7
25
50
10000
1.1X10^-4
10500
0.04
1.5
±0.4
346
CAAPC68-19-19
CAAPC
shuangmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
68
68.0
74.0
6.0
24.0
14
M6
12
55
110
10000
2.8X10^-4
18500
0.04
1.5
±0.4
580
CAAPC82-24-24
CAAPC
shuangmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
82
82.0
98.0
8.0
30.0
22
M8
16
80
160
10000
1.0X10^-4
21800
0.04
1.5
±0.4
1156
CAAPC94-25-25
CAAPC
shuangmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
94
94.0
98.0
8.0
30.0
22
M8
28
185
370
10000
1.76X10^-3
84500
0.04
1.5
±0.4
1493
CAAPC104-30-30
CAAPC
shuangmopianxing
lvhejing
buxiugang
yangjiyanghuachuli
neiliujiaoluoshuan
104
104.0
102.0
10.0
30.0
22
M8
28
255
510
10000
1.86X10^-3
125500
0.04
1.5
±0.4
1600
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CASWN,CAAWN,CASHN,CAAHN - coupling-Diaphragm coupling-high rigidity(outer d...
SRD-FA
04.07.2022
CADEK,CADEKP - Coupling - diaphragm coupling - keyway type (single diaphrag...
SRD-FA
04.07.2022
FCSN - block - air pressure manifold block - transverse through hole - top ...
SRD-FA
04.04.2023
Rigid Coupling ''GBRR'' - black oxide - Rigid coupling two split bore and k...
BEA Ingranaggi
06.07.2020
CASCS,CASCWKS - coupling-Diaphragm coupling-High torque clamping type(Singl...
SRD-FA
04.07.2022
FCIAN - Manifold block - air pressure with manifold block - transverse thro...
SRD-FA
04.04.2023
SG-HRC-M - Elastomeric shaft coupling SG-HRC-M standard straight bore serie...
Sati
11.11.2022
Shaft coupling - GS
Neff Gewindetriebe
18.03.2024
NUT - NUT_ Lock nut series
HEFA
14.06.2024
FCLSN,FCLSNR,FCLAN - Manifold block - hydraulic / hydraulic / air pressure ...
SRD-FA
04.04.2023
CANKW - Universal joint type-Keyway Thread type-Double fixed pin type
SRD-FA
11.05.2022
FCAN,FCANR,FCGN - Manifold block - hydraulic / hydraulic / air pressure man...
SRD-FA
04.04.2023
LBDSO,LBPDSO - Spring/gas spring-Strut for tension spring-hexagon
SRD-FA
09.09.2022
LBAIOK,LBSAIOK - Spring/gas spring-Strut for tension spring-Notched Hole Ty...
SRD-FA
04.04.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성