CASPW - mopianshilianzhouqi gaogangxingjiachixing(shuangmopianxing)
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_731_1.prj},{NB=CASPW28-5-5},{D=28.0},{D3=12.0},{L=32.2},{LL=9.0},{F=4.0},{A=9.3},{MZ=3.0},{ZJFK=1.60},{ZJK=0.40},{ZJSHANGXIA=12.000},{QLSKJJ=20.000},{QLSKZJ=5.500},{ZJZJ=27.200},{ZJZYJJ=19.500},{ZJZYZJ=7.500},{ZJSXJJ=20.000},{ZJSXZJ1=5.900},{ZJSXZJ2=5.500},{QKONGABS=8.250},{QKONGZJ=2.500},{QF=1.000},{LSKPM=4.00},{LSKJJC=4.05},{LSKZJ=6.50},{ZJH=7.200},{CODE=CASPW},{MAT1=lvhejing},{MAT2=buxiugang},{MAT3=SCM435},{SUR1=yangjiyanghuachuli},{SUR2=-},{SUR3=fahei},{ENCL=neiliujiaoluoshuan},{NO=28},{D1WB=5,6,8,9,10},{MS=M3},{SNJ=1.5},{RXN=1.6},{RXP=1.2},{PX=0.15},{NZG=3000},{MAXSPEED=10000},{GXJ=4.68X10^-6},{RZF=±0.20},{BCX=1.5},{WEI=42},{LINK=https://www.srdfaa.com/product/1141603220973.html},{D1=5},{D2=5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CODE
daima
ⁿ/ₐ
MAT1
zhuti caizhi
ⁿ/ₐ
MAT2
mopian caizhi
ⁿ/ₐ
MAT3
luoshuan caizhi
ⁿ/ₐ
SUR1
zhuti biaomianchuli
ⁿ/ₐ
SUR2
mopian biaomianchuli
ⁿ/ₐ
SUR3
luoshuan biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
NO
no.
ⁿ/ₐ
D
ⁿ/ₐ
D3
d3
ⁿ/ₐ
L
ⁿ/ₐ
LL
ℓ
ⁿ/ₐ
F
ⁿ/ₐ
A
ⁿ/ₐ
MS
shuojingluosuan M
ⁿ/ₐ
SNJ
luoshuan jingguniuju(N*m)
ⁿ/ₐ
RXN
rongxuniuju(N*m)
ⁿ/ₐ
RXP
rongxupianjiao
[°]
PX
rongxupianxin
[mm]
NZG
jingtainiuzhuangangdu(N*m/rad)
ⁿ/ₐ
MAXSPEED
zuigaozhuansu(r/min)
ⁿ/ₐ
GXJ
guanxingju(kg*m^2)
ⁿ/ₐ
RZF
rongxuzhouxiangzhengfu
[mm]
BCX
buchangxishu
ⁿ/ₐ
WEI
zhongliang
[g]
CASPW16-4-4
CASPW
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
-
fahei
neiliujiaoluoshuan
16
16.6
6.5
23.0
7.2
3.0
5.3
M2.6
1
0.5
1
0.1
500
10000
4.22X10^-7
±0.20
1.5
11
CASPW21-4-4
CASPW
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
-
fahei
neiliujiaoluoshuan
21
21.0
9.5
24.5
7.0
3.5
7.0
M2.6
1.2
1.2
1
0.1
800
10000
1.11X10^-6
±0.20
1.5
17
CASPW28-5-5
CASPW
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
-
fahei
neiliujiaoluoshuan
28
28.0
12.0
32.2
9.0
4.0
9.3
M3
1.5
1.6
1.2
0.15
3000
10000
4.68X10^-6
±0.20
1.5
42
CASPW34-6-6
CASPW
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
-
fahei
neiliujiaoluoshuan
34
34.0
15.0
35.0
9.8
5.0
12.0
M3
1.5
4.0
1.5
0.2
4800
10000
1.10X10^-5
±0.20
1.5
65
CASPW46-8-8
CASPW
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
-
fahei
neiliujiaoluoshuan
46
46.0
22.0
44.0
12.6
6.0
16.5
M4
3.5
10.0
1.5
0.25
11500
10000
4.70X10^-5
±0.30
1.5
151
CASPW55-12-12
CASPW
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
-
fahei
neiliujiaoluoshuan
55
54.5
26.0
55.0
16.0
7.0
20.5
M5
6
25.0
1.5
0.25
19000
10000
1.19X10^-4
±0.30
1.5
280
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성