CALCS,CALCLKS,CALCRKS,CALCWKS - lianzhouqi-mopianshilzq-gaoniujujiachixing(shuangmopianxing)
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_727.prj},{NB=CALCLKS50-14-14},{D=50},{D3=25.0},{L=53.0},{LL=18.0},{A=16.7},{F=9.0},{MZ=6.0},{MOPIANZJ=30},{ZHONGJIANHOU=1.80},{DONGJIANJU=39},{DONGZJ=5.80},{FENGXIKUAN=0.80},{ZHONGJIANWZD=20.40},{ZHONGJIANPINMIA=18.00},{XIAOZJ=6.380},{CAOZJ=8.500},{LUOSIKONG=12.750},{LUOSIKONGPINMIA=9.000},{LUOSIWZD=5.540},{ZHONGJIANFENG=22.70},{ZHONGZHONGJIANP=22.100},{CAOSHENG2=2.100},{CODE=CALCLKS},{TYPE=daijiancaokong(d1)},{MAT1=lvhejingyazhu},{MAT2=buxiugang},{MAT3=SCM435},{SUR=wudianjiedunie},{SUR2=-},{SUR3=fahei},{ENC=neiliujiaoluoshuan},{D2Z3='','shezhi RDC'},{M=M6},{Y=12},{Z=16},{C=2},{E=0.2},{H=3400},{MAXSPEED=3500},{I=5.0X10^-5},{J=±0.6},{D1=14},{ALT1=},{LDC=0.00},{RDC=0.0},{ALT2=},{D2=14},{ALT3=},{ALT4=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
MAT1
zhuti caizhi
ⁿ/ₐ
MAT2
mopian caizhi
ⁿ/ₐ
MAT3
luoshuan caizhi
ⁿ/ₐ
SUR
zhuti biaomianchuli
ⁿ/ₐ
SUR2
mopian biaomianchuli
ⁿ/ₐ
SUR3
luoshuan bianmianchuli
ⁿ/ₐ
ENC
fujian
ⁿ/ₐ
D
[mm]
D3
[mm]
L
l
[mm]
LL
ℓ
[mm]
A
[mm]
F
[mm]
M
jingguluosuan
[mm]
Y
jingguniuju(N*m)
ⁿ/ₐ
Z
rongxuniuju(N*m)
ⁿ/ₐ
C
rongxupianjiao
[°]
E
rongxupianxing
[mm]
H
jingtainiuzhuangangdu(N*m/rad)
ⁿ/ₐ
MAXSPEED
zuigaozhuansu(r/min)
ⁿ/ₐ
I
guanxingju(kg*m^2)
ⁿ/ₐ
J
rongxuzhouxiangzhengfu
[mm]
K
buchangxishu
ⁿ/ₐ
WEI
zhongliang
[g]
CALCS16-4-4
CALCS
biaozhunkong
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
16
6.8
23.2
7.0
5.0
3.0
M2.5
1
0.9
2
0.15
450
6000
2.7X10^-7
±0.2
5~10
10
CALCS20-4-4
CALCS
biaozhunkong
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
20
8.1
26.0
7.5
6.5
3.7
M2.5
1
1.3
2
0.15
700
5500
8.0X10^-7
±0.2
5~10
16
CALCS25-5-5
CALCS
biaozhunkong
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
25
10.4
30.2
9.0
8.5
4.0
M3
1.7
2.8
2
0.15
950
5000
2.5X10^-6
±0.3
5~10
30
CALCS32-8-8
CALCS
biaozhunkong
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
32
15.0
41.0
12.4
10.0
6.0
M4
2.5
5
2
0.15
1100
4000
6.6X10^-6
±0.4
5~10
62
CALCS40-8-8
CALCS
biaozhunkong
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
40
19.5
47.0
15.5
13.1
7.8
M5
7
9
2
0.2
2800
3800
1.9X10^-5
±0.5
5~10
110
CALCS50-14-14
CALCS
biaozhunkong
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
50
25.0
53.0
18.0
16.7
9.0
M6
12
16
2
0.2
3400
3500
5.0X10^-5
±0.6
5~10
220
CALCLKS16-6-6
CALCLKS
daijiancaokong(d1)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
16
6.8
23.2
7.0
5.0
3.0
M2.5
1
0.9
2
0.15
450
6000
2.7X10^-7
±0.2
5~10
10
CALCLKS20-6-6
CALCLKS
daijiancaokong(d1)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
20
8.1
26.0
7.5
6.5
3.7
M2.5
1
1.3
2
0.15
700
5500
8.0X10^-7
±0.2
5~10
16
CALCLKS25-6-6
CALCLKS
daijiancaokong(d1)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
25
10.4
30.2
9.0
8.5
4.0
M3
1.7
2.8
2
0.15
950
5000
2.5X10^-6
±0.3
5~10
30
CALCLKS32-8-8
CALCLKS
daijiancaokong(d1)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
32
15.0
41.0
12.4
10.0
6.0
M4
2.5
5
2
0.15
1100
4000
6.6X10^-6
±0.4
5~10
62
CALCLKS40-8-8
CALCLKS
daijiancaokong(d1)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
40
19.5
47.0
15.5
13.1
7.8
M5
7
9
2
0.2
2800
3800
1.9X10^-5
±0.5
5~10
110
CALCLKS50-14-14
CALCLKS
daijiancaokong(d1)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
50
25.0
53.0
18.0
16.7
9.0
M6
12
16
2
0.2
3400
3500
5.0X10^-5
±0.6
5~10
220
CALCRKS16-6-6
CALCRKS
daijiancaokong(d2)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
16
6.8
23.2
7.0
5.0
3.0
M2.5
1
0.9
2
0.15
450
6000
2.7X10^-7
±0.2
5~10
10
CALCRKS20-6-6
CALCRKS
daijiancaokong(d2)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
20
8.1
26.0
7.5
6.5
3.7
M2.5
1
1.3
2
0.15
700
5500
8.0X10^-7
±0.2
5~10
16
CALCRKS25-6-6
CALCRKS
daijiancaokong(d2)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
25
10.4
30.2
9.0
8.5
4.0
M3
1.7
2.8
2
0.15
950
5000
2.5X10^-6
±0.3
5~10
30
CALCRKS32-8-8
CALCRKS
daijiancaokong(d2)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
32
15.0
41.0
12.4
10.0
6.0
M4
2.5
5
2
0.15
1100
4000
6.6X10^-6
±0.4
5~10
62
CALCRKS40-8-8
CALCRKS
daijiancaokong(d2)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
40
19.5
47.0
15.5
13.1
7.8
M5
7
9
2
0.2
2800
3800
1.9X10^-5
±0.5
5~10
110
CALCRKS50-14-14
CALCRKS
daijiancaokong(d2)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
50
25.0
53.0
18.0
16.7
9.0
M6
12
16
2
0.2
3400
3500
5.0X10^-5
±0.6
5~10
220
CALCWKS16-6-6
CALCWKS
daijiancaokong(d1·d2)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
16
6.8
23.2
7.0
5.0
3.0
M2.5
1
0.9
2
0.15
450
6000
2.7X10^-7
±0.2
5~10
10
CALCWKS20-6-6
CALCWKS
daijiancaokong(d1·d2)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
20
8.1
26.0
7.5
6.5
3.7
M2.5
1
1.3
2
0.15
700
5500
8.0X10^-7
±0.2
5~10
16
CALCWKS25-6-6
CALCWKS
daijiancaokong(d1·d2)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
25
10.4
30.2
9.0
8.5
4.0
M3
1.7
2.8
2
0.15
950
5000
2.5X10^-6
±0.3
5~10
30
CALCWKS32-8-8
CALCWKS
daijiancaokong(d1·d2)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
32
15.0
41.0
12.4
10.0
6.0
M4
2.5
5
2
0.15
1100
4000
6.6X10^-6
±0.4
5~10
62
CALCWKS40-8-8
CALCWKS
daijiancaokong(d1·d2)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
40
19.5
47.0
15.5
13.1
7.8
M5
7
9
2
0.2
2800
3800
1.9X10^-5
±0.5
5~10
110
CALCWKS50-14-14
CALCWKS
daijiancaokong(d1·d2)
lvhejingyazhu
buxiugang
SCM435
wudianjiedunie
-
fahei
neiliujiaoluoshuan
50
25.0
53.0
18.0
16.7
9.0
M6
12
16
2
0.2
3400
3500
5.0X10^-5
±0.6
5~10
220
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성