BBHWB,BBHW,BBHWA - dzzc-szcTxinggaoduxuanzexing
SRD-FA
SRD-FA
m
Powered by
CAD모델 선택
{srdfaa/fagczih/m/bbhwf-656.prj},{NB=BBHW6902ZZ-25-30},{CODE=BBHW},{TYPE=6902ZZ},{T=25},{HH=30},{DD=15},{L1=48.0},{DD1=5.5},{L=60},{L4=36},{G=6},{S=15},{DH=25},{DH7=28},{DH7G=+0.021/0},{B=7},{R1=2},{NA=},{KKC=},{HHX=30,40,50},{TX=25,50},{PPATH=656/656_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
MAT
ⁿ/ₐ
MAT1
ⁿ/ₐ
SUR
ⁿ/ₐ
TYPE
ⁿ/ₐ
DD
d
ⁿ/ₐ
H
[mm]
L1
ⁿ/ₐ
DD1
d1
ⁿ/ₐ
L
ⁿ/ₐ
L4
ⁿ/ₐ
S
ⁿ/ₐ
DH
dh
ⁿ/ₐ
DH7
ⁿ/ₐ
B
ⁿ/ₐ
FJ
ⁿ/ₐ
BBHWB623ZZ-20-15
BBHWB
gang
S45C
fahei
623ZZ
3
24.000
26.0
4.5
36
16
5
7
10
4
SUS304
BBHWB624ZZ-20-15
BBHWB
gang
S45C
fahei
624ZZ
4
26.000
28.0
4.5
38
18
5
9
13
5
SUS304
BBHWB605ZZ-20-15
BBHWB
gang
S45C
fahei
605ZZ
5
26.000
30.0
4.5
40
20
5
10
14
5
SUS304
BBHWB625ZZ-25-20
BBHWB
gang
S45C
fahei
625ZZ
5
32.000
34.0
4.5
46
22
10
12
16
5
SUS304
BBHWB606ZZ-25-20
BBHWB
gang
S45C
fahei
606ZZ
6
33.000
35.0
5.5
47
23
10
13
17
6
SUS304
BBHWB626ZZ-25-20
BBHWB
gang
S45C
fahei
626ZZ
6
34.000
37.0
5.5
49
25
10
15
19
6
SUS304
BBHWB608ZZ-25-20
BBHWB
gang
S45C
fahei
608ZZ
8
35.000
41.0
5.5
53
29
10
18
22
7
SUS304
BBHWB628ZZ-25-20
BBHWB
gang
S45C
fahei
628ZZ
8
36.000
44.0
5.5
56
32
10
20
24
8
SUS304
BBHWB6900ZZ-25-20
BBHWB
gang
S45C
fahei
6900ZZ
10
35.000
41.0
5.5
53
29
10
19
22
6
SUS304
BBHWB6000ZZ-25-20
BBHWB
gang
S45C
fahei
6000ZZ
10
37.000
46.0
5.5
58
34
10
22
26
8
SUS304
BBHWB6200ZZ-30-20
BBHWB
gang
S45C
fahei
6200ZZ
10
39.000
50.0
5.5
62
38
10
24
30
9
SUS304
BBHWB6901ZZ-25-20
BBHWB
gang
S45C
fahei
6901ZZ
12
36.000
44.0
5.5
56
32
10
21
24
6
SUS304
BBHWB6001ZZ-25-20
BBHWB
gang
S45C
fahei
6001ZZ
12
38.000
48.0
5.5
60
36
10
24
28
8
SUS304
BBHWB6201ZZ-30-20
BBHWB
gang
S45C
fahei
6201ZZ
12
40.000
52.0
5.5
64
40
10
26
32
10
SUS304
BBHWB6902ZZ-25-30
BBHWB
gang
S45C
fahei
6902ZZ
15
48.000
48.0
5.5
60
36
15
25
28
7
SUS304
BBHWB6002ZZ-30-30
BBHWB
gang
S45C
fahei
6002ZZ
15
50.000
54.0
6.5
68
40
15
28
32
9
SUS304
BBHWB6202ZZ-35-30
BBHWB
gang
S45C
fahei
6202ZZ
15
52.000
58.0
6.5
72
44
15
29
35
11
SUS304
BBHWB6903ZZ-25-30
BBHWB
gang
S45C
fahei
6903ZZ
17
49.000
52.0
6.5
64
38
15
27
30
7
SUS304
BBHWB6003ZZ-30-30
BBHWB
gang
S45C
fahei
6003ZZ
17
52.000
56.0
6.5
70
43
15
31
35
10
SUS304
BBHWB6203ZZ-35-30
BBHWB
gang
S45C
fahei
6203ZZ
17
54.000
62.0
6.5
76
49
15
34
40
12
SUS304
BBHWB6904ZZ-35-40
BBHWB
gang
S45C
fahei
6904ZZ
20
63.000
59.0
6.5
73
45
15
34
37
9
SUS304
BBHWB6004ZZ-40-40
BBHWB
gang
S45C
fahei
6004ZZ
20
65.000
66.0
9.0
82
50
15
36
42
12
SUS304
BBHWB6204ZZ-45-40
BBHWB
gang
S45C
fahei
6204ZZ
20
68.000
72.0
9.0
88
56
15
40
47
14
SUS304
BBHWB6005ZZ-40-40
BBHWB
gang
S45C
fahei
6005ZZ
25
68.000
76.0
9.0
96
56
15
41
47
12
SUS304
BBHWB6205ZZ-45-40
BBHWB
gang
S45C
fahei
6205ZZ
25
71.000
82.0
11.0
102
62
20
45
52
15
SUS304
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성